/content/sps/au/en/search-results.html

Healthcare Computers

ScanPal™ EDA52 Healthcare Mobile Computer

The Honeywell ScanPal™ EDA52 Healthcare is a great solution for hospital applications like patients data collection, staff collaboration, supply chain management, nursing workflow management etc..

Overview
The Honeywell ScanPal™ EDA52 Healthcare is a great solution for hospital applications like patients data collection, staff collaboration, supply chain management, nursing workflow management etc.
  • EDA52 Healthcare version is built on a powerful hardware,QualcommT SM6115 octa-core processor with 3GB/32GB and 4GB/64GB memory options to provide smooth operation.
  • External housing and connectors are designed to endure frequent exposures to disinfectanting and cleaning solutions during daily use.
  • Rugged, sleek and lightweight body provides ease of handling and comfortable use. Large battery capacity is suitable for continous operation between each charge***.
  • Honeywell’s Operational Intelligence integration for real time asset data analysis and management.
  • Multiple wireless connections such as WWAN (Nano and eSIM) or WLAN, Bluetooth 5.1, NFC, GMS and 4G LTE to support different applications.
The ScanPal EDA52 Healthcare is Honeywell’s latest ScanPal series mobile computer equipped with the latest Qualcomm Snapdragon octa-core 2.0GHz processor and robust wireless connectivity through NFC, Wi-Fi 5, Bluetooth 5.1 and 4G LTE communication. A prominent 5.5-inch Gorilla Glass touch screen interface and ergonomic industrial design help to greatly improve user comfort and experience. Its lightweight and slim design means that users can easily operate the device with one hand, carry it in pockets, and stay comfortable.
The 13-megapixel rear camera allows users to capture high-resolution images for quality image documentation while the 5-megapixel front camera allows users to engage in video communication. In an environment where medical errors are a major healthcare concerns, the right technology can make all the difference in patient safety. The EDA52 Healthcare incorporates the powerful Honeywell N3601 scan engine which enables accurate and fast reading of barcodes, even if they are damaged or incomplete.In addition, a LED aimer allows the scanner to accurately and quickly capture correct barcodes. Outfitted with a rugged housing and IP67 rated sealing, the EDA52 Healthcare can operate under rough usage and demanding environmental conditions.
A 4500mAh battery allows for prolonged and uninterrupted use between each charge***. The battery is also easily removable and supports quick charge 3.0. The EDA52 Healthcare (WWAN version) supports one nano SIM and one eSIM simultaneously. An eSIM enables simple management of subscriptions to different mobile network carriers, thereby allowing easy switch between carriers without the need to manage multiple physical SIM cards The EDA52 Healthcare is built on Android 11 and can be upgraded to Android 13* minimizing maintenance issues and ensuring long-term feature support. It is validated under AER (Android Enterprise Recommended)**, a Google-led initiative that helps businesses confidently select, deploy, and manage Android devices and services best suited to their needs.
The EDA52 Healthcare can be easily paired with Honeywell’s IH25/IH40 RFID reader. Users can quickly capture large volume of RFID information in inventory tracking or dispensary applications. For existing Honeywell mobile computer users, the EDA52 Healthcare can be backward-compatible with existing Honeywell accessories, the ScanPal EDA51 single charging dock by adding an adapter cup. This will further help our existing customers reduce their total cost of ownership (TCO).
Specifications

Features

  • Application
    • Healthcare
  • Housing Grade
    • Disinfectant Housing
  • Camera
    • 13-megapixel color front camera; 5-megapixel color rear camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode

Network

  • WLAN Specifications
    • • WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)• WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP• Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v, 1X1 MU-MIMO
  • GPS Specifications
    • Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)
  • Bluetooth Specifications
    • Bluetooth Class 5.1
  • WWAN Specifications
    • WWAN Radio:• GSM/EDGE: Bands 2, 3, 5, 8• UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9,12,13,17,19,20,25,26,28,30,66• TDD-LTE: Bands 38, 39, 40, 41
  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication

Software & Firmware

  • Operating System
    • • Android 11, upgradeable to Android 13*• Android 13 is pending for the confirmation from Qual- comm and Google

Memory & Data

  • Memory
    • 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash

Hardware

  • Scan Engine Model
    • Honeywell N3601 Imager
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Display Resolution
    • 1440 x 720 High Definition

Electrical

  • Battery Capacity
    • 4,500 mAh
  • Battery Type
    • Li-Ion, 3.8 V
  • Battery Types
    • removable

Environmental

  • Operating Humidity
    • 5% to 90% (non-condensing)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to 158°F)
  • Cold Storage
    • -30°C to +70°C (-22°F to 158°F)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • One-year factory warranty

Others

  • Network
    • 4G
  • Camera Position
    • front and rear

Features

  • Application
    • Healthcare
  • Housing Grade
    • Disinfectant Housing
  • Camera
    • 13-megapixel color front camera; 5-megapixel color rear camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode

Network

  • WLAN Specifications
    • • WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)• WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP• Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v, 1X1 MU-MIMO
  • GPS Specifications
    • Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)
  • Bluetooth Specifications
    • Bluetooth Class 5.1
  • WWAN Specifications
    • WWAN Radio:• GSM/EDGE: Bands 2, 3, 5, 8• UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9,12,13,17,19,20,25,26,28,30,66• TDD-LTE: Bands 38, 39, 40, 41
  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication

Software & Firmware

  • Operating System
    • • Android 11, upgradeable to Android 13*• Android 13 is pending for the confirmation from Qual- comm and Google

Memory & Data

  • Memory
    • 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash

Hardware

  • Scan Engine Model
    • Honeywell N3601 Imager
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Display Resolution
    • 1440 x 720 High Definition

Electrical

  • Battery Capacity
    • 4,500 mAh
  • Battery Type
    • Li-Ion, 3.8 V
  • Battery Types
    • removable

Environmental

  • Operating Humidity
    • 5% to 90% (non-condensing)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to 158°F)
  • Cold Storage
    • -30°C to +70°C (-22°F to 158°F)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • One-year factory warranty

Others

  • Network
    • 4G
  • Camera Position
    • front and rear
  • Application : Healthcare
  • Housing Grade : Disinfectant Housing
  • Camera : 13-megapixel color front camera; 5-megapixel color rear camera
  • Overall Dimensions : 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)
  • Decode Capability : 1D/2D barcode
  • WLAN Specifications : • WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)• WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP• Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v, 1X1 MU-MIMO
  • GPS Specifications : Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)
  • Bluetooth Specifications : Bluetooth Class 5.1
  • WWAN Specifications : WWAN Radio:• GSM/EDGE: Bands 2, 3, 5, 8• UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19• FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9,12,13,17,19,20,25,26,28,30,66• TDD-LTE: Bands 38, 39, 40, 41
  • Computer Wireless Communication : NFC: Integrated Near Field Communication
  • Operating System : • Android 11, upgradeable to Android 13*• Android 13 is pending for the confirmation from Qual- comm and Google
  • Memory : 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash
  • Scan Engine Model : Honeywell N3601 Imager
  • Processor : Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Display Size : Gorilla Glass 5, 5.5-inch
  • Display Resolution : 1440 x 720 High Definition
  • Battery Capacity : 4,500 mAh
  • Battery Type : Li-Ion, 3.8 V
  • Battery Types : removable
  • Operating Humidity : 5% to 90% (non-condensing)
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range : -30°C to +70°C (-22°F to 158°F)
  • Cold Storage : -30°C to +70°C (-22°F to 158°F)
  • Tumble Specifications : 550 times at 0.5 m (1.64 ft)
  • Drop Specifications : Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings : IP67
  • Warranty Duration : One-year factory warranty
  • Network : 4G
  • Camera Position : front and rear
Data Sheet
Name
Description
File Size
Date
Size
EDA52 Healthcare 2PIN Datasheet
application/pdf 103.47 KB
6/14/2022
103.47 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: ScanPal EDA52 Mobile Computer (EDA52-ML-RS-03 Rev A)
application/pdf 1.82 MB
2/14/2024
1.82 MB
Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-05 Rev A)
application/pdf 1.18 MB
11/20/2023
1.18 MB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/18/2023
272.34 KB
Name
Description
File Size
Date
Size
EDA52 Healthcare 2PIN Datasheet
application/pdf 103.47 KB
6/14/2022
103.47 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Regulatory Sheet: ScanPal EDA52 Mobile Computer (EDA52-ML-RS-03 Rev A)
application/pdf 1.82 MB
2/14/2024
1.82 MB
Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-05 Rev A)
application/pdf 1.18 MB
11/20/2023
1.18 MB
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/18/2023
272.34 KB
Name
Description
File Size
Date
Size
EDA52 Healthcare 2PIN Datasheet
103.47 KB
6/14/2022
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Regulatory Sheet: ScanPal EDA52 Mobile Computer (EDA52-ML-RS-03 Rev A)
1.82 MB
2/14/2024
Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-05 Rev A)
1.18 MB
11/20/2023
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
272.34 KB
4/18/2023