/content/sps/au/en/search-results.html

Mobile Phone Sleds

Captuvo SL22 Enterprise Sled

Captuvo SL22 Enterprise Sled

Overview

For retailers, improving the customer experience is one key to success. That's why adding a Captuvo™ SL22 enterprise sled to your Apple® iPod touch® 5th, 6th or 7th generation devices is important. You'll empower your mobile sales associates with the tools they need to engage more closely with customers and increase sales floor conversions.

  • Optional Magnetic Stripe Reader encrypts cardholder data as the card is swiped, protecting this sensitive data and retailer's reputations, while reducing PCI scope
  • Increases productivity and throughput with an integrated and easy-to-use imager that provides aggressive scanning of linear and 2D barcodes.
  • A protective housing provides added durability to the iPod touch®, reducing failure rates as much as 80% compared to competitive solutions.
  • Provides additional power to the iPod touch®, ensuring maximum uptime.
  • EasyDL™ reduces transaction time by 95% by automatically parsing barcode data found on government-issued identification cards for age verification or automatic electronic form population.

The customer experience

Successful retailers know that every interaction with a customer is an opportunity to create an exceptional experience. One that builds trust and keeps the customer coming back for more. Are your mobile sales associates equipped for success? They can be. Teaming the Apple® iPod touch® device with our Captuvo™ SL22 enterprise sled will empower your sales associates to engage more closely with customers and increase salesfloor conversions. The Captuvo™ SL22 sled transforms the iPod touch® into an enterprise-ready device that provides instant access to product information and enables customer checkout anywhere in the store.

The Captuvo™ SL22 sled features an integrated scanner paired with Adaptus™ Imaging Technology 6.0. This solution allows you to quickly and accurately scan linear and 2D barcodes even poor-quality barcodes in a variety of applications, including:

  • Price and product look-up
  • Markdowns
  • Inventory management
  • Scanning items for purchase at the point-of-decision

As an option, we can also integrate an encryption-ready, three-track magnetic stripe reader so you can quickly and easily process credit card transactions. And the sled's compatibility with the iPod touch® gives you access to over 525,000 apps in the Apple® App Store, so your sales associates can be armed with all the information customers have and more. Discover what your business can accomplish with the Captuvo™ SL22 enterprise sled and Honeywell workflow solutions.

Specifications

Features

  • Camera
    • Yes
  • Buttons
    • Side scan buttons, sleep/wake button, home button
  • Compatible Device
    • iPod
  • Audio Capability
    • Access to speaker, microphone, and headphone audio jack

Dimensions

  • Overall Dimensions
    • 14.35 x 7.03 x 3 cm
    • 5.6 x 2.8 x 1.2 in

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK

Hardware

  • Connection Interface
    • Custom Mini USB

Electrical

  • Battery Types
    • Extended
    • Standard

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 45 °C
    • 4 - 113 °F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings
    • IP30
    • IP54

Others

  • For Use With
    • Apple iPod Touch
  • Features
    • EasyDL™ Scanning Sofware Plug-in
    • Optional Encryption-Ready Magnetic Stripe Reader
    • Optional Security Mechanism
    • Protective Housing
    • Remote Mastermind™ Software
    • Sleek, Compact Design
  • Application
    • Other
  • Operating Temperature
    • 0 - 35 °C
    • 32 - 95 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Data Capture
    • Imager
    • Imager/MSR
    • MSR

Features

  • Camera
    • Yes
  • Buttons
    • Side scan buttons, sleep/wake button, home button
  • Compatible Device
    • iPod
  • Audio Capability
    • Access to speaker, microphone, and headphone audio jack

Dimensions

  • Overall Dimensions
    • 14.35 x 7.03 x 3 cm
    • 5.6 x 2.8 x 1.2 in

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK

Hardware

  • Connection Interface
    • Custom Mini USB

Electrical

  • Battery Types
    • Extended
    • Standard

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 45 °C
    • 4 - 113 °F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings
    • IP30
    • IP54

Others

  • For Use With
    • Apple iPod Touch
  • Features
    • EasyDL™ Scanning Sofware Plug-in
    • Optional Encryption-Ready Magnetic Stripe Reader
    • Optional Security Mechanism
    • Protective Housing
    • Remote Mastermind™ Software
    • Sleek, Compact Design
  • Application
    • Other
  • Operating Temperature
    • 0 - 35 °C
    • 32 - 95 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Data Capture
    • Imager
    • Imager/MSR
    • MSR
  • For Use With : Apple iPod Touch
  • Camera : Yes
  • Buttons : Side scan buttons, sleep/wake button, home button
  • Compatible Device : iPod
  • Features : EasyDL™ Scanning Sofware Plug-in|Optional Encryption-Ready Magnetic Stripe Reader|Optional Security Mechanism|Protective Housing|Remote Mastermind™ Software|Sleek, Compact Design
  • Audio Capability : Access to speaker, microphone, and headphone audio jack
  • Application : Other
  • Overall Dimensions : 14.35 x 7.03 x 3 cm|5.6 x 2.8 x 1.2 in
  • Decode Capability : 1D|2D|OCR|PDF|Postal
  • Development Environment : Captuvo SDK
  • Connection Interface : Custom Mini USB
  • Battery Types : Extended|Standard
  • Operating Humidity : 5 - 85 %
  • Storage Temperature Range : - 20 - 45 °C|4 - 113 °F
  • Operating Temperature : 0 - 35 °C|32 - 95 °F
  • Drop Specifications : Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings : IP30|IP54
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Data Capture : Imager|Imager/MSR|MSR
Data Sheet
Name
Description
File Size
Date
Size
Captuvo SL22 Enterprise Sled Data Sheet
application/pdf 95.33 KB
10/7/2021
95.33 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Captuvo SL 22-42 Quick Start Guide - English
application/pdf 1.05 MB
10/7/2021
1.05 MB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
application/pdf 1.02 MB
10/7/2021
1.02 MB
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
application/pdf 799.33 KB
10/7/2021
799.33 KB
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
application/pdf 597.87 KB
10/7/2021
597.87 KB
Regulatory Information
Name
Description
File Size
Date
Size
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
application/pdf 1007.51 KB
10/7/2021
1007.51 KB
Name
Description
File Size
Date
Size
Captuvo SL 22-42 Quick Start Guide - English
1.05 MB
10/7/2021
1.05 MB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
1.02 MB
10/7/2021
1.02 MB
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
799.33 KB
10/7/2021
799.33 KB
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
1007.51 KB
10/7/2021
1007.51 KB
Captuvo SL22 Enterprise Sled Data Sheet
95.33 KB
10/7/2021
95.33 KB
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
597.87 KB
10/7/2021
597.87 KB
Name
Description
File Size
Date
Size
Captuvo SL22 Enterprise Sled Data Sheet
95.33 KB
10/7/2021
Captuvo SL 22-42 Quick Start Guide - English
1.05 MB
10/7/2021
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
1.02 MB
10/7/2021
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
799.33 KB
10/7/2021
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
597.87 KB
10/7/2021
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
1007.51 KB
10/7/2021
Product Number
Image
SKU
Description
alt
SL22-022201-K
Sled for Apple® iPod touch® / Generation 5,6 & 7 / Standard range (SR) imager with green LED aimer / Standard battery / Black / Wall charger with US & EU plug adapters / USB cable / Documentation
alt
SL22-022211-EP-K
SL22 Device Sled Kit, MSR, EasyDL 2.0
Image
SKU
Description
alt
SL22-022201-K
Sled for Apple® iPod touch® / Generation 5,6 & 7 / Standard range (SR) imager with green LED aimer / Standard battery / Black / Wall charger with US & EU plug adapters / USB cable / Documentation
alt
SL22-022211-EP-K
SL22 Device Sled Kit, MSR, EasyDL 2.0