/content/sps/au/en/search-results.html

Mobile Phone Sleds

Captuvo SL42 Enterprise Sled

Captuvo SL42 Enterprise Sled

Overview

Transform the Apple® iPhone® 6, 6s, 6 Plus or 6s Plus, 7, 7+, 8, 8+ and SE GEN II into enterprise-ready devices for your mobile workers. You will empower them to be more agile, efficient and productive while improving the customer experience. By adding the Captuvo™ SL42 enterprise sled, they will gain instant access to critical business information plus automatic data capture and transaction processing.

  • Increases productivity and throughput with an integrated and easy-to-use imager that provides aggressive scanning of linear and 2D barcodes.
  • An optional security mechanism secures the Apple® iPhone® in the sled via unique screws, improving overall durability while reducing the likelihood of theft of the iPhone®
  • A protective housing provides added durability to the iPhone®, reducing failure rates as much as 80% compared to competitive solutions.
  • EasyDL™ reduces transaction time by 95% by automatically parsing barcode data found on government-issued identification cards for age verification or automatic electronic form population.
  • Provides up to 60% additional power versus a competitive solution, ensuring maximum uptime for mobile users in the field.

Captuvo™ SL42 enterprise sleds equip you to accomplish more with Apple® iPhone®6, 6s, 6 Plus or 6s Plus, 7, 7+, 8, 8+ and SE GEN II devices. The SL42 sled transforms the popular smartphone into an enterprise-ready solution that speeds business agility and lowers your total cost of ownership. The Captuvo™ SL42 sled is ideal for mobile frontline workers that require real-time connectivity to business-critical applications and superior barcode scanning performance to improve productivity and better serve customers on the floor, on the road or in the field.

  • Quickly and accurately focuses, illuminates, and reads hundreds of barcodes per shift, even when they are damaged, poorly printed or on a mobile screen
  • Scans direct mark barcodes and other standard 2D barcodes, including AAMVA North American driver’s licenses and document simply add optional TotalFreedom™ scanner software plug-ins
  • Rugged specifications extend the iPhone®’s lifecycle and eliminate the more frequent replacements required for consumer devices alone.
  • Extends your iPhone®’s battery life so it can last a full shift and beyond.
  • Designed for quick battery replacement, so you don’t lose valuable time taking care of customers.

The Captuvo™ SL42 series is the right solution to help your enterprise reduce device acquisition costs, empower employees, increase productivity, reduce downtime and improve the customer experience. Find out more about what you can accomplish with the Captuvo™ SL42 enterprise sled and Honeywell workflow solutions.

Specifications

Features

  • Compatible Device
    • iPhone 6
    • iPhone 6+
  • Buttons
    • Side scan buttons, sleep/wake button, volume buttons, home button
  • Camera
    • Yes
  • Audio Capability
    • Access to speaker, microphone, and headphone audio jack

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK

Hardware

  • Connection Interface
    • Custom Mini USB
    • Micro USB

Electrical

  • Battery Types
    • Extended
    • Standard

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 45 °C
    • 4 - 113 °F

Standards & Approvals

  • Protection Ratings
    • IP30
    • IP54
  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature

Others

  • Application
    • Other
  • For Use With
    • Apple iPhone
  • Features
    • EasyDL™ Scanning Sofware Plug-in
    • Improved Durability
    • Improved Security
  • Operating Temperature
    • 0 - 35 °C
    • 32 - 95 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Data Capture
    • Imager

Features

  • Compatible Device
    • iPhone 6
    • iPhone 6+
  • Buttons
    • Side scan buttons, sleep/wake button, volume buttons, home button
  • Camera
    • Yes
  • Audio Capability
    • Access to speaker, microphone, and headphone audio jack

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK

Hardware

  • Connection Interface
    • Custom Mini USB
    • Micro USB

Electrical

  • Battery Types
    • Extended
    • Standard

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 45 °C
    • 4 - 113 °F

Standards & Approvals

  • Protection Ratings
    • IP30
    • IP54
  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature

Others

  • Application
    • Other
  • For Use With
    • Apple iPhone
  • Features
    • EasyDL™ Scanning Sofware Plug-in
    • Improved Durability
    • Improved Security
  • Operating Temperature
    • 0 - 35 °C
    • 32 - 95 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Data Capture
    • Imager
  • Application : Other
  • Compatible Device : iPhone 6|iPhone 6+
  • Buttons : Side scan buttons, sleep/wake button, volume buttons, home button
  • For Use With : Apple iPhone
  • Features : EasyDL™ Scanning Sofware Plug-in|Improved Durability|Improved Security
  • Camera : Yes
  • Audio Capability : Access to speaker, microphone, and headphone audio jack
  • Decode Capability : 1D|2D|OCR|PDF|Postal
  • Development Environment : Captuvo SDK
  • Connection Interface : Custom Mini USB|Micro USB
  • Battery Types : Extended|Standard
  • Operating Temperature : 0 - 35 °C|32 - 95 °F
  • Operating Humidity : 5 - 85 %
  • Storage Temperature Range : - 20 - 45 °C|4 - 113 °F
  • Protection Ratings : IP30|IP54
  • Drop Specifications : Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Data Capture : Imager
Data Sheet
Name
Description
File Size
Date
Size
Captuvo SL42 Series Enterprise Sled for Apple iPhone 6s and Apple iPhone 6s Plus Data Sheet
application/pdf 279.87 KB
10/7/2021
279.87 KB
Captuvo SL42h Enterprise Sled - 5th Generation Data Sheet
application/pdf 601.85 KB
10/7/2021
601.85 KB
Captuvo SL42 Enterprise Sled Data Sheet
application/pdf 271.14 KB
10/7/2021
271.14 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus Quick Start Guide
application/pdf 824.69 KB
10/7/2021
824.69 KB
Captuvo SL 22-42 Quick Start Guide - English
application/pdf 1.05 MB
10/7/2021
1.05 MB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
application/pdf 1.02 MB
10/7/2021
1.02 MB
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
application/pdf 597.87 KB
10/7/2021
597.87 KB
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
application/pdf 799.33 KB
10/7/2021
799.33 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus (CAPT42-66P-MULT-RS Rev E)
application/pdf 2.69 MB
11/25/2022
2.69 MB
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
application/pdf 1007.51 KB
10/7/2021
1007.51 KB
Catalog
Name
Description
File Size
Date
Size
Captuvo Enterprise Sleds for Apple Mobile Devices Accessory Catalog
application/pdf 1.63 MB
10/7/2021
1.63 MB
Name
Description
File Size
Date
Size
Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus Quick Start Guide
application/pdf 824.69 KB
10/7/2021
824.69 KB
Captuvo SL42 Series Enterprise Sled for Apple iPhone 6s and Apple iPhone 6s Plus Data Sheet
application/pdf 279.87 KB
10/7/2021
279.87 KB
Captuvo SL 22-42 Quick Start Guide - English
application/pdf 1.05 MB
10/7/2021
1.05 MB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
application/pdf 1.02 MB
10/7/2021
1.02 MB
Regulatory Sheet: Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus (CAPT42-66P-MULT-RS Rev E)
application/pdf 2.69 MB
11/25/2022
2.69 MB
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
application/pdf 597.87 KB
10/7/2021
597.87 KB
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
application/pdf 1007.51 KB
10/7/2021
1007.51 KB
Captuvo SL42h Enterprise Sled - 5th Generation Data Sheet
application/pdf 601.85 KB
10/7/2021
601.85 KB
Captuvo Enterprise Sleds for Apple Mobile Devices Accessory Catalog
application/pdf 1.63 MB
10/7/2021
1.63 MB
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
application/pdf 799.33 KB
10/7/2021
799.33 KB
Captuvo SL42 Enterprise Sled Data Sheet
application/pdf 271.14 KB
10/7/2021
271.14 KB
Name
Description
File Size
Date
Size
Captuvo SL42 Series Enterprise Sled for Apple iPhone 6s and Apple iPhone 6s Plus Data Sheet
279.87 KB
10/7/2021
Captuvo SL42h Enterprise Sled - 5th Generation Data Sheet
601.85 KB
10/7/2021
Captuvo SL42 Enterprise Sled Data Sheet
271.14 KB
10/7/2021
Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus Quick Start Guide
824.69 KB
10/7/2021
Captuvo SL 22-42 Quick Start Guide - English
1.05 MB
10/7/2021
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
1.02 MB
10/7/2021
Captuvo SL22-42 Charge Base Quick Start Guide (Captuvo22-42-CB-QS Rev C)
597.87 KB
10/7/2021
Captuvo SL22-42 Home Base Quick Start Guide (CAPTUVO22-42-HB-QS Rev C)
799.33 KB
10/7/2021
Regulatory Sheet: Captuvo SL42 Enterprise Sled for Apple iPhone 6 and iPhone 6 Plus (CAPT42-66P-MULT-RS Rev E)
2.69 MB
11/25/2022
Captuvo SL22-42 Regulatory Sheet (RegSht-CaptuvoSL Rev G)
1007.51 KB
10/7/2021
Captuvo Enterprise Sleds for Apple Mobile Devices Accessory Catalog
1.63 MB
10/7/2021