/content/sps/au/en/search-results.html

Mobile Phone Sleds

Captuvo SL42 Healthcare Sled

Captuvo SL42 Healthcare Sled

Overview

Healthcare organizations are turning to new technologies to improve patient safety and workflow productivity. The Captuvo SL42h enterprise sled encases the Apple iPhone® 7, 6 or 6s with an industry-leading, integrated barcode scanner and a protective, disinfectant-ready housing. The result? A superior tool for clinician workflows

  • Protective disinfectantready housing: Can withstand sanitization chemicals and keeps the iPhone protected from abuse such as drops, bumps, and spills common to healthcare environments.
  • Streamlines communication and scanning devices: Reduces the number of devices healthcare and IT professionals have to manage and use to effectively care for patients.
  • Second-to-none scanning: Increases productivity and throughput with an integrated and easy-to-use imager that provides aggressive scanning of linear and 2D bar codes
  • Powers iPhone: Charges the iPhone ensuring maximum uptime with an easy access swappable battery.
  • RemoteMasterMind™ 4.0 software: Assists enterprises to remotely manage deployed iOS devices, lowering total cost of ownership.

Healthcare organizations today are turning to new technologies like smart phones to improve care team communications, patient safety, and reduce IT spending. Honeywell’s Captuvo™ SL42h Series Enterprise Sled encases the popular 6th, 7th and 8th generation Apple® iPhone™ with an industry-leading, integrated barcode scanner and a disinfectant-ready protective housing, transforming it into a superior tool for clinician workflows.Rather than using traditional communications methods and multiple devices such as landline or VoIP phones, call buttons, pagers or overhead announcements, the Captuvo SL42h gives clinicians a single, more powerful tool to communicate with and manage patient care activities. This reduces the cost of hardware and IT support required to manage multiple devices.The Captuvo SL42h features Honeywell Adaptus™ Imaging Technology 6.0 for barcode scanning enabling fast and accurate reading of linear and 2D barcodes. The SL42h has been specifically enhanced to rapidly capture even the most challenging healthcare barcodes such as clear IV bags and micro-2D barcodes found on medications saving time and improving patient safety.Traditional battery life of the iPhone is greatly improved by the SL42h user swappable external batterypack that powers the SL42h scanner and the iPhone for around the clock use. This allows caregivers to stay up and running without requiring spare iPhones or wasting valuable time waiting for a recharge.Healthcare devices used at the point of care require continuous infection control. The moisture sealed Captuvo SL42h utilizes disinfectant-ready plastic and a sealed screen protector, when combined with the protocol of frequent disinfecting, can minimize the spread of infectious diseases while providing years of reliable service under these conditions.The Captuvo SL42h combined with the iPhone provides a single, easy to use device redefining the way nurses, doctors and other clinicians interact with their EMR software and each other: equipping staff with the right tools and information at the right time for better coordination, improved productivity, and ultimately, better patient care.

Specifications

Features

  • Camera
    • Access to Apple iPhone front and back cameras and LED flash
  • Buttons
    • Home button/touch ID sensor
    • Left and right side scan buttons
    • Volume buttons
  • Compatible Device
    • Iphone 5
    • iPhone 6
    • iPhone 6 Plus
    • iPhone 6/7/8
    • iPod
  • Audio Capability
    • Access to speaker, microphone, beeper indication

Dimensions

  • Overall Dimensions
    • 167,2 mm x 79,3 mm x 26,7 mm (standard battery version)
    • 167,2 mm x 79,3 mm x 31,8 mm (extended battery version)

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK for Apple iPhone 6 series and Apple iPhone 7

Hardware

  • Connection Interface
    • Full USB between Apple iOS device
    • USB between Captuvo & PC

Environmental

  • Operating Humidity
    • 5% to 85% relative humidity, non-condensing
  • Storage Temperature Range
    • -20°C to 45°C
    • 4°F to 113°F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings
    • IP54

Others

  • Application
    • Healthcare
  • Operating Temperature
    • 0°C to 35°C
    • 32°F to 95°F
  • Warranty Duration
    • 1 year factory warranty
  • Brand
    • Honeywell
  • Data Capture
    • Imager

Features

  • Camera
    • Access to Apple iPhone front and back cameras and LED flash
  • Buttons
    • Home button/touch ID sensor
    • Left and right side scan buttons
    • Volume buttons
  • Compatible Device
    • Iphone 5
    • iPhone 6
    • iPhone 6 Plus
    • iPhone 6/7/8
    • iPod
  • Audio Capability
    • Access to speaker, microphone, beeper indication

Dimensions

  • Overall Dimensions
    • 167,2 mm x 79,3 mm x 26,7 mm (standard battery version)
    • 167,2 mm x 79,3 mm x 31,8 mm (extended battery version)

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D
    • OCR
    • PDF
    • Postal

Software & Firmware

  • Development Environment
    • Captuvo SDK for Apple iPhone 6 series and Apple iPhone 7

Hardware

  • Connection Interface
    • Full USB between Apple iOS device
    • USB between Captuvo & PC

Environmental

  • Operating Humidity
    • 5% to 85% relative humidity, non-condensing
  • Storage Temperature Range
    • -20°C to 45°C
    • 4°F to 113°F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings
    • IP54

Others

  • Application
    • Healthcare
  • Operating Temperature
    • 0°C to 35°C
    • 32°F to 95°F
  • Warranty Duration
    • 1 year factory warranty
  • Brand
    • Honeywell
  • Data Capture
    • Imager
  • Camera : Access to Apple iPhone front and back cameras and LED flash
  • Buttons : Home button/touch ID sensor|Left and right side scan buttons|Volume buttons
  • Application : Healthcare
  • Compatible Device : Iphone 5|iPhone 6|iPhone 6 Plus|iPhone 6/7/8|iPod
  • Audio Capability : Access to speaker, microphone, beeper indication
  • Overall Dimensions : 167,2 mm x 79,3 mm x 26,7 mm (standard battery version)|167,2 mm x 79,3 mm x 31,8 mm (extended battery version)
  • Decode Capability : 1D|2D|OCR|PDF|Postal
  • Development Environment : Captuvo SDK for Apple iPhone 6 series and Apple iPhone 7
  • Connection Interface : Full USB between Apple iOS device|USB between Captuvo & PC
  • Operating Temperature : 0°C to 35°C|32°F to 95°F
  • Operating Humidity : 5% to 85% relative humidity, non-condensing
  • Storage Temperature Range : -20°C to 45°C|4°F to 113°F
  • Drop Specifications : Designed to withstand multiple 1.2 m (4 ft) drops to concrete, all axis under room temperature
  • Protection Ratings : IP54
  • Warranty Duration : 1 year factory warranty
  • Brand : Honeywell
  • Data Capture : Imager
Manuals and Guides
Name
Description
File Size
Date
Size
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
application/pdf 1.02 MB
10/7/2021
1.02 MB
Regulatory Information
Name
Description
File Size
Date
Size
Captuvo SL42(H) Enterprise Sled for Apple iPhone 7, 6, and 6s Regulatory Sheet (P/N CAP42-76S-ML-RS-01 Rev B)
application/pdf 1.71 MB
10/7/2021
1.71 MB
Others
Name
Description
File Size
Date
Size
Captuvo SL42h Series Enterprise Sled for Apple iPhone 8, 7, 6, and 6s Data Sheet
application/pdf 156.85 KB
10/7/2021
156.85 KB
Name
Description
File Size
Date
Size
Captuvo SL42(H) Enterprise Sled for Apple iPhone 7, 6, and 6s Regulatory Sheet (P/N CAP42-76S-ML-RS-01 Rev B)
application/pdf 1.71 MB
10/7/2021
1.71 MB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
application/pdf 1.02 MB
10/7/2021
1.02 MB
Captuvo SL42h Series Enterprise Sled for Apple iPhone 8, 7, 6, and 6s Data Sheet
application/pdf 156.85 KB
10/7/2021
156.85 KB
Name
Description
File Size
Date
Size
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
7/16/2024
Captuvo Enterprise Sled User Guide (P/N CAPTUVOSLED-UG Rev C)
1.02 MB
10/7/2021
Captuvo SL42(H) Enterprise Sled for Apple iPhone 7, 6, and 6s Regulatory Sheet (P/N CAP42-76S-ML-RS-01 Rev B)
1.71 MB
10/7/2021
Captuvo SL42h Series Enterprise Sled for Apple iPhone 8, 7, 6, and 6s Data Sheet
156.85 KB
10/7/2021