/content/sps/au/en/search-results.html

Tablets

RT10 Rugged Tablet - Windows

RT10 Rugged Tablet - Windows

Overview
The Honeywell RT10W rugged tablet is designed for rapid user adoption, minimized TCO and optimized device management. Whether you’:re a supervisor or a shop floor employee, a manager or a maintenance worker, the RT10W is ready to fit into your daily workflow.
  • Vehicle docks for forklift mounting, desk docks for of ce use, hand or shoulder straps for keeping your tablet at your side –: the RT10W has a full suite of accessories for many different work flows.
  • Stay connected with eld employees with the RT10W and Smart Talk. Connect eld workers with subject matter experts using secure PTT, text, voice and video communications.
  • Powerful barcode scan capabilities including near, mid and far range scans with instantaneous autofocus.
  • Rugged construction withstands 1.2 m (4 ft) drops to concrete using MIL-STD 810G standards, and has an IP65 rating against dust and water.
Keeping workers and managers connected and providing them with the data and functionality they need, when they need it, is crucial to every business. To enable this, you need mobile devices that not only fit your workflow, but also your workforce. If workers don’:t use a device, the benefits of connectivity, data capture and productivity are never achieved. With its 10.1-inch bright, high-resolution, optically bonded display and a light yet durable form factor, the Honeywell RT10W rugged tablet is easy to use all day long, making it perfect for rapid user adoption. For data capture, the FlexRange dual-lens imager is capable of scans less than 0.1 m (5 in) all the way out to 10.7 m (35 ft), so users can easily capture barcodes from across the room without having to waste time getting close enough for a scan. In addition to flexibility and ease of use, mobile devices must also deliver minimized TCO by being durable and optimized for productivity. With its rugged drop specification and IP65 rating, the RT10W is built to last, and its hotswappable battery packs can save you the hours of downtime that can occur when a device loses its charge.
Specifications

Features

  • Camera
    • Yes
  • Features
    • Powerful Barcode Scan Capabilities
    • Rugged Construction

Dimensions

  • Overall Dimensions
    • 10.7 x 7.76 x 0.77 in
    • 27.19 x 19.83 x 1.95 cm

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V5.0

Hardware

  • Connection Interface
    • Audio
    • Micro HDMI
    • USB

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • 1.2 m (4 ft) to concrete

Others

  • Processor
    • Intel® Pentium® N4200 Apollo Lake Processor 1.10 GHz
  • Display Size
    • 10.1 in
  • Display Resolution
    • 1920 x 1200
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 3 yr
  • Platform
    • Other
  • Keyboard
    • Touchscreen only
  • Operating System Type
    • Windows
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Network
    • WLAN
    • WLAN/WWAN
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Camera Position
    • Front and Rear

Features

  • Camera
    • Yes
  • Features
    • Powerful Barcode Scan Capabilities
    • Rugged Construction

Dimensions

  • Overall Dimensions
    • 10.7 x 7.76 x 0.77 in
    • 27.19 x 19.83 x 1.95 cm

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V5.0

Hardware

  • Connection Interface
    • Audio
    • Micro HDMI
    • USB

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • 1.2 m (4 ft) to concrete

Others

  • Processor
    • Intel® Pentium® N4200 Apollo Lake Processor 1.10 GHz
  • Display Size
    • 10.1 in
  • Display Resolution
    • 1920 x 1200
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 3 yr
  • Platform
    • Other
  • Keyboard
    • Touchscreen only
  • Operating System Type
    • Windows
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Network
    • WLAN
    • WLAN/WWAN
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Camera Position
    • Front and Rear
  • Camera : Yes
  • Features : Powerful Barcode Scan Capabilities|Rugged Construction
  • Overall Dimensions : 10.7 x 7.76 x 0.77 in|27.19 x 19.83 x 1.95 cm
  • Decode Capability : 1D|2D
  • Bluetooth Specifications : V5.0
  • Processor : Intel® Pentium® N4200 Apollo Lake Processor 1.10 GHz
  • Connection Interface : Audio|Micro HDMI|USB
  • Display Size : 10.1 in
  • Display Resolution : 1920 x 1200
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Temperature : - 10 - 50 °C|14 - 122 °F
  • Operating Humidity : 10 - 90 %
  • Drop Specifications : 1.2 m (4 ft) to concrete
  • Warranty Duration : 3 yr
  • Platform : Other
  • Keyboard : Touchscreen only
  • Operating System Type : Windows
  • Scan Range : FlexRange FR|Standard Range
  • Network : WLAN|WLAN/WWAN
  • Durability : Durable 1.2 m (4 ft) rm
  • Camera Position : Front and Rear
Data Sheet
Name
Description
File Size
Date
Size
RT10A Rugged Tablet Data Sheet
application/pdf 157.83 KB
1/30/2023
157.83 KB
RT10W Rugged Tablet Data Sheet
application/pdf 120.37 KB
1/11/2022
120.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
10/7/2021
697.16 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
application/pdf 215.8 KB
10/25/2023
215.8 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
application/pdf 389.99 KB
10/7/2021
389.99 KB
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
application/pdf 1.7 MB
10/25/2023
1.7 MB
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
application/pdf 331.69 KB
10/7/2021
331.69 KB
User Guide: Windows 10 Network and Security (ALLSKU-W-EN-SG-01 Rev B)
application/pdf 287.26 KB
7/6/2022
287.26 KB
Quick Start Guide: RT10W Rugged Tablet - English (RT10W-EN-QS-01 Rev C)
application/pdf 1.95 MB
6/26/2023
1.95 MB
User Guide: RT10W (RT10W-EN-UG-01 Rev C)
application/pdf 5.48 MB
10/25/2023
5.48 MB
Launcher for Windows User Guide (LAUNCH-W-EN-UG-01 Rev A)
application/pdf 374.64 KB
10/7/2021
374.64 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
application/pdf 2.47 MB
9/8/2022
2.47 MB
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
application/pdf 474.11 KB
4/1/2022
474.11 KB
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
application/pdf 1.09 MB
11/15/2022
1.09 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
RT10 Series Rugged Tablet Accessories Guide
application/pdf 690.29 KB
10/12/2023
690.29 KB
Name
Description
File Size
Date
Size
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
10/7/2021
697.16 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
91 KB
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
215.8 KB
10/25/2023
215.8 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/7/2021
389.99 KB
RT10A Rugged Tablet Data Sheet
157.83 KB
1/30/2023
157.83 KB
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
1.7 MB
10/25/2023
1.7 MB
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
331.69 KB
10/7/2021
331.69 KB
RT10W Rugged Tablet Data Sheet
120.37 KB
1/11/2022
120.37 KB
User Guide: Windows 10 Network and Security (ALLSKU-W-EN-SG-01 Rev B)
287.26 KB
7/6/2022
287.26 KB
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
2.47 MB
9/8/2022
2.47 MB
Quick Start Guide: RT10W Rugged Tablet - English (RT10W-EN-QS-01 Rev C)
1.95 MB
6/26/2023
1.95 MB
User Guide: RT10W (RT10W-EN-UG-01 Rev C)
5.48 MB
10/25/2023
5.48 MB
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
474.11 KB
4/1/2022
474.11 KB
Launcher for Windows User Guide (LAUNCH-W-EN-UG-01 Rev A)
374.64 KB
10/7/2021
374.64 KB
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
1.09 MB
11/15/2022
1.09 MB
RT10 Series Rugged Tablet Accessories Guide
690.29 KB
10/12/2023
690.29 KB
Name
Description
File Size
Date
Size
RT10A Rugged Tablet Data Sheet
157.83 KB
1/30/2023
RT10W Rugged Tablet Data Sheet
120.37 KB
1/11/2022
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
10/7/2021
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
215.8 KB
10/25/2023
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/7/2021
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
1.7 MB
10/25/2023
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
331.69 KB
10/7/2021
User Guide: Windows 10 Network and Security (ALLSKU-W-EN-SG-01 Rev B)
287.26 KB
7/6/2022
Quick Start Guide: RT10W Rugged Tablet - English (RT10W-EN-QS-01 Rev C)
1.95 MB
6/26/2023
User Guide: RT10W (RT10W-EN-UG-01 Rev C)
5.48 MB
10/25/2023
Launcher for Windows User Guide (LAUNCH-W-EN-UG-01 Rev A)
374.64 KB
10/7/2021
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
2.47 MB
9/8/2022
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
474.11 KB
4/1/2022
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
1.09 MB
11/15/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
RT10 Series Rugged Tablet Accessories Guide
690.29 KB
10/12/2023
Product Number
Image
SKU
Description
alt
RT10W-L00-17C12E0E
´RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-17C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-18C12E0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-18C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12E0E
´RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12S1E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Outdoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12E0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12S1E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Outdoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
Image
SKU
Description
alt
RT10W-L00-17C12E0E
´RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-17C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-18C12E0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L00-18C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12E0E
´RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-17C12S1E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Outdoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12E0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12S0E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10W-L10-18C12S1E
RT10W Windows 10in Tablet / 8GB/128GB / WWAN / Outdoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Win 10 2019 / 802.11abgn,ac / Bluetooth / Worldwide Mode