/content/sps/au/en/search-results.html

Tablets

ScanPal EDA71 Enterprise Tablet

ScanPal EDA71 Enterprise Tablet

Overview

It's like the Swiss Army Knife®: of rugged, enterprise tablet computers. The 7-inch ScanPal™: EDA71 tablet equips retail, DSD, field service, and T&L operations with a flexible solution that fits a wide range of workflows. It provides the processing power modern operations need, real-time connectivity for business-critical applications, and enterprise-level reliability, support, and protection.

  • The carry case with shoulder strap has a 'grab and go' design that lets you instantly shift from comfortably carrying the tablet to full use of all functions while still in the case.
  • The ScanPal EDA71 supports Android O, P, and Q, providing the lifecycle you need. Currently, EDA71 is loaded with Android 8 and and 10
  • Enhanced network connectivity capabilities, including 802.11 a/b/g/n/ac, 2x2 MIMO WLAN, Bluetooth®: 4.2, and NFC.
  • A sleek, modern, and contemporary design plus enterprise-grade ruggedness. Built tough to withstand 1.2 m (4 ft) drops to concrete, and 200 0.5 m tumbles.
  • New memory options, new scanning options, and a powerful new processor platform coupled with new accessories make the ScanPal EDA71 ideal for a wide range of customer needs.
  • A new rotating handstrap makes it easy to scan barcodes while holding the tablet with one hand, and convenient to show the screen to a customer.

As businesses continue to optimize operations, they&apos:re looking for flexible, enterprise-grade devices they can use for multiple workflows. The ScanPal EDA71 tablet is the solution. It combines:

  • Fast Qualcomm Snapdragon SDM450 8-core processor
  • Vivid 7-inch Corning®: Gorilla Glass®: display
  • Robust, up-to-date wireless connectivity
  • Your choice of 2 scanners
  • New accessories

The ScanPal EDA71 is the right choice for a variety of applications:

  • Retail line busting
  • Merchandising in DSD
  • Taking inventory at a convenience store
  • Retrieving repair history information in the field
  • And more

With its intuitive, modern touchscreen design, the ScanPal EDA71 device is as comfortable and easy to use as a consumer tablet, but with the advantages of a professional-grade product, including the support and lifecycle that are critical for enterprises.

Helpful accessories

  • Rotating handstrap: Enables fast, one-handed scanning using side scan triggers: also makes it easy to show the display to customers.
  • Carry case with shoulder strap: Quickly switch from carrying the tablet to using it, without having to remove the device from the case. Reduces arm fatigue and frees both hands for other activities.
  • eHomeBase: A recharging station with Ethernet and USB ports.
  • Vehicle dock: Extend the tablet&apos:s capabilities from a vehicle or push cart by connecting a USB peripheral.
Specifications

Features

  • Camera
    • Yes
  • Features
    • 13 MP Color Camera
    • 7-Inch Gorilla Glass Touchscreen Display
    • Built for Rugged Environments
    • Fast 1D/2D Barcode Scanning
    • Flexible Network Coverage
    • Industry-Leading Investment Protection
    • Powerful, Efficient 8-Core Processor

Dimensions

  • Overall Dimensions
    • 21.4 x 11.8 x 2.1 cm
    • 8.4 x 4.6 x 0.83 in

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V4.2

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 64 GB Flash/4 GB RAM

Hardware

  • Connection Interface
    • Audio
    • Ethernet
    • USB

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Protection Ratings
    • IP64
  • Tumble Specifications
    • Exceeds 200 times at 0.5 m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • 1.2 m (4 ft) to concrete at room temp (10 °C to 50 °C)

Others

  • Application
    • Logistics
    • Retail
  • Operating System
    • Android 8
  • Processor
    • 1.8 GHz Qualcomm® SDM450 octa-core
  • Display Size
    • 7 in
  • Display Resolution
    • 1280 x 720
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Camera Position
    • Rear only
  • Platform
    • ScanPal
  • Network
    • WLAN
    • WLAN/WWAN
  • Keyboard
    • Touchscreen only
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Operating System Type
    • Android
  • Scan Range
    • Standard Range

Features

  • Camera
    • Yes
  • Features
    • 13 MP Color Camera
    • 7-Inch Gorilla Glass Touchscreen Display
    • Built for Rugged Environments
    • Fast 1D/2D Barcode Scanning
    • Flexible Network Coverage
    • Industry-Leading Investment Protection
    • Powerful, Efficient 8-Core Processor

Dimensions

  • Overall Dimensions
    • 21.4 x 11.8 x 2.1 cm
    • 8.4 x 4.6 x 0.83 in

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V4.2

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 64 GB Flash/4 GB RAM

Hardware

  • Connection Interface
    • Audio
    • Ethernet
    • USB

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Protection Ratings
    • IP64
  • Tumble Specifications
    • Exceeds 200 times at 0.5 m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • 1.2 m (4 ft) to concrete at room temp (10 °C to 50 °C)

Others

  • Application
    • Logistics
    • Retail
  • Operating System
    • Android 8
  • Processor
    • 1.8 GHz Qualcomm® SDM450 octa-core
  • Display Size
    • 7 in
  • Display Resolution
    • 1280 x 720
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Camera Position
    • Rear only
  • Platform
    • ScanPal
  • Network
    • WLAN
    • WLAN/WWAN
  • Keyboard
    • Touchscreen only
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Operating System Type
    • Android
  • Scan Range
    • Standard Range
  • Application : Logistics|Retail
  • Camera : Yes
  • Features : 13 MP Color Camera|7-Inch Gorilla Glass Touchscreen Display|Built for Rugged Environments|Fast 1D/2D Barcode Scanning|Flexible Network Coverage|Industry-Leading Investment Protection|Powerful, Efficient 8-Core Processor
  • Overall Dimensions : 21.4 x 11.8 x 2.1 cm|8.4 x 4.6 x 0.83 in
  • Decode Capability : 1D|2D
  • Bluetooth Specifications : V4.2
  • Operating System : Android 8
  • Memory : 32 GB Flash/2 GB RAM|64 GB Flash/4 GB RAM
  • Processor : 1.8 GHz Qualcomm® SDM450 octa-core
  • Display Size : 7 in
  • Connection Interface : Audio|Ethernet|USB
  • Display Resolution : 1280 x 720
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Operating Humidity : 10 - 90 %
  • Operating Temperature : - 10 - 50 °C|14 - 122 °F
  • Protection Ratings : IP64
  • Tumble Specifications : Exceeds 200 times at 0.5 m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications : 1.2 m (4 ft) to concrete at room temp (10 °C to 50 °C)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Camera Position : Rear only
  • Platform : ScanPal
  • Network : WLAN|WLAN/WWAN
  • Keyboard : Touchscreen only
  • Durability : Durable 1.2 m (4 ft) rm
  • Operating System Type : Android
  • Scan Range : Standard Range
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA71 Enterprise Tablet Data Sheet
application/pdf 397.41 KB
10/7/2021
397.41 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
ScanPal EDA71 Display Dock User Guide (EDA71-DB-EN-UG-01 Rev B)
application/pdf 305.4 KB
10/7/2021
305.4 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: ScanPal EDA71 Enterprise Tablet - English (EDA71-A-EN-QS-01 Rev C)
application/pdf 984.38 KB
6/26/2023
984.38 KB
ScanPal EDA71 Enterprise Tablet User Guide (EDA71-A-EN-UG-01 Rev B)
application/pdf 1.43 MB
10/7/2021
1.43 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: EDA71 Industrial Tablet (EDA71-RegSht-01 Rev A)
application/pdf 1.65 MB
12/5/2022
1.65 MB
Regulatory Sheet: EDA71 Display Dock (EDA71-DB-ML-RS-02 Rev A)
application/pdf 1.06 MB
12/9/2022
1.06 MB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA71 Tablet Accessories Guide
application/pdf 1.25 MB
10/7/2021
1.25 MB
Name
Description
File Size
Date
Size
Regulatory Sheet: EDA71 Industrial Tablet (EDA71-RegSht-01 Rev A)
1.65 MB
12/5/2022
1.65 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
438.97 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
ScanPal EDA71 Display Dock User Guide (EDA71-DB-EN-UG-01 Rev B)
305.4 KB
10/7/2021
305.4 KB
ScanPal EDA71 Enterprise Tablet Data Sheet
397.41 KB
10/7/2021
397.41 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
2.18 MB
Regulatory Sheet: EDA71 Display Dock (EDA71-DB-ML-RS-02 Rev A)
1.06 MB
12/9/2022
1.06 MB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
536.49 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: ScanPal EDA71 Enterprise Tablet - English (EDA71-A-EN-QS-01 Rev C)
984.38 KB
6/26/2023
984.38 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
1.14 MB
ScanPal EDA71 Tablet Accessories Guide
1.25 MB
10/7/2021
1.25 MB
ScanPal EDA71 Enterprise Tablet User Guide (EDA71-A-EN-UG-01 Rev B)
1.43 MB
10/7/2021
1.43 MB
Name
Description
File Size
Date
Size
ScanPal EDA71 Enterprise Tablet Data Sheet
397.41 KB
10/7/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
ScanPal EDA71 Display Dock User Guide (EDA71-DB-EN-UG-01 Rev B)
305.4 KB
10/7/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
Quick Start Guide: ScanPal EDA71 Enterprise Tablet - English (EDA71-A-EN-QS-01 Rev C)
984.38 KB
6/26/2023
ScanPal EDA71 Enterprise Tablet User Guide (EDA71-A-EN-UG-01 Rev B)
1.43 MB
10/7/2021
Regulatory Sheet: EDA71 Industrial Tablet (EDA71-RegSht-01 Rev A)
1.65 MB
12/5/2022
Regulatory Sheet: EDA71 Display Dock (EDA71-DB-ML-RS-02 Rev A)
1.06 MB
12/9/2022
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
ScanPal EDA71 Tablet Accessories Guide
1.25 MB
10/7/2021