/content/sps/au/en/search-results.html

Vehicle-Mount Computers

Thor VM1A Vehicle-Mounted Computer

Thor VM1A Vehicle-Mounted Computer

Overview

The Android™:-based Thor™: VM1A combines all of the easy-to-use , easy-to-maintain features of the popular Thor VM1 and CV41 models, with all the advantages of Honeywell’:s Mobility Edge™: platform to help accelerate provisioning and deployment, optimize performance, and extend lifecycle for better investment protection and lower cost of ownership.

  • No need to choose between optimizing productivity and minimizing IT support costs. All Honeywell Mobility Edge computers share a common hardware and software platform. From an IT perspective, they are all the same product.
  • The Mobility Edge hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance, and lifecycle management.
  • Security update availability is just as important as computer durability for maximizing a computer’:s useful life. Mobility Edge products provide five more years of security updates than a typical Android device.
  • The field-replaceable front panel reduces maintenance costs by enabling on-site unskilled personnel to service the most wear- and abuse-prone components themselves rather than returning them to the repair depot.
  • The Smart Dock feature enables mounting and removal in seconds without touching cabling, saving on support and maintenance costs while minimizing capital expense by allowing the shifting of computers between vehicles as workloads change.

Forklifts and vehicle-mounted computers are essential tools in the day to-day workflows of warehouses, manufacturing, ports, and intermodal environments. Forklift operators and distribution managers need to keep products moving in and out all day long, without compromise, with an advanced mobile solution that can keep up with your inventory replenishment and outgoing orders, your workforce, and your IT infrastructure. You need the Thor™: VM1A from Honeywell.Built with many of the same easy-to-use, easy-to-maintain features of the popular Thor VM1 and CV41 models, the rugged, Android™:-based Thor VM1A also offers all the advantages of Honeywell’:s Mobility Edge™: platform –: including the ability to accelerate provisioning, application certification, and deployment across the enterprise.The Thor VM1A is upgradable from Android O to Android R, with extended security update support via Honeywell Sentinel to extend product lifecycle and maximize return on investment. The device’:s advanced enterprise configuration and software support tools also simplify frequently repeated tasks such as unit setup and distribution of security and software updates.Compact, ergonomic, and powerful, the Thor VM1A has numerous breakthrough features designed to maximize productivity, minimize visual obstructions, and reduce or eliminate downtime.Built tough for challenging forklift environments, the Thor VM1A includes a powerful Qualcomm®: 660 processor, 2x2 MIMO WLAN connectivity, integrated keyboard, and large 8-inch touchscreen readable both indoors and out, keeping critical data accessible right from the forklift driver’:s seat. An optional screen defroster is available for use in cold storage and freezer environments.The Smart Dock feature enables users to quickly shift computers between vehicles, while the ignition control feature offers adjustable power management settings to save startup time and extend vehicle battery life, maximizing efficiencies and uptime.The field-replaceable front panel allows enterprises to minimize investments in spare parts by substituting low-cost spare front panels for complete spare computers. In-house staff can quickly and easily swap out the front panel, fixing typical touchscreen or keyboard failures and rapidly returning units to service, saving valuable time and maintenance costs and lowering total cost of ownership.

Specifications

Features

  • Features
    • Future-Proof

Dimensions

  • Overall Dimensions
    • 10.6 x 8.4 x 1.7 in
    • 26.8 x 21.4 x 4.3 cm

Network

  • Bluetooth Specifications
    • v5.0

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Keyboard Types
    • QWERTY
  • Connection Interface
    • Audio
    • CANbus
    • Ethernet
    • RS-232
    • USB

Environmental

  • Cold Storage
    • Cold storage defrosters
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Vibration Resistance
    • MIL-STD-810F

Others

  • Application
    • Distribution
    • Manufacturing
  • Operating System
    • Android 8
  • Display Size
    • 20 cm
    • 8 in
  • Display Resolution
    • 1280 x 768
  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Screensize
    • 8 inch
  • Network
    • WLAN
  • Operating System Type
    • Android
  • Touchscreen Type
    • Capacitive- Optimized for Touch
  • Keyboard
    • QWERTY

Features

  • Features
    • Future-Proof

Dimensions

  • Overall Dimensions
    • 10.6 x 8.4 x 1.7 in
    • 26.8 x 21.4 x 4.3 cm

Network

  • Bluetooth Specifications
    • v5.0

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Keyboard Types
    • QWERTY
  • Connection Interface
    • Audio
    • CANbus
    • Ethernet
    • RS-232
    • USB

Environmental

  • Cold Storage
    • Cold storage defrosters
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Vibration Resistance
    • MIL-STD-810F

Others

  • Application
    • Distribution
    • Manufacturing
  • Operating System
    • Android 8
  • Display Size
    • 20 cm
    • 8 in
  • Display Resolution
    • 1280 x 768
  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Screensize
    • 8 inch
  • Network
    • WLAN
  • Operating System Type
    • Android
  • Touchscreen Type
    • Capacitive- Optimized for Touch
  • Keyboard
    • QWERTY
  • Application : Distribution|Manufacturing
  • Features : Future-Proof
  • Overall Dimensions : 10.6 x 8.4 x 1.7 in|26.8 x 21.4 x 4.3 cm
  • Bluetooth Specifications : v5.0
  • Operating System : Android 8
  • Memory : 32 GB Flash/4 GB RAM
  • Keyboard Types : QWERTY
  • Connection Interface : Audio|CANbus|Ethernet|RS-232|USB
  • Display Size : 20 cm|8 in
  • Display Resolution : 1280 x 768
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Cold Storage : Cold storage defrosters
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : - 22 - 122 °F|- 30 - 50 °C
  • Vibration Resistance : MIL-STD-810F
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Screensize : 8 inch
  • Network : WLAN
  • Operating System Type : Android
  • Touchscreen Type : Capacitive- Optimized for Touch
  • Keyboard : QWERTY
Data Sheet
Name
Description
File Size
Date
Size
Thor VM1A Vehicle-Mounted Computer Data Sheet
application/pdf 143.87 KB
7/18/2022
143.87 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Thor VM1 and Thor VM1A Replaceable Front Panel Installation Sheet (164007-0001 REV D)
application/pdf 543.67 KB
10/7/2021
543.67 KB
Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
application/pdf 324.3 KB
10/7/2021
324.3 KB
User Guide: Thor VM1A (VM1A-A-EN-UG REV D)
application/pdf 11.6 MB
6/13/2024
11.6 MB
Thor VM1 and Thor VM1A Replaceable UPS Battery Installation Instructions (164310-0001 REV B)
application/pdf 602.12 KB
10/7/2021
602.12 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: Thor VM1A Vehicle-Mounted Computer - English (VM1A-A-EN-QS Rev B)
application/pdf 1.63 MB
3/2/2022
1.63 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Thor VM1A (VM1A-ML-RS-03 Rev A)
application/pdf 2.46 MB
7/18/2023
2.46 MB
Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
application/pdf 1.49 MB
12/2/2022
1.49 MB
Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
application/pdf 1.46 MB
12/2/2022
1.46 MB
Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
application/pdf 1.41 MB
12/2/2022
1.41 MB
Name
Description
File Size
Date
Size
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Regulatory Sheet: Thor VM1A (VM1A-ML-RS-03 Rev A)
application/pdf 2.46 MB
7/18/2023
2.46 MB
Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
application/pdf 1.49 MB
12/2/2022
1.49 MB
Thor VM1 and Thor VM1A Replaceable Front Panel Installation Sheet (164007-0001 REV D)
application/pdf 543.67 KB
10/7/2021
543.67 KB
Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
application/pdf 324.3 KB
10/7/2021
324.3 KB
Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
application/pdf 1.46 MB
12/2/2022
1.46 MB
Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
application/pdf 1.41 MB
12/2/2022
1.41 MB
User Guide: Thor VM1A (VM1A-A-EN-UG REV D)
application/pdf 11.6 MB
6/13/2024
11.6 MB
Thor VM1 and Thor VM1A Replaceable UPS Battery Installation Instructions (164310-0001 REV B)
application/pdf 602.12 KB
10/7/2021
602.12 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Thor VM1A Vehicle-Mounted Computer Data Sheet
application/pdf 143.87 KB
7/18/2022
143.87 KB
Quick Start Guide: Thor VM1A Vehicle-Mounted Computer - English (VM1A-A-EN-QS Rev B)
application/pdf 1.63 MB
3/2/2022
1.63 MB
Name
Description
File Size
Date
Size
Thor VM1A Vehicle-Mounted Computer Data Sheet
143.87 KB
7/18/2022
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
Thor VM1 and Thor VM1A Replaceable Front Panel Installation Sheet (164007-0001 REV D)
543.67 KB
10/7/2021
Screen Blanking Box Installation Instructions (VM-SB-EN-IN-01 Rev A)
324.3 KB
10/7/2021
User Guide: Thor VM1A (VM1A-A-EN-UG REV D)
11.6 MB
6/13/2024
Thor VM1 and Thor VM1A Replaceable UPS Battery Installation Instructions (164310-0001 REV B)
602.12 KB
10/7/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Quick Start Guide: Thor VM1A Vehicle-Mounted Computer - English (VM1A-A-EN-QS Rev B)
1.63 MB
3/2/2022
Regulatory Sheet: Thor VM1A (VM1A-ML-RS-03 Rev A)
2.46 MB
7/18/2023
Regulatory Insert: VM3D Enhanced Dock (VM3D-INSERT REV F)
1.49 MB
12/2/2022
Regulatory Insert: VM1D Standard Dock (VM1D-INSERT REV F)
1.46 MB
12/2/2022
Regulatory Insert: VMXACD Enhanced Dock for Off-Vehicle Use (VMXACD-INSERT-01 REV A)
1.41 MB
12/2/2022
Product Number
Image
SKU
Description
alt
VM1A-L0N-1A1A20E
VM1A / Indoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A1B20E
VM1A / Indoor Resistive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A2A20E
VM1A / Defroster Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A2B20E
VM1A / Defroster Resistive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A3A20E
VM1A / Outdoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A4A20E
VM1A / Indoor Capacitive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A4B20E
VM1A / Indoor Capacitive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A6A20E
VM1A / Outdoor Capacitive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A6B20E
VM1A / Outdoor Capacitive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1B1A20E
VM1A / Indoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / External WLAN Antenna Connections / Bluetooth / ETSI
Image
SKU
Description
alt
VM1A-L0N-1A1A20E
VM1A / Indoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A1B20E
VM1A / Indoor Resistive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A2A20E
VM1A / Defroster Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A2B20E
VM1A / Defroster Resistive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A3A20E
VM1A / Outdoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A4A20E
VM1A / Indoor Capacitive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A4B20E
VM1A / Indoor Capacitive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A6A20E
VM1A / Outdoor Capacitive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1A6B20E
VM1A / Outdoor Capacitive / Android ML non-GMS / Client Pack / 4GB / 32GB / 802.11abgnac / Internal WLAN Antennas / Bluetooth / ETSI
alt
VM1A-L0N-1B1A20E
VM1A / Indoor Resistive / Android ML GMS / Client Pack / 4GB / 32GB / 802.11abgnac / External WLAN Antenna Connections / Bluetooth / ETSI