/content/sps/au/en/search-results.html

Wearable Computers

CW45 Wearable Computer

The CW45 wearable mobile computer brings optimized ergonomics and performance to arm-worn applications. Comfortable, powerful, compact, durable, and easy to use, the CW45 provides maximum solution return on investment.

Overview
The CW45 wearable computer is a rugged performance tool that improves productivity by ergonomically presenting the workflow information at the point of activity and integrating the tools needed to perform the job at hand. Ultra-reliable performance, data connectivity, and communications for frontline mobile workers in warehouse/DC, retail, logistics, and manufacturing is always where it is needed, when it is needed. Designed from the ground up for comfort, ease of use, and reliability, the CW45 offers a low profile, large 4.7 inch HD display, enterprise-level ruggedness, and comfortable, easy-to-wear accessories. The CW45 is designed for businesses that invest in sophisticated solutions and want a durable, stable, secure platform on which to implement them. Built on the newest generation of Honeywell's Mobility Edge™ platform, the CW45 delivers the lifecycle, security, and durability to optimize solution return on investment in the long term.
Specifications

Dimensions

  • Overall Dimensions
    • 133 mm x 86 mm x 14 mm

Scanning Specifications

  • Decode Capability
    • Can read barcodes with paired scanner accessory, or via integrated camera

Network

  • Computer Wireless Communication
    • WLAN, Bluetooth, NFC
  • Bluetooth Specifications
    • Bluetooth 5.1, classic and BLE
  • WLAN Specifications
    • Wi-Fi6 certified: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO

Memory & Data

  • Memory
    • 6 GB DDR4x RAM, 64 GB UFS Flash

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Cold Storage
    • Yes, -20C minimum operating temperature
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)

Standards & Approvals

  • Protection Ratings
    • Independently certified to meet IP65 and IP67 standards for moisture and particle intrusion
  • Tumble Specifications
    • Exceeds 1,000 times at 0.5m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

Others

  • Features
    • Compact and comfortable wearable MobilityEdge™ computer
  • Application
    • DC
    • E-Commerce
    • Manufacturing
    • Retail
    • Warehouse
  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Battery Capacity
    • 3400 mAh (standard)
    • 6800 mAh (extended)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Warranty Duration
    • One year factory warranty

Dimensions

  • Overall Dimensions
    • 133 mm x 86 mm x 14 mm

Scanning Specifications

  • Decode Capability
    • Can read barcodes with paired scanner accessory, or via integrated camera

Network

  • Computer Wireless Communication
    • WLAN, Bluetooth, NFC
  • Bluetooth Specifications
    • Bluetooth 5.1, classic and BLE
  • WLAN Specifications
    • Wi-Fi6 certified: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO

Memory & Data

  • Memory
    • 6 GB DDR4x RAM, 64 GB UFS Flash

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Cold Storage
    • Yes, -20C minimum operating temperature
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)

Standards & Approvals

  • Protection Ratings
    • Independently certified to meet IP65 and IP67 standards for moisture and particle intrusion
  • Tumble Specifications
    • Exceeds 1,000 times at 0.5m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

Others

  • Features
    • Compact and comfortable wearable MobilityEdge™ computer
  • Application
    • DC
    • E-Commerce
    • Manufacturing
    • Retail
    • Warehouse
  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Battery Capacity
    • 3400 mAh (standard)
    • 6800 mAh (extended)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Warranty Duration
    • One year factory warranty
  • Features : Compact and comfortable wearable MobilityEdge™ computer
  • Application : DC|E-Commerce|Manufacturing|Retail|Warehouse
  • Overall Dimensions : 133 mm x 86 mm x 14 mm
  • Decode Capability : Can read barcodes with paired scanner accessory, or via integrated camera
  • Computer Wireless Communication : WLAN, Bluetooth, NFC
  • Bluetooth Specifications : Bluetooth 5.1, classic and BLE
  • WLAN Specifications : Wi-Fi6 certified: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO
  • Memory : 6 GB DDR4x RAM, 64 GB UFS Flash
  • Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Battery Capacity : 3400 mAh (standard)|6800 mAh (extended)
  • Battery Types : Li-ion
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Cold Storage : Yes, -20C minimum operating temperature
  • Operating Humidity : 5% to 95% (non-condensing)
  • Storage Temperature Range : -30°C to +70°C (-22°F to +158°F)
  • Protection Ratings : Independently certified to meet IP65 and IP67 standards for moisture and particle intrusion
  • Tumble Specifications : Exceeds 1,000 times at 0.5m (1.64 ft) per IEC 60068-2-32 specification
  • Drop Specifications : Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H
  • Warranty Duration : One year factory warranty
Data Sheet
Name
Description
File Size
Date
Size
CW45 Wearable Mobile Computer Datasheet
application/pdf 197.53 KB
1/26/2023
197.53 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
application/pdf 1.87 MB
4/4/2024
1.87 MB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Quick Start Guide: CW45 Wearable Computer (CW45-A-EN-QS-01 Rev G)
application/pdf 1.32 MB
3/28/2024
1.32 MB
User Guide: CW45 Wearable Computer (CW45-A-EN-UG-01 Rev E)
application/pdf 2.63 MB
5/28/2024
2.63 MB
User Guide: CW45 Accessories (CW45-ACC-EN-UG-01 Rev E)
application/pdf 1.64 MB
6/22/2023
1.64 MB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Pack Information: Models CW45-BAT-S/CW45-BAT-EX (CW45-BAT-ML-IN-01 Rev A)
application/pdf 475.71 KB
12/5/2022
475.71 KB
Regulatory Sheet: CW45 Wearable Computer (CW45-ML-RS-03 Rev A)
application/pdf 1.29 MB
2/1/2024
1.29 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
CW45 Wearable Mobile Computer Datasheet
application/pdf 197.53 KB
1/26/2023
197.53 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
application/pdf 1.87 MB
4/4/2024
1.87 MB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Battery Pack Information: Models CW45-BAT-S/CW45-BAT-EX (CW45-BAT-ML-IN-01 Rev A)
application/pdf 475.71 KB
12/5/2022
475.71 KB
Regulatory Sheet: CW45 Wearable Computer (CW45-ML-RS-03 Rev A)
application/pdf 1.29 MB
2/1/2024
1.29 MB
Quick Start Guide: CW45 Wearable Computer (CW45-A-EN-QS-01 Rev G)
application/pdf 1.32 MB
3/28/2024
1.32 MB
User Guide: CW45 Wearable Computer (CW45-A-EN-UG-01 Rev E)
application/pdf 2.63 MB
5/28/2024
2.63 MB
User Guide: CW45 Accessories (CW45-ACC-EN-UG-01 Rev E)
application/pdf 1.64 MB
6/22/2023
1.64 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Name
Description
File Size
Date
Size
CW45 Wearable Mobile Computer Datasheet
197.53 KB
1/26/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
1.87 MB
4/4/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
Quick Start Guide: CW45 Wearable Computer (CW45-A-EN-QS-01 Rev G)
1.32 MB
3/28/2024
User Guide: CW45 Wearable Computer (CW45-A-EN-UG-01 Rev E)
2.63 MB
5/28/2024
User Guide: CW45 Accessories (CW45-ACC-EN-UG-01 Rev E)
1.64 MB
6/22/2023
Battery Pack Information: Models CW45-BAT-S/CW45-BAT-EX (CW45-BAT-ML-IN-01 Rev A)
475.71 KB
12/5/2022
Regulatory Sheet: CW45 Wearable Computer (CW45-ML-RS-03 Rev A)
1.29 MB
2/1/2024
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023