/content/sps/au/en/search-results.html

Desktop

PC23D Desktop Direct Thermal Barcode Printer

PC23D Desktop Direct Thermal Barcode Printer

Overview

Simple to install and easy to use, the PC series printers are perfect for space-constrained settings. They offer tailored solutions for transportation and courier, healthcare, retail and hospitality markets, as well as small and medium businesses.

  • Flexible, with user-installable connectivity upgrades and accessories.
  • Ten-language LCD or intuitive icon graphical user interface.
  • Simple to use and maintain, with easy one-handed media reloading.
  • Comprehensive printer command language support, including ZSim2, makes upgrading easy.
  • This Smart Printer runs apps right inside the printer: you can add keyboards, scanners or other USB peripherals for increased efficiency.

PC series Desktop Printers are designed to set a new standard in ease of use and flexibility. With one of the broadest feature sets in the desktop printer class, it’:s no wonder the PC series is a popular choice for light-duty, desktop labeling tasks. With numerous features typically found in larger, more expensive printers, PC series printers feature a multi-language LCD or icon user interface, user-installable connectivity options and accessories, and speedy label printing. The PC series was designed by users for quick set-up and trouble-free use. The printer adapts to its environment and fits right in with a variety of placement options, including wall mount and battery power. No need to waste time deciphering blinking LEDs –: PC printers come with a color LCD in 10 languages or a universal icon interface for immediate notifications that ensure minimal training and support. Configure and update your PC printer on the spot with the USB host port –: no computer needed. And one-hand drop-in media loading makes resupply a breeze.

Specifications

Features

  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 5 ips
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Times
    • CG Times Bold
    • Century Schoolbook
    • Letter Gothic
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
    • Univers Extra Condensed
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Method
    • Direct Thermal
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Network

  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 5 ips
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Times
    • CG Times Bold
    • Century Schoolbook
    • Letter Gothic
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
    • Univers Extra Condensed
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Method
    • Direct Thermal
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Network

  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Compatible Drivers : CUPS for Linux|Honeywell Device Types for SAP|Honeywell Fingerprint Application Builder|InterDriver Windows
  • Application : Courier|Healthcare|Hospitality|Retail|Transportation
  • Features : Elegant|Flexible|Healthcare Ready
  • Compatible Software : Honeywell SmartSystems Foundation|PrintSet|Wavelink Avalanche
  • Resolutions : 203 dpi|300 dpi
  • Print Speeds : 5 ips
  • Resident Font : Andale Mono|Andale Mono Bold|CG Times|CG Times Bold|Century Schoolbook|Letter Gothic|OCR-A|OCR-B|Univers|Univers Bold|Univers Condensed Bold|Univers Extra Condensed
  • Linear Barcodes : EAN|EAN-13|EAN-8|HIBC 128|HIBC 39|MSI (Modified Plessey)|PLANET|POSTNET|Plessey|RSS-14|UCC 128
  • Character Sets : Arabic|Baltic|Baltic RIM|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • Print Method : Direct Thermal
  • Downloadable Font Type : OpenType|TrueType
  • 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|MaxiCode|Micro PDF417|PDF417|QR-Code
  • Maximum Media Roll Diameter : 127|5
  • Printer Media Type : Label
  • Network Specifications : 802.11 b/g/n|Bluetooth v2.1
  • Wireless Communication : Bluetooth|WiFi
  • Printer Command Language : DP|DSim (DPL)|ESim (EPL)|IPL|ZSim2 (ZPL-II)
  • Memory : 128 MB Flash/128 MB RAM
  • Operating Voltage : 100 - 240 V AC
  • Operating Frequency : 50 - 60 Hz
  • Operating Temperature : 40 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
Manuals and Guides
Name
Description
File Size
Date
Size
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
Regulatory Information
Name
Description
File Size
Date
Size
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
Catalog
Name
Description
File Size
Date
Size
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Name
Description
File Size
Date
Size
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
86.81 KB
10/7/2021
PC23 and PC43 Desktop Printer User Manual (Japanese)
6.17 MB
10/7/2021
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.87 KB
3/26/2024
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
175.6 KB
10/7/2021
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
957.86 KB
10/7/2021
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
Important INRD01u/INRD02u Radio Information! (933-272-005)
970.14 KB
10/7/2021
Important INWL01C Radio Information! (933-262-005)
1.54 MB
10/7/2021
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
725.64 KB
10/7/2021
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
263.36 KB
10/7/2021
PC Series and PD Series Thick Media Spring Installation Instructions
1.82 MB
10/7/2021
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
4.77 MB
10/7/2021
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
58.41 KB
10/7/2021
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
5.97 MB
7/21/2022
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
7/19/2023
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
175.91 KB
10/7/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
Fingerprint Developer's Guide (934-067-001)
4.77 MB
10/7/2021
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
601.39 KB
10/7/2021
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
1.08 MB
8/5/2022
INRD01h Compliance Insert (933-263-003 Rev A)
784.02 KB
10/7/2021
PC Series Accessory Catalog
439.86 KB
10/7/2021
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Product Number
Image
SKU
Description
alt
203-182-100
USB-to-Serial Adapter
alt
PC23DA0000021
PC23D Desktop Barcode Printer DT, 203 dpi, North America
alt
PC23DA0000022
Icon,Latin Font,203DPI,EU PC
alt
PC23DA0000031
PC23D Desktop Barcode Printer DT, 300 dpi, North America
alt
PC23DA0010021
LCD,Latin Font,ADJGAP&RTC,203DPI,NA PC
alt
PC23DA0010022
LCD,Latin Font,ADJGAP&RTC,203DPI,EU PC
alt
PC23DA0010031
LCD,Latin Font,ADJGAP&RTC,300DPI,NA PC
alt
PC23DA0010032
LCD,Latin Font,ADJGAP&RTC,300DPI,EU PC
alt
PC23DA0110021
LCD,Latin Font,ADJGAP&RTC,203DPI,ETH,NA PC
alt
PC23DA0110022
LCD,Latin Font,ADJGAP&RTC,203DPI,ETH,EU PC
Image
SKU
Description
alt
203-182-100
USB-to-Serial Adapter
alt
PC23DA0000021
PC23D Desktop Barcode Printer DT, 203 dpi, North America
alt
PC23DA0000022
Icon,Latin Font,203DPI,EU PC
alt
PC23DA0000031
PC23D Desktop Barcode Printer DT, 300 dpi, North America
alt
PC23DA0010021
LCD,Latin Font,ADJGAP&RTC,203DPI,NA PC
alt
PC23DA0010022
LCD,Latin Font,ADJGAP&RTC,203DPI,EU PC
alt
PC23DA0010031
LCD,Latin Font,ADJGAP&RTC,300DPI,NA PC
alt
PC23DA0010032
LCD,Latin Font,ADJGAP&RTC,300DPI,EU PC
alt
PC23DA0110021
LCD,Latin Font,ADJGAP&RTC,203DPI,ETH,NA PC
alt
PC23DA0110022
LCD,Latin Font,ADJGAP&RTC,203DPI,ETH,EU PC