Desktop
PC42T Plus Desktop Thermal Transfer Barcode Printer
PC42T Plus Desktop Thermal Transfer Barcode Printer
- Supports ESim (EPL), ZSim (ZPL II), DPL, and Direct Protocol (DP) print languages for maximum compatibility.
- Supports a wide range of media, including 12.7 mm (0.5 in) or 25.4 mm (1 in) ribbon cores (depending on the model).
- An economical solution for light-duty thermal printing applications.
- Easy to use, with a quick-opening design for media replenishment.
- Industry-standard connectivity includes USB host and device, and options for Ethernet and serial communications.
Features
- Features
- Multilingual
- Compatible Software
- BarTender Ultralite
- Compatible Drivers
- InterDriver Windows
Dimensions
- Overall Dimensions
- 11.7 x 8.9 x 6.9 in
- 29.7 x 22.6 x 17.5 cm
- Image File Format
- BMP
- GIF
- PCX
- PNG
Printing Specifications
- Print Method
- Thermal Transfer
- Print Speeds
- 4 ips
- Character Sets
- Arabic
- Baltic
- Baltic Rim
- Cyrillic
- English
- Extended Latin
- Greek
- Hebrew
- Monotype Universal Font Scaling Technology (UFST)
- Thai
- Turkish
- Vietnamese
- WorldType Layout Engine (WTLE)
- 2D Barcodes
- Aztec
- Code 16K
- Code 49
- Data Matrix
- Dot Code
- Grid Matrix
- MaxiCode
- Micro PDF417
- PDF417
- QR-Code
- Resolutions
- 203 dpi
Software & Firmware
- Linear Barcodes
- EAN
- EAN-13
- EAN-8
- HIBC 128
- HIBC 39
- MSI (Modified Plessey)
- PLANET
- POSTNET
- Plessey
- RSS-14
- UCC 128
- Printer Command Language
- DP
- DPL
- EPL
- ZPL II
Media
- Printer Media Type
- Label
- Ribbon
- Maximum Ribbon Length
- 300
- 984
- Maximum Media Roll Diameter
- 2.7
- 68
Memory & Data
- Memory
- 64 MB Flash/64 MB RAM
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 50 - 60 Hz
Environmental
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
ERP
- Brand
- Honeywell
Features
- Features
- Multilingual
- Compatible Software
- BarTender Ultralite
- Compatible Drivers
- InterDriver Windows
Dimensions
- Overall Dimensions
- 11.7 x 8.9 x 6.9 in
- 29.7 x 22.6 x 17.5 cm
- Image File Format
- BMP
- GIF
- PCX
- PNG
Printing Specifications
- Print Method
- Thermal Transfer
- Print Speeds
- 4 ips
- Character Sets
- Arabic
- Baltic
- Baltic Rim
- Cyrillic
- English
- Extended Latin
- Greek
- Hebrew
- Monotype Universal Font Scaling Technology (UFST)
- Thai
- Turkish
- Vietnamese
- WorldType Layout Engine (WTLE)
- 2D Barcodes
- Aztec
- Code 16K
- Code 49
- Data Matrix
- Dot Code
- Grid Matrix
- MaxiCode
- Micro PDF417
- PDF417
- QR-Code
- Resolutions
- 203 dpi
Software & Firmware
- Linear Barcodes
- EAN
- EAN-13
- EAN-8
- HIBC 128
- HIBC 39
- MSI (Modified Plessey)
- PLANET
- POSTNET
- Plessey
- RSS-14
- UCC 128
- Printer Command Language
- DP
- DPL
- EPL
- ZPL II
Media
- Printer Media Type
- Label
- Ribbon
- Maximum Ribbon Length
- 300
- 984
- Maximum Media Roll Diameter
- 2.7
- 68
Memory & Data
- Memory
- 64 MB Flash/64 MB RAM
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 50 - 60 Hz
Environmental
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
ERP
- Brand
- Honeywell
- Features : Multilingual
- Compatible Software : BarTender Ultralite
- Compatible Drivers : InterDriver Windows
- Overall Dimensions : 11.7 x 8.9 x 6.9 in|29.7 x 22.6 x 17.5 cm
- Print Method : Thermal Transfer
- Print Speeds : 4 ips
- Character Sets : Arabic|Baltic|Baltic Rim|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
- 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|MaxiCode|Micro PDF417|PDF417|QR-Code
- Resolutions : 203 dpi
- Linear Barcodes : EAN|EAN-13|EAN-8|HIBC 128|HIBC 39|MSI (Modified Plessey)|PLANET|POSTNET|Plessey|RSS-14|UCC 128
- Printer Media Type : Label|Ribbon
- Maximum Ribbon Length : 300|984
- Maximum Media Roll Diameter : 2.7|68
- Printer Command Language : DP|DPL|EPL|ZPL II
- Memory : 64 MB Flash/64 MB RAM
- Image File Format : BMP|GIF|PCX|PNG
- Operating Voltage : 100 - 240 V AC
- Operating Frequency : 50 - 60 Hz
- Operating Temperature : 41 - 104 °F|5 - 40 °C
- Warranty Duration : 1 yr
- Brand : Honeywell