/content/sps/au/en/search-results.html

Desktop

PC42T Plus Desktop Thermal Transfer Barcode Printer

PC42T Plus Desktop Thermal Transfer Barcode Printer

Overview
Easy to install and ready to print quickly, the streamlined PC42T Plus thermal transfer desktop printer is an economical choice for media up to 110 mm (4.3 in) wide. Able to accommodate large ribbon sizes, the PC42T Plus printer can print longer before needing media replenishment, thus improving the productivity of labeling workflows.
  • Supports ESim (EPL), ZSim (ZPL II), DPL, and Direct Protocol (DP) print languages for maximum compatibility.
  • Supports a wide range of media, including 12.7 mm (0.5 in) or 25.4 mm (1 in) ribbon cores (depending on the model).
  • An economical solution for light-duty thermal printing applications.
  • Easy to use, with a quick-opening design for media replenishment.
  • Industry-standard connectivity includes USB host and device, and options for Ethernet and serial communications.
The PC42T Plus Thermal Transfer Desktop Printer sets a new standard for user-friendliness and affordability. Exceptionally compact and easy to use, this printer is simple to install and ready to print quickly. Quiet, reliable operation and intuitive design make the PC42T Plus the right fit for light-duty labeling applications in a variety of industries.Available in either 12.7 mm (0.5 in) or 25.4 mm (1 in) ribbon core configurations, the PC42T Plus printer supports media as wide as 110 mm (4.3 in) and fits right into existing printing environments. The 25.4 mm configuration is compatible with ribbon lengths up to 300 m (984 ft) –: more than four times the length of competitive offerings. This reduces downtime and means ribbons can be shared with larger printers. PC42T Plus printers include industry-standard connectivity, with up to four ports: standard USB device and host, plus optional serial or serial+Ethernet. With a user-installable USB-to-parallel cable, PC42T Plus printers easily drop into virtually any environment.Compact size, support for common media as well as ZPL-II and EPL emulation and Honeywell Direct Protocol (DP), mean that PC42T Plus printers are an easy upgrade from a variety of legacy Intermec and competitive printers.The PC42T Plus Thermal Transfer Desktop Printer is priced affordably, includes modern features, and is a smart solution for small or medium businesses looking to improve productivity in labeling applications.
Specifications

Features

  • Features
    • Multilingual
  • Compatible Software
    • BarTender Ultralite
  • Compatible Drivers
    • InterDriver Windows

Dimensions

  • Overall Dimensions
    • 11.7 x 8.9 x 6.9 in
    • 29.7 x 22.6 x 17.5 cm
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Printer Command Language
    • DP
    • DPL
    • EPL
    • ZPL II

Printing Specifications

  • Print Speeds
    • 4 ips
  • Character Sets
    • Arabic
    • Baltic
    • Baltic Rim
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Resolutions
    • 203 dpi
  • Print Method
    • Thermal Transfer

Media

  • Printer Media Type
    • Label
    • Ribbon
  • Maximum Ribbon Length
    • 300
    • 984
  • Maximum Media Roll Diameter
    • 2.7
    • 68

Memory & Data

  • Memory
    • 64 MB Flash/64 MB RAM

Electrical

  • Operating Voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Features
    • Multilingual
  • Compatible Software
    • BarTender Ultralite
  • Compatible Drivers
    • InterDriver Windows

Dimensions

  • Overall Dimensions
    • 11.7 x 8.9 x 6.9 in
    • 29.7 x 22.6 x 17.5 cm
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Printer Command Language
    • DP
    • DPL
    • EPL
    • ZPL II

Printing Specifications

  • Print Speeds
    • 4 ips
  • Character Sets
    • Arabic
    • Baltic
    • Baltic Rim
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Resolutions
    • 203 dpi
  • Print Method
    • Thermal Transfer

Media

  • Printer Media Type
    • Label
    • Ribbon
  • Maximum Ribbon Length
    • 300
    • 984
  • Maximum Media Roll Diameter
    • 2.7
    • 68

Memory & Data

  • Memory
    • 64 MB Flash/64 MB RAM

Electrical

  • Operating Voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Features : Multilingual
  • Compatible Software : BarTender Ultralite
  • Compatible Drivers : InterDriver Windows
  • Overall Dimensions : 11.7 x 8.9 x 6.9 in|29.7 x 22.6 x 17.5 cm
  • Linear Barcodes : EAN|EAN-13|EAN-8|HIBC 128|HIBC 39|MSI (Modified Plessey)|PLANET|POSTNET|Plessey|RSS-14|UCC 128
  • Print Speeds : 4 ips
  • Character Sets : Arabic|Baltic|Baltic Rim|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|MaxiCode|Micro PDF417|PDF417|QR-Code
  • Resolutions : 203 dpi
  • Print Method : Thermal Transfer
  • Printer Media Type : Label|Ribbon
  • Maximum Ribbon Length : 300|984
  • Maximum Media Roll Diameter : 2.7|68
  • Printer Command Language : DP|DPL|EPL|ZPL II
  • Memory : 64 MB Flash/64 MB RAM
  • Image File Format : BMP|GIF|PCX|PNG
  • Operating Voltage : 100 - 240 V AC
  • Operating Frequency : 50 - 60 Hz
  • Operating Temperature : 41 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC42t Desktop Printer Data Sheet
application/pdf 328.37 KB
9/14/2022
328.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
application/pdf 303.43 KB
12/5/2023
303.43 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC42t Desktop Printer User Guide - English (PN PC42T-EN-UG Rev D)
application/pdf 6.2 MB
10/7/2021
6.2 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC42t Desktop Printer Quick Start Guide (P/N PC42T-QS Rev C)
application/pdf 2.8 MB
10/7/2021
2.8 MB
Regulatory Information
Name
Description
File Size
Date
Size
PC42t Desktop Printer Regulatory Sheet (P/N PC42T-Reg Rev D)
application/pdf 1.16 MB
10/7/2021
1.16 MB
Catalog
Name
Description
File Size
Date
Size
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Name
Description
File Size
Date
Size
PC Series Accessory Catalog
439.86 KB
10/7/2021
439.86 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
1.22 MB
PC42t Desktop Printer Data Sheet
328.37 KB
9/14/2022
328.37 KB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
303.43 KB
12/5/2023
303.43 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
4.9 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
1.74 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
706.11 KB
PC42t Desktop Printer Regulatory Sheet (P/N PC42T-Reg Rev D)
1.16 MB
10/7/2021
1.16 MB
PC42t Desktop Printer User Guide - English (PN PC42T-EN-UG Rev D)
6.2 MB
10/7/2021
6.2 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
840.71 KB
PC42t Desktop Printer Quick Start Guide (P/N PC42T-QS Rev C)
2.8 MB
10/7/2021
2.8 MB
Name
Description
File Size
Date
Size
PC42t Desktop Printer Data Sheet
328.37 KB
9/14/2022
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
303.43 KB
12/5/2023
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
PC42t Desktop Printer User Guide - English (PN PC42T-EN-UG Rev D)
6.2 MB
10/7/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
PC42t Desktop Printer Quick Start Guide (P/N PC42T-QS Rev C)
2.8 MB
10/7/2021
PC42t Desktop Printer Regulatory Sheet (P/N PC42T-Reg Rev D)
1.16 MB
10/7/2021
PC Series Accessory Catalog
439.86 KB
10/7/2021
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Product Number
Image
SKU
Description
alt
PC42TPE01310
KIT, PC42T Plus U,S,E No PC
alt
PC42TPE01313
KIT, PC42T Plus, English Language Menu, Black Housing, Serial+USB+Ethernet, 1`` Core, EU PC
alt
PC42TPE01328
PC42T Plus, 5IPS, Black, 203dpi, 0.5´core, USB + Serial + Ethernet, EU & UK Power Cord
alt
PC42TWE01013
PC42 Thermal Transfer, USB, 1´ core, European power cord
alt
PC42TWE01023
PC42 Thermal Transfer, USB, 0.5´ core, European power cord
alt
PC42TWE01212
PC42T Desktop Barcode Printer TT, Serial, 1 in Core
alt
PC42TWE01213
PC42 Thermal Transfer, USB + Serial , 1´ core, European power cord
alt
PC42TWE01222
PC42 Thermal Transfer, USB + Serial, 0.5´ core, US power cord
alt
PC42TWE01223
PC42 Thermal Transfer, USB + Serial , 0.5´ core, European power cord
alt
PC42TWE01313
PC42 Thermal Transfer, English Language Menu, Black Housing, Serial+USB+Ethernet, 1`` Core, EU PC
Image
SKU
Description
alt
PC42TPE01310
KIT, PC42T Plus U,S,E No PC
alt
PC42TPE01313
KIT, PC42T Plus, English Language Menu, Black Housing, Serial+USB+Ethernet, 1`` Core, EU PC
alt
PC42TPE01328
PC42T Plus, 5IPS, Black, 203dpi, 0.5´core, USB + Serial + Ethernet, EU & UK Power Cord
alt
PC42TWE01013
PC42 Thermal Transfer, USB, 1´ core, European power cord
alt
PC42TWE01023
PC42 Thermal Transfer, USB, 0.5´ core, European power cord
alt
PC42TWE01212
PC42T Desktop Barcode Printer TT, Serial, 1 in Core
alt
PC42TWE01213
PC42 Thermal Transfer, USB + Serial , 1´ core, European power cord
alt
PC42TWE01222
PC42 Thermal Transfer, USB + Serial, 0.5´ core, US power cord
alt
PC42TWE01223
PC42 Thermal Transfer, USB + Serial , 0.5´ core, European power cord
alt
PC42TWE01313
PC42 Thermal Transfer, English Language Menu, Black Housing, Serial+USB+Ethernet, 1`` Core, EU PC