/content/sps/au/en/search-results.html

Desktop

PC43D Desktop Direct Thermal Barcode Printer

PC43D Desktop Direct Thermal Barcode Printer

Overview

Simple to install and easy to use, the PC series printers are perfect for space-constrained settings. They offer tailored solutions for transportation and courier, healthcare, retail and hospitality markets, as well as small and medium businesses.

  • Simple to use and maintain, with easy one-handed media reloading.
  • Comprehensive printer command language support, including ZSim2, makes upgrading easy.
  • Flexible, with user-installable connectivity upgrades and accessories.
  • This Smart Printer runs apps right inside the printer: you can add keyboards, scanners or other USB peripherals for increased efficiency.
  • Ten-language LCD or intuitive icon graphical user interface.

PC series Desktop Printers are designed to set a new standard in ease of use and flexibility. With one of the broadest feature sets in the desktop printer class, it’:s no wonder the PC series is a popular choice for light-duty, desktop labeling tasks. With numerous features typically found in larger, more expensive printers, PC series printers feature a multi-language LCD or icon user interface, user-installable connectivity options and accessories, and speedy label printing. The PC series was designed by users for quick set-up and trouble-free use. The printer adapts to its environment and fits right in with a variety of placement options, including wall mount and battery power. No need to waste time deciphering blinking LEDs –: PC printers come with a color LCD in 10 languages or a universal icon interface for immediate notifications that ensure minimal training and support. Configure and update your PC printer on the spot with the USB host port –: no computer needed. And one-hand drop-in media loading makes resupply a breeze.

Specifications

Features

  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready
  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Software & Firmware

  • Downloadable Font Type
    • OpenType
    • TrueType
  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Speeds
    • 4 ips
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Print Method
    • Direct Thermal

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Network

  • RFID Specifications
    • RFID
  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 50 - 60 Hz
  • Operating Voltage
    • 100 - 240 V AC

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready
  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Software & Firmware

  • Downloadable Font Type
    • OpenType
    • TrueType
  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Speeds
    • 4 ips
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Print Method
    • Direct Thermal

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Network

  • RFID Specifications
    • RFID
  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 50 - 60 Hz
  • Operating Voltage
    • 100 - 240 V AC

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Application : Courier|Healthcare|Hospitality|Retail|Transportation
  • Features : Elegant|Flexible|Healthcare Ready
  • Compatible Drivers : CUPS for Linux|Honeywell Device Types for SAP|Honeywell Fingerprint Application Builder|InterDriver Windows
  • Compatible Software : Honeywell SmartSystems Foundation|PrintSet|Wavelink Avalanche
  • Downloadable Font Type : OpenType|TrueType
  • Resolutions : 203 dpi|300 dpi
  • Linear Barcodes : EAN|EAN-13|EAN-8|HIBC 128|HIBC 39|MSI (Modified Plessey)|PLANET|POSTNET|Plessey|RSS-14|UCC 128
  • Character Sets : Arabic|Baltic|Baltic RIM|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • Print Speeds : 4 ips
  • 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|MaxiCode|Micro PDF417|PDF417|QR-Code
  • Print Method : Direct Thermal
  • Maximum Media Roll Diameter : 127|5
  • Printer Media Type : Label
  • RFID Specifications : RFID
  • Network Specifications : 802.11 b/g/n|Bluetooth v2.1
  • Wireless Communication : Bluetooth|WiFi
  • Printer Command Language : DP|DSim (DPL)|ESim (EPL)|IPL|ZSim2 (ZPL-II)
  • Memory : 128 MB Flash/128 MB RAM
  • Operating Frequency : 50 - 60 Hz
  • Operating Voltage : 100 - 240 V AC
  • Operating Temperature : 40 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
application/pdf 559.27 KB
6/21/2022
559.27 KB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Regulatory Information
Name
Description
File Size
Date
Size
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
Catalog
Name
Description
File Size
Date
Size
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Name
Description
File Size
Date
Size
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
application/pdf 559.27 KB
6/21/2022
559.27 KB
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
86.81 KB
10/7/2021
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.68 KB
3/26/2024
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
559.27 KB
6/21/2022
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
175.91 KB
10/7/2021
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
4.77 MB
10/7/2021
Fingerprint Developer's Guide (934-067-001)
4.77 MB
10/7/2021
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
5.97 MB
7/21/2022
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
601.39 KB
10/7/2021
PC Series and PD Series Thick Media Spring Installation Instructions
1.82 MB
10/7/2021
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
725.64 KB
10/7/2021
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
175.6 KB
10/7/2021
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
PC23 and PC43 Desktop Printer User Manual (Japanese)
6.17 MB
10/7/2021
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
58.41 KB
10/7/2021
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
957.86 KB
10/7/2021
Important INWL01C Radio Information! (933-262-005)
1.54 MB
10/7/2021
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
7/19/2023
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
263.36 KB
10/7/2021
Important INRD01u/INRD02u Radio Information! (933-272-005)
970.14 KB
10/7/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
1.08 MB
8/5/2022
INRD01h Compliance Insert (933-263-003 Rev A)
784.02 KB
10/7/2021
PC Series Accessory Catalog
439.86 KB
10/7/2021
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Product Number
Image
SKU
Description
alt
PC43DA00000200
PC43 Direct Thermal, Icon,Latin Font,203DPI,NoPower cord
alt
PC43DA00000201
PC43 Direct Thermal, Icon,Latin Font,203DPI,US Power cord
alt
PC43DA00000202
PC43 Direct Thermal, Icon,Latin Font,203DPI,European Power cord
alt
PC43DA00000301
PC43D Desktop Barcode Printer DT, 300 dpi
alt
PC43DA00000302
PC43 Direct Thermal Icon,Latin Font,300DPI,European Power cord
alt
PC43DA00100201
PC43 Direct Thermal LCD,Latin Font,RTC,203DPI,US Power cord
alt
PC43DA00100202
PC43 Direct Thermal, LCD,RTC,203DPI,European Power cord
alt
PC43DA00100301
PC43 Direct Thermal LCD,Latin Font,RTC,300DPI, US Power cord
alt
PC43DA00100302
PC43 Direct Thermal LCD,Latin Font,RTC,300DPI,European Power cord
alt
PC43DA01000201
PC43 Direct Thermal Icon,Latin Font,203DPI,Ethernet. US power cord
Image
SKU
Description
alt
PC43DA00000200
PC43 Direct Thermal, Icon,Latin Font,203DPI,NoPower cord
alt
PC43DA00000201
PC43 Direct Thermal, Icon,Latin Font,203DPI,US Power cord
alt
PC43DA00000202
PC43 Direct Thermal, Icon,Latin Font,203DPI,European Power cord
alt
PC43DA00000301
PC43D Desktop Barcode Printer DT, 300 dpi
alt
PC43DA00000302
PC43 Direct Thermal Icon,Latin Font,300DPI,European Power cord
alt
PC43DA00100201
PC43 Direct Thermal LCD,Latin Font,RTC,203DPI,US Power cord
alt
PC43DA00100202
PC43 Direct Thermal, LCD,RTC,203DPI,European Power cord
alt
PC43DA00100301
PC43 Direct Thermal LCD,Latin Font,RTC,300DPI, US Power cord
alt
PC43DA00100302
PC43 Direct Thermal LCD,Latin Font,RTC,300DPI,European Power cord
alt
PC43DA01000201
PC43 Direct Thermal Icon,Latin Font,203DPI,Ethernet. US power cord