/content/sps/au/en/search-results.html

Desktop

PC43K Kiosk Solution Desktop Printer

PC43K Kiosk Solution Desktop Printer

Overview

The PC43K is a comprehensive, easy-to-use and fully integrated kiosk solution combining tablet, label printer, scanner and configurable workflow software, from one vendor to fit any business model. The PC43K’:s all-in-one compact modular design for parcel shops, retailers, airlines, hospitality and other consumer interactions provides a flexible self-service platform that automates processes and improves the customer experience.

  • Full system integration and centralized support from Honeywell ensures regular patches and up-to-date security.
  • The compact, modular design of the PC43K facilitates integration and performance in any consumer environment.
  • The Android mobile operating system enables easy integration and configuration of business-specific applications.
  • Dramatically reduce integration costs with pre-integrated hardware.

The PC43K all-in-one kiosk solution includes a tablet, printer, scanner, and software from a single vendor, making it extremely easy to use and develop custom applications to fit any business model. The PC43K comes with an integrated scan engine, ScanPal EDA71 tablet on an articulating arm, PC43 direct thermal printer, I/O board and wall/desk mount to ensure that it is ready for direct consumer operations. The ScanPal EDA71 tablet is loaded with the world’:s most advanced and widely adopted mobile operating system, Android 8. The Android operating system is the most flexible platform for any ISV or mobile application developer to customize and develop applications that fit any business model. This enables our customers to easily configure and develop custom applications to take full advantage of the PC43K solution. Security is a key element of the PC43K solution. Capable of full mobile device management (MDM) support, and with security patch releases for Android and centralized support from Honeywell, the PC43K is a complete, all-in-one kiosk solution. With native support for comprehensive printer command languages, the PC43 direct thermal printer is simple to use and maintain. It comes with all necessary configuration applications such as a printer firmware updates app, which enables you to update the printer to the latest firmware to ensure that it is secure and performing to its optimal level.

Specifications

Features

  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Label Design and Print Package
    • InterDriver Windows
  • Application
    • Airline
    • Hospitality
    • Retail
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Software & Firmware

  • Linear Barcodes
    • Codabar
    • Code 11
    • Code 128
    • Code 2 of 5
    • Code 39
    • Code 93 and 93i
    • Coupon GS1 Code 32 (PARAF)
    • EAN-13
    • EAN-8
    • EAN-UCC Emulation
    • GS1 DataBar
    • Grid Matrix
    • HIBC 128
    • HIBC 39
    • IATA Code 2 of 5
    • Interleaved 2 of 5
    • MSI
    • MSI (modified Plessey)
    • Matrix 2 of 5
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
    • UPC-A
    • UPC-A/ EAN-13 with Extended Coupon Code
    • UPC-E
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • XML-enabled for SAP® AII and Oracle® WMS
    • ZSim2 (ZPL-II)

Printing Specifications

  • 2D Barcodes
    • Aztec
    • Chinese Sensible (Han Xin) Code
    • Codablock A
    • Codablock F
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • MaxiCode
    • MicroPDF417
    • PDF417
    • QR-Code
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Times
    • CG Times Bold
    • Century Schoolbook
    • Letter Gothic
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
    • Univers Extra Condensed
  • Print Method
    • Direct Thermal
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)

Media

  • Printer Media Type
    • Label
  • Maximum Media Roll Diameter
    • 127
    • 5

Network

  • Network Specifications
    • 802.11 a/b/g/n/ac
    • Bluetooth v4.2
  • Wireless Communication
    • Bluetooth
    • GPS
    • NFC
    • VPN
    • VoIP
    • WiFi

Dimensions

  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Electrical

  • Operating Voltage
    • 100 - 240V AC
  • Operating Frequency
    • 50 - 60 Hz

ERP

  • Brand
    • Honeywell

Features

  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Label Design and Print Package
    • InterDriver Windows
  • Application
    • Airline
    • Hospitality
    • Retail
  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche

Software & Firmware

  • Linear Barcodes
    • Codabar
    • Code 11
    • Code 128
    • Code 2 of 5
    • Code 39
    • Code 93 and 93i
    • Coupon GS1 Code 32 (PARAF)
    • EAN-13
    • EAN-8
    • EAN-UCC Emulation
    • GS1 DataBar
    • Grid Matrix
    • HIBC 128
    • HIBC 39
    • IATA Code 2 of 5
    • Interleaved 2 of 5
    • MSI
    • MSI (modified Plessey)
    • Matrix 2 of 5
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
    • UPC-A
    • UPC-A/ EAN-13 with Extended Coupon Code
    • UPC-E
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • XML-enabled for SAP® AII and Oracle® WMS
    • ZSim2 (ZPL-II)

Printing Specifications

  • 2D Barcodes
    • Aztec
    • Chinese Sensible (Han Xin) Code
    • Codablock A
    • Codablock F
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • MaxiCode
    • MicroPDF417
    • PDF417
    • QR-Code
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Times
    • CG Times Bold
    • Century Schoolbook
    • Letter Gothic
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
    • Univers Extra Condensed
  • Print Method
    • Direct Thermal
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)

Media

  • Printer Media Type
    • Label
  • Maximum Media Roll Diameter
    • 127
    • 5

Network

  • Network Specifications
    • 802.11 a/b/g/n/ac
    • Bluetooth v4.2
  • Wireless Communication
    • Bluetooth
    • GPS
    • NFC
    • VPN
    • VoIP
    • WiFi

Dimensions

  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Electrical

  • Operating Voltage
    • 100 - 240V AC
  • Operating Frequency
    • 50 - 60 Hz

ERP

  • Brand
    • Honeywell
  • Compatible Drivers : CUPS for Linux|Honeywell Device Types for SAP|Honeywell Label Design and Print Package|InterDriver Windows
  • Application : Airline|Hospitality|Retail
  • Compatible Software : Honeywell SmartSystems Foundation|PrintSet|Wavelink Avalanche
  • Linear Barcodes : Codabar|Code 11|Code 128|Code 2 of 5|Code 39|Code 93 and 93i|Coupon GS1 Code 32 (PARAF)|EAN-13|EAN-8|EAN-UCC Emulation|GS1 DataBar|Grid Matrix|HIBC 128|HIBC 39|IATA Code 2 of 5|Interleaved 2 of 5|MSI|MSI (modified Plessey)|Matrix 2 of 5|POSTNET|Plessey|RSS-14|UCC 128|UPC-A|UPC-A/ EAN-13 with Extended Coupon Code|UPC-E
  • 2D Barcodes : Aztec|Chinese Sensible (Han Xin) Code|Codablock A|Codablock F|Code 16K|Code 49|Data Matrix|Dot Code|MaxiCode|MicroPDF417|PDF417|QR-Code
  • Resident Font : Andale Mono|Andale Mono Bold|CG Times|CG Times Bold|Century Schoolbook|Letter Gothic|OCR-A|OCR-B|Univers|Univers Bold|Univers Condensed Bold|Univers Extra Condensed
  • Downloadable Font Type : OpenType|TrueType
  • Print Method : Direct Thermal
  • Character Sets : Arabic|Baltic|Baltic RIM|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • Printer Media Type : Label
  • Maximum Media Roll Diameter : 127|5
  • Network Specifications : 802.11 a/b/g/n/ac|Bluetooth v4.2
  • Wireless Communication : Bluetooth|GPS|NFC|VPN|VoIP|WiFi
  • Printer Command Language : DP|DSim (DPL)|ESim (EPL)|IPL|XML-enabled for SAP® AII and Oracle® WMS|ZSim2 (ZPL-II)
  • Image File Format : BMP|GIF|PCX|PNG
  • Operating Voltage : 100 - 240V AC
  • Operating Frequency : 50 - 60 Hz
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC43K Desktop Printer Data Sheet
application/pdf 253.01 KB
10/7/2021
253.01 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
application/pdf 5.01 MB
10/7/2021
5.01 MB
PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
application/pdf 157.64 KB
10/7/2021
157.64 KB
PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
application/pdf 782.2 KB
10/7/2021
782.2 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
application/pdf 1.89 MB
2/22/2023
1.89 MB
Name
Description
File Size
Date
Size
PC43K Desktop Printer Data Sheet
application/pdf 253.01 KB
10/7/2021
253.01 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
application/pdf 5.01 MB
10/7/2021
5.01 MB
PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
application/pdf 157.64 KB
10/7/2021
157.64 KB
Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
application/pdf 1.89 MB
2/22/2023
1.89 MB
PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
application/pdf 782.2 KB
10/7/2021
782.2 KB
Name
Description
File Size
Date
Size
PC43K Desktop Printer Data Sheet
253.01 KB
10/7/2021
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
PC43K User Guide (PC43K-A-EN-UG-01 Rev B)
5.01 MB
10/7/2021
PC43K User Development Guide (PC43K-A-EN-D-UG-01 Rev A)
157.64 KB
10/7/2021
PC43K Quick Start Guide (PC43K-A-EN-QS-01 Rev A)
782.2 KB
10/7/2021
Regulatory Sheet: PC43K Desktop Printer (PC43K-ML-RS-01 Rev A)
1.89 MB
2/22/2023