Industrial
PM43 Industrial Printer
PM43 Industrial Printer
Programmable PM series smart printers offer you reliable performance for uptime assurance, quick deployment and integration, and the fastest throughput in their class –: no PC required. The PM series are available in a variety of enclosure sizes and door types to fit your exact application.
- Ready for the future, with IPv6 support, plus CCX and Wi-Fi certifications.
- Run sophisticated apps right in the printer with industry-leading Honeywell Smart Printing supporting C#.
- Fast printing speed of up to 12 inches per second.
- Comprehensive printer command language support, including ZSim2, makes upgrading easy.
- Large color, multilingual, tamperproof touchscreen or icon user interface.
The PM series Mid-Range Industrial Printers deliver proven reliability, fast drop-in deployment and integration, and advanced connectivity to maximize your uptime. They&apos:re ideal for applications in distribution centers, warehouses, manufacturing operations, and transportation centers. The PM series was designed for easy integration and fast deployment. Minimize workforce training and device support needs with intuitive features like a vibrant color touchscreen or intuitive icon user interface. Notifications are displayed right on screen, and the interface can be locked down to eliminate tampering. And with the broadest connectivity options in their class –: including Wi-Fi and Cisco CCX certifications, plus additional Bluetooth®: connectivity –: PM series quickly interface with virtually any IPv4 or IPv6 network. PM printers offer outstanding performance in harsh environments thanks to a rugged metal enclosure and the top print speed in their class at 304 mm/s (12 ips). Beyond the productivity of speed, PM printers also enable you to work smarter by reducing labeling errors and increasing process efficiency. Plus, in-printer apps can directly control other devices such as scanners, scales, keyboard and other peripherals –: without the need for an attached computer.
Features
- Compatible Software
- PrintSet
- SmartSystems
- Wavelink Avalanche
- Compatible Drivers
- CUPS Driver for Linux
- InterDriver Windows
- Intermec Certified Device Types for SAP
- Application
- Distribution
- Manufacturing
- Transportation
- Door Options
- Long Door
- None
- Features
- Easy Deployment
Dimensions
- Overall Dimensions
- 11.6 x 19.04 x 11.19 in
- 29.461 x 48.354 x 28.42 cm
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- 406 dpi
- Print Speeds
- 12 ips
- Print Method
- Direct Thermal
- Thermal Transfer
Software & Firmware
- Downloadable Font Type
- WTLE
- Printer Command Language
- C#
- DP
- DPL
- IPL
- XML
- ZPL-II
- Image File Format
- BMP
- GIF
- PCX
- PNG
Media
- Printer Media Type
- Label
- RFID
- Ribbon
- Tag
Network
- Wireless Communication
- Bluetooth
- WiFi
- RFID Specifications
- RFID
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 45 - 65 Hz
Environmental
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
- Operating Humidity
- 20 - 80 %
ERP
- Brand
- Honeywell
Features
- Compatible Software
- PrintSet
- SmartSystems
- Wavelink Avalanche
- Compatible Drivers
- CUPS Driver for Linux
- InterDriver Windows
- Intermec Certified Device Types for SAP
- Application
- Distribution
- Manufacturing
- Transportation
- Door Options
- Long Door
- None
- Features
- Easy Deployment
Dimensions
- Overall Dimensions
- 11.6 x 19.04 x 11.19 in
- 29.461 x 48.354 x 28.42 cm
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- 406 dpi
- Print Speeds
- 12 ips
- Print Method
- Direct Thermal
- Thermal Transfer
Software & Firmware
- Downloadable Font Type
- WTLE
- Printer Command Language
- C#
- DP
- DPL
- IPL
- XML
- ZPL-II
- Image File Format
- BMP
- GIF
- PCX
- PNG
Media
- Printer Media Type
- Label
- RFID
- Ribbon
- Tag
Network
- Wireless Communication
- Bluetooth
- WiFi
- RFID Specifications
- RFID
Memory & Data
- Memory
- 128 MB Flash/128 MB RAM
Electrical
- Operating Voltage
- 100 - 240 V AC
- Operating Frequency
- 45 - 65 Hz
Environmental
- Operating Temperature
- 41 - 104 °F
- 5 - 40 °C
- Operating Humidity
- 20 - 80 %
ERP
- Brand
- Honeywell
- Compatible Software : PrintSet|SmartSystems|Wavelink Avalanche
- Compatible Drivers : CUPS Driver for Linux|InterDriver Windows|Intermec Certified Device Types for SAP
- Application : Distribution|Manufacturing|Transportation
- Door Options : Long Door|None
- Features : Easy Deployment
- Overall Dimensions : 11.6 x 19.04 x 11.19 in|29.461 x 48.354 x 28.42 cm
- Resolutions : 203 dpi|300 dpi|406 dpi
- Downloadable Font Type : WTLE
- Print Speeds : 12 ips
- Print Method : Direct Thermal|Thermal Transfer
- Printer Media Type : Label|RFID|Ribbon|Tag
- Wireless Communication : Bluetooth|WiFi
- Printer Command Language : C#|DP|DPL|IPL|XML|ZPL-II
- Memory : 128 MB Flash/128 MB RAM
- Image File Format : BMP|GIF|PCX|PNG
- Operating Voltage : 100 - 240 V AC
- Operating Frequency : 45 - 65 Hz
- Operating Temperature : 41 - 104 °F|5 - 40 °C
- Operating Humidity : 20 - 80 %
- Brand : Honeywell
- RFID Specifications : RFID