Printers
PC45D Desktop Direct Thermal Barcode Printer
The PC45D direct thermal desktop printer brings powerful performance, reliable connectivity, and easy integration in a compact design to tackle rapidly changing everyday work environments
- The PC45D 4-inch direct thermal printer offers a large touchscreen, enterprise-level ruggedness, and optimized low label and low ribbon warning workflows to predict and reduce downtime.
- Get connected and stay connected with Wi-Fi 5 and Bluetooth® 5.1 LE for continuous productivity. WLAN connectivity for fast data capture allowing for accelerated deployments.
- Smart Parse technology gives you the ability to resize objects, barcodes, or font type without any need to get in on the PC45D’s backend system. Whether on a local server or cloud network, the PC45D supports variable network protocols and multiple print languages.
- The Honeywell Printer Edge™ platform provides a centralized management system for your printer network.
- Printer Edge enables real-time visibility, automated software updates, and enhanced security, especially for those businesses that don’t have time for downtime.
- Printer Edge helps to streamline workflows making it easier for you to manage costs.
Features
- Application
- Packaging Label
- Receipt
- Wristband
- Compatible Drivers
- CUPS driver for Linux
- Honeywell Device Types for SAP
- Honeywell label design and print package
- InterDriver Windows printer driver
- Features
- Bluetooth
- Cutter Module
- External Media Holder
- Media Low Sensor
- RFID
- Self Strip Module
- Wifi
- Compatible Software
- Honeywell Printer Edge
Dimensions
- Overall Dimensions
- 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- 2D Barcodes
- QR
- Print Speeds
- 8 ips
Media
- Printer Media Type
- Direct Thermal
Network
- Wireless Communication
- Bluetooth
- Wifi
Software & Firmware
- Printer Command Language
- Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
Hardware
- Printer Connection Interface
- Bluetooth
- Ethernet
- USB
- Wifi
Electrical
- Operating Voltage
- 100-240V AC
Environmental
- Operating Temperature
- 0°C to 45°C (32°F to 113°F)
Service Terms
- Warranty Duration
- 2 years
Features
- Application
- Packaging Label
- Receipt
- Wristband
- Compatible Drivers
- CUPS driver for Linux
- Honeywell Device Types for SAP
- Honeywell label design and print package
- InterDriver Windows printer driver
- Features
- Bluetooth
- Cutter Module
- External Media Holder
- Media Low Sensor
- RFID
- Self Strip Module
- Wifi
- Compatible Software
- Honeywell Printer Edge
Dimensions
- Overall Dimensions
- 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
Printing Specifications
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- 2D Barcodes
- QR
- Print Speeds
- 8 ips
Media
- Printer Media Type
- Direct Thermal
Network
- Wireless Communication
- Bluetooth
- Wifi
Software & Firmware
- Printer Command Language
- Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
Hardware
- Printer Connection Interface
- Bluetooth
- Ethernet
- USB
- Wifi
Electrical
- Operating Voltage
- 100-240V AC
Environmental
- Operating Temperature
- 0°C to 45°C (32°F to 113°F)
Service Terms
- Warranty Duration
- 2 years
- Application : Packaging Label|Receipt|Wristband
- Compatible Drivers : CUPS driver for Linux|Honeywell Device Types for SAP|Honeywell label design and print package|InterDriver Windows printer driver
- Features : Bluetooth|Cutter Module|External Media Holder|Media Low Sensor|RFID|Self Strip Module|Wifi
- Compatible Software : Honeywell Printer Edge
- Overall Dimensions : 168 mm L x 181.3 mm W x 215.6 mm H (6.6 in L x 7.1 in W x 8.5 in H)
- Resolutions : 203 dpi|300 dpi
- Print Method : Direct Thermal
- 2D Barcodes : QR
- Print Speeds : 8 ips
- Printer Media Type : Direct Thermal
- Wireless Communication : Bluetooth|Wifi
- Printer Command Language : Fingerprint (FP), Direct Protocol (DP), Intermec Printer Language (IPL), ZSim2 (ZPL-II), DPL, XML-enabled for SAP AII and Oracle WMS, PDF, C#
- Printer Connection Interface : Bluetooth|Ethernet|USB|Wifi
- Operating Voltage : 100-240V AC
- Operating Temperature : 0°C to 45°C (32°F to 113°F)
- Warranty Duration : 2 years