/content/sps/au/en/search-results.html

Readers

8690i Wearable RFID Mini Mobile Computer

8690i Wearable RFID Mini Mobile Computer

Overview

The Honeywell 8690i wearable device is a compact, high-performance, hands-free mini mobile computer for your business that will help you improve workflow efficiency and reduce costs.

  • Industry-standard EPC Global Class 1 Gen 2, RFID reader ensures that the 8690i can read all common supply chain RFID tags.
  • Reduce acquisition and operations costs with the customizable line-of-sight color display, WiFi, and SDK for application development, enabling the 8690i device to support streamlined workflows as a standalone device, replacing scanner, reader, and mobile computer alternatives.
  • Customize to fit multiple applications with field-reconfigurable accessories that enable ring or glove mounts. Chargers are available for devices and batteries in 4 or 12 bay options for distributed or large scale consolidated deployments.
  • Engineered for 2,000 0.5 meter (1.6 feet) tumbles, the 8690i wearable mini mobile is built to endure rugged work environments and real-world use.
  • Honeywell Operational Intelligence workflow analytics to manage battery population lifecycle, ensuring uninterrupted full-shift operation: simple deployment of setting and firmware updates.

The Honeywell 8690i device is a compact, high-performance, hands-free mini mobile computer that will help your business improve workflow efficiency and reduce costs.•....Drives streamlined workflows via a single device for many applications, replacing an RFID reader, scanner and mobile computer.•....Customizable user-facing display communicates workflow instructions, while the two-button interface enables users to navigate menus and confirm selections.•....Connects directly to the network application through Wi-Fi and the SDK, even enabling offline functionality via TotalFreedom™ plug-in development.With the wearable 8690i mobile computer, you'll be able to converge common applications such as picking, packing and sorting onto a single device. This will not only improve ergonomics, it will also reduce your acquisition and operating costs when compared to wearable scanner plus mobile computer solutions. And with non-line-of-sight RFID product and location identification, you can reduce the number of steps in your high-frequency workflows by up to 66% per transaction compared to handheld barcode scanning applications – yielding a significant increase in productivity and operational throughput.Find out more about what your business can accomplish with the 8690i Wearable RFID Mini Mobile Computer and Honeywell workflow solutions.

Specifications

Dimensions

  • Overall Dimensions
    • 3.8 in x 2.2 in x 1.6 in
    • 95.7 mm x 56 mm x 39.4 mm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • ±45°
  • Brightness
    • 0 to 100,000 lux
  • Motion Tolerance
    • Up to 584 cm (230 in)/second
  • Decode Capability
    • 1D/2D
  • Skew
    • ±60°

Network

  • Bluetooth Specifications
    • 2.4 GHz to 2.5 GHz (ISMNEWLINEBand) Adaptive Frequency HoppingNEWLINEBluetooth® v. 5.0: Class 1;

Environmental

  • Storage Temperature Range
    • -20°C to 60°C
    • -4°F to 140°F
  • Operating Humidity
    • 0% to 95% relative humidity (non- condensing)

Standards & Approvals

  • Drop Specifications
    • 36 1.5 m (4.9 ft) drops to concrete
  • Protection Ratings
    • IP54

Others

  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Two-year factory warranty (Note: Battery warranty is one year.)
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Dimensions

  • Overall Dimensions
    • 3.8 in x 2.2 in x 1.6 in
    • 95.7 mm x 56 mm x 39.4 mm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • ±45°
  • Brightness
    • 0 to 100,000 lux
  • Motion Tolerance
    • Up to 584 cm (230 in)/second
  • Decode Capability
    • 1D/2D
  • Skew
    • ±60°

Network

  • Bluetooth Specifications
    • 2.4 GHz to 2.5 GHz (ISMNEWLINEBand) Adaptive Frequency HoppingNEWLINEBluetooth® v. 5.0: Class 1;

Environmental

  • Storage Temperature Range
    • -20°C to 60°C
    • -4°F to 140°F
  • Operating Humidity
    • 0% to 95% relative humidity (non- condensing)

Standards & Approvals

  • Drop Specifications
    • 36 1.5 m (4.9 ft) drops to concrete
  • Protection Ratings
    • IP54

Others

  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Two-year factory warranty (Note: Battery warranty is one year.)
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Overall Dimensions : 3.8 in x 2.2 in x 1.6 in|95.7 mm x 56 mm x 39.4 mm
  • Scanning Range : Standard range (SR)
  • Pitch : ±45°
  • Brightness : 0 to 100,000 lux
  • Motion Tolerance : Up to 584 cm (230 in)/second
  • Decode Capability : 1D/2D
  • Skew : ±60°
  • Bluetooth Specifications : 2.4 GHz to 2.5 GHz (ISMNEWLINEBand) Adaptive Frequency HoppingNEWLINEBluetooth® v. 5.0: Class 1;
  • Storage Temperature Range : -20°C to 60°C|-4°F to 140°F
  • Operating Humidity : 0% to 95% relative humidity (non- condensing)
  • Operating Temperature : -20°C to 50°C|-4°F to 122°F
  • Drop Specifications : 36 1.5 m (4.9 ft) drops to concrete
  • Protection Ratings : IP54
  • Warranty Duration : Two-year factory warranty (Note: Battery warranty is one year.)
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
8690i Wearable RFID Mini Mobile Computer Data Sheet
application/pdf 109.4 KB
10/7/2021
109.4 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Multi-Bay Battery Charging Station Quick Start Guide (MB4BATSCN07-EN-QS Rev A)
application/pdf 538.2 KB
10/7/2021
538.2 KB
Multi-Bay Device Charging Station Quick Start Guide (MB4SCN07-EN-QS Rev C)
application/pdf 469.99 KB
11/14/2021
469.99 KB
Quick Start Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-QS-01 Rev B)
application/pdf 732.3 KB
6/4/2022
732.3 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
8690i Strap Glove Quick Start Guide (8690i-GLV-EN-QS-01 Rev A)
application/pdf 1.6 MB
10/7/2021
1.6 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
User Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-UG-01 Rev C)
application/pdf 5.11 MB
4/11/2024
5.11 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: 4-Bay|6-Bay Chargers for 8690i and BAT-SCN07 (MB412SCN07-ML-RS-3 Rev A)
application/pdf 1.27 MB
10/17/2023
1.27 MB
Battery Pack Information: Model BAT-SCN07 (BAT-SCN07-ML-IN-01 Rev B)
application/pdf 472.9 KB
5/13/2022
472.9 KB
Regulatory Sheet: 8690i RFID Mini Wearable Mobile Computer (8690i-ML-RS-03 Rev A)
application/pdf 1.41 MB
10/17/2023
1.41 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
Multi-Bay Battery Charging Station Quick Start Guide (MB4BATSCN07-EN-QS Rev A)
application/pdf 538.2 KB
10/7/2021
538.2 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Multi-Bay Device Charging Station Quick Start Guide (MB4SCN07-EN-QS Rev C)
application/pdf 469.99 KB
11/14/2021
469.99 KB
Regulatory Sheet: 4-Bay|6-Bay Chargers for 8690i and BAT-SCN07 (MB412SCN07-ML-RS-3 Rev A)
application/pdf 1.27 MB
10/17/2023
1.27 MB
Quick Start Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-QS-01 Rev B)
application/pdf 732.3 KB
6/4/2022
732.3 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
8690i Strap Glove Quick Start Guide (8690i-GLV-EN-QS-01 Rev A)
application/pdf 1.6 MB
10/7/2021
1.6 MB
Battery Pack Information: Model BAT-SCN07 (BAT-SCN07-ML-IN-01 Rev B)
application/pdf 472.9 KB
5/13/2022
472.9 KB
Regulatory Sheet: 8690i RFID Mini Wearable Mobile Computer (8690i-ML-RS-03 Rev A)
application/pdf 1.41 MB
10/17/2023
1.41 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
8690i Wearable RFID Mini Mobile Computer Data Sheet
application/pdf 109.4 KB
10/7/2021
109.4 KB
User Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-UG-01 Rev C)
application/pdf 5.11 MB
4/11/2024
5.11 MB
Name
Description
File Size
Date
Size
8690i Wearable RFID Mini Mobile Computer Data Sheet
109.4 KB
10/7/2021
Multi-Bay Battery Charging Station Quick Start Guide (MB4BATSCN07-EN-QS Rev A)
538.2 KB
10/7/2021
Multi-Bay Device Charging Station Quick Start Guide (MB4SCN07-EN-QS Rev C)
469.99 KB
11/14/2021
Quick Start Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-QS-01 Rev B)
732.3 KB
6/4/2022
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
8690i Strap Glove Quick Start Guide (8690i-GLV-EN-QS-01 Rev A)
1.6 MB
10/7/2021
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
User Guide: 8690i RFID Mini Wearable Mobile Computer (8690i-EN-UG-01 Rev C)
5.11 MB
4/11/2024
Regulatory Sheet: 4-Bay|6-Bay Chargers for 8690i and BAT-SCN07 (MB412SCN07-ML-RS-3 Rev A)
1.27 MB
10/17/2023
Battery Pack Information: Model BAT-SCN07 (BAT-SCN07-ML-IN-01 Rev B)
472.9 KB
5/13/2022
Regulatory Sheet: 8690i RFID Mini Wearable Mobile Computer (8690i-ML-RS-03 Rev A)
1.41 MB
10/17/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023