/content/sps/au/en/search-results.html

Readers

IH21 Handheld UHF RFID Reader

IH21 Handheld UHF RFID Reader

Overview

The IH21 handheld RFID reader is for use with Honeywell mobile computers when high-performance RFID reading in a compact, lightweight package is required. Sleek, semi-rugged, and lightweight, the IH21 reader helps speed up retail inventory counts, omni-channel order fulfillment, product receiving, shelf restocking, and pick lists, increasing efficiency and productivity.

  • A fast RFID reader module combined with a versatile antenna design enables reading more tags in less time.
  • Simultaneous charging of the IH21 reader and the connected mobile computer streamlines operations and reduces maintenance of mechanical components.
  • Industry-standard EPC Global Class 1 Gen 2, RAIN RFID reader ensures that the IH21 can read all common supply chain RFID tags.
  • A lightweight and ergonomic design makes the IH21 reader suitable for all users.

Today’:s retailers are facing pressure like never before to keep better track of their inventory and ensure that their brick and mortar stores are always adequately stocked and replenished to meet increasingly sophisticated customer expectations, all with fewer employees and fewer resources. Many are looking to Honeywell’:s mobile computing, scanning, and RFID technology to help streamline the process and increase their efficiency and productivity.Introducing the Honeywell IH21 handheld UHF RFID reader designed to provide fast, high-volume RFID tag reading performance for applications such as retail inventory counts, omni-channel order fulfillment, product receiving, shelf restocking, and pick lists.The IH21 UHF RFID reader has a unique, patented ePop-Loq snap-on connector integrated on the top surface, which enables a direct data and charge connection between the UHF reader and handheld mobile computer unit. The ePop-Loq snap-on system allows the user to quickly and easily connect one of Honeywell’:s popular mobile computers, such as the Dolphin 75e, Dolphin CT40, Dolphin CT50, Dolphin CT60, or ScanPal EDA50 series to the IH21 unit. The advanced antenna design also allows the IH21 unit to read most common supply chain RFID tags in front of the antenna, to eliminate bad reading results.Users simply point, aim, and press the trigger –: enabling all items within range to be read nearly simultaneously, significantly reducing cycle count time and speeding up the inventory process up to 20 times faster than using barcodes.Connection to the mobile computer can be done either via USB or Bluetooth with the ePop-Loq. Once connected, the IH21 RFID reader and the mobile computer battery can be simultaneously charged in the docking station, ensuring users that the combined unit is always ready to go.Find out more about what you can accomplish with the IH21 Handheld UHF RFID Reader and Honeywell workflow solutions.

Specifications

Features

  • Features
    • Compatible with Popular Retail Models
    • Ergonomic
    • Lightweight
    • Rugged
    • Secure Data Transfer
    • Single-Point Device Charging
    • USB or Bluetooth Connectivity

Dimensions

  • Overall Dimensions
    • 16 x 7.7 x 17.5 cm
    • 6.3 x 3 x 6.9 in

Network

  • Bluetooth Specifications
    • V.4.2, +12 dBm SPP Profile, HID Profile, iAP2 Bluetooth Classic and Low Energy (BLE)
  • RFID Frequency Band
    • 865 - 868 MHz
    • 902 - 928 MHz

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 35 °C
    • - 4 - 95 °F

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at ambient temperature; 0.9 m (3 ft) drops across the temperature range
  • Tumble Specifications
    • 500 tumbles at 0.5 m (1.6 ft) at ambient temperature

Others

  • Form Factor
    • Handheld
  • For Use With
    • Handheld Computers
  • Application
    • Retail
  • Operating Temperature
    • -10 °C - 104 °F
    • 14 °F - 40 °C
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell

Features

  • Features
    • Compatible with Popular Retail Models
    • Ergonomic
    • Lightweight
    • Rugged
    • Secure Data Transfer
    • Single-Point Device Charging
    • USB or Bluetooth Connectivity

Dimensions

  • Overall Dimensions
    • 16 x 7.7 x 17.5 cm
    • 6.3 x 3 x 6.9 in

Network

  • Bluetooth Specifications
    • V.4.2, +12 dBm SPP Profile, HID Profile, iAP2 Bluetooth Classic and Low Energy (BLE)
  • RFID Frequency Band
    • 865 - 868 MHz
    • 902 - 928 MHz

Environmental

  • Operating Humidity
    • 5 - 85 %
  • Storage Temperature Range
    • - 20 - 35 °C
    • - 4 - 95 °F

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at ambient temperature; 0.9 m (3 ft) drops across the temperature range
  • Tumble Specifications
    • 500 tumbles at 0.5 m (1.6 ft) at ambient temperature

Others

  • Form Factor
    • Handheld
  • For Use With
    • Handheld Computers
  • Application
    • Retail
  • Operating Temperature
    • -10 °C - 104 °F
    • 14 °F - 40 °C
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Form Factor : Handheld
  • For Use With : Handheld Computers
  • Application : Retail
  • Features : Compatible with Popular Retail Models|Ergonomic|Lightweight|Rugged|Secure Data Transfer|Single-Point Device Charging|USB or Bluetooth Connectivity
  • Overall Dimensions : 16 x 7.7 x 17.5 cm|6.3 x 3 x 6.9 in
  • Bluetooth Specifications : V.4.2, +12 dBm SPP Profile, HID Profile, iAP2 Bluetooth Classic and Low Energy (BLE)
  • RFID Frequency Band : 865 - 868 MHz|902 - 928 MHz
  • Operating Temperature : -10 °C - 104 °F|14 °F - 40 °C
  • Operating Humidity : 5 - 85 %
  • Storage Temperature Range : - 20 - 35 °C|- 4 - 95 °F
  • Protection Ratings : IP54
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete at ambient temperature; 0.9 m (3 ft) drops across the temperature range
  • Tumble Specifications : 500 tumbles at 0.5 m (1.6 ft) at ambient temperature
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
IH21 Handheld UHF RFID Reader Data Sheet
application/pdf 115.31 KB
10/7/2021
115.31 KB
Manuals and Guides
Name
Description
File Size
Date
Size
IH21 UHF RFID User Guide (IH21-EN-UG REV A)
application/pdf 2.83 MB
10/7/2021
2.83 MB
IH21 UHF RFID Quick Start Guide (IH21-EN-QS REV A)
application/pdf 897.56 KB
10/7/2021
897.56 KB
Regulatory Information
Name
Description
File Size
Date
Size
IH21 UHF RFID Regulatory Sheet (IH21-ML-RS Rev A)
application/pdf 1.59 MB
10/7/2021
1.59 MB
Catalog
Name
Description
File Size
Date
Size
IH21 RFID UHF Handheld Reader Accessory Guide
application/pdf 829.7 KB
10/7/2021
829.7 KB
Name
Description
File Size
Date
Size
IH21 UHF RFID User Guide (IH21-EN-UG REV A)
2.83 MB
10/7/2021
2.83 MB
IH21 Handheld UHF RFID Reader Data Sheet
115.31 KB
10/7/2021
115.31 KB
IH21 UHF RFID Regulatory Sheet (IH21-ML-RS Rev A)
1.59 MB
10/7/2021
1.59 MB
IH21 UHF RFID Quick Start Guide (IH21-EN-QS REV A)
897.56 KB
10/7/2021
897.56 KB
IH21 RFID UHF Handheld Reader Accessory Guide
829.7 KB
10/7/2021
829.7 KB
Name
Description
File Size
Date
Size
IH21 Handheld UHF RFID Reader Data Sheet
115.31 KB
10/7/2021
IH21 UHF RFID User Guide (IH21-EN-UG REV A)
2.83 MB
10/7/2021
IH21 UHF RFID Quick Start Guide (IH21-EN-QS REV A)
897.56 KB
10/7/2021
IH21 UHF RFID Regulatory Sheet (IH21-ML-RS Rev A)
1.59 MB
10/7/2021
IH21 RFID UHF Handheld Reader Accessory Guide
829.7 KB
10/7/2021
Product Number
Image
SKU
Description
alt
IH21A0002
IH21 Bluetooth RFID Reader with e-Pop-Loq, UHF Antenna, Trigger Handle, Battery, Battery Cover, no imager, red and black.ETSI
Image
SKU
Description
alt
IH21A0002
IH21 Bluetooth RFID Reader with e-Pop-Loq, UHF Antenna, Trigger Handle, Battery, Battery Cover, no imager, red and black.ETSI