/content/sps/au/en/search-results.html

Readers

IH25 RFID Handheld Reader

IH25 RFID Handheld Reader

Overview
Honeywell’s new IH25 RFID reader, combined with RFID tagging, offers an easier solution to keep track of high moving inventory with less effort.  Retailers can count inventory in the store and warehouse 25 times faster than with barcodes, often in a matter of a few hours, enabling more frequent inventory updates and closer management of inventory levels.  Lightweight and ergonomically designed, the Honeywell IH25, paired with a Honeywell high performance mobile computer, offers best in class UHF plus 1D/2D scanning, RFID range and speed.

  • High tag read rate increases efficiency and reduces costs.
  • Single charging station for Reader and Computer makes it easy and faster to charge.
  • Ergonomic, balanced design provides extended use in different usage scenarios.
  • Exceptional read range, increases productivity and decreases manual effort.
  • Large, 4000 mAH battery enables uninterrupted use over long periods.
Specifications

Features

  • Features
    • Easy to Charge
    • Efficient Read Rate
    • Ergonomic Design
    • Geiger counting
    • Large Battery Charge
    • Wedge Support
  • Compatible Device
    • CT40/XP (booted and non booted)
    • CT45
    • CT60/XP
    • EDA51/K

Dimensions

  • Overall Dimensions
    • Weight: 430g without Mobile Computer
    • Without Mobile Computer 185*77.8*147mm

Network

  • Bluetooth Specifications
    • Bluetooth Pairing: Simple Secure Pairing
    • V.5.0 DIS Profile, BAS Profile BLE
  • RFID Frequency Band
    • EU: 865-868 MHz
    • US: 902-928 MHz

Environmental

  • Operating Humidity
    • 5-95% non-condensing
  • Storage Temperature Range
    • -20° to 60°

Standards & Approvals

  • Drop Specifications
    • Multiple 4ft/1.2m drops to concrete (0°-40°)
  • Protection Ratings
    • IP54
  • Tumble Specifications
    • 1000 tumbles at 1.6ft/0.5m

Others

  • Application
    • Asset Management
    • Inventory Management
    • Omni-channel fulfillment
    • Operational Efficiencies
  • For Use With
    • CT40 (booted and non booted)
    • CT60
    • EDA51
  • Operating Temperature
    • -10° to 40°
  • Brand
    • Honeywell

Features

  • Features
    • Easy to Charge
    • Efficient Read Rate
    • Ergonomic Design
    • Geiger counting
    • Large Battery Charge
    • Wedge Support
  • Compatible Device
    • CT40/XP (booted and non booted)
    • CT45
    • CT60/XP
    • EDA51/K

Dimensions

  • Overall Dimensions
    • Weight: 430g without Mobile Computer
    • Without Mobile Computer 185*77.8*147mm

Network

  • Bluetooth Specifications
    • Bluetooth Pairing: Simple Secure Pairing
    • V.5.0 DIS Profile, BAS Profile BLE
  • RFID Frequency Band
    • EU: 865-868 MHz
    • US: 902-928 MHz

Environmental

  • Operating Humidity
    • 5-95% non-condensing
  • Storage Temperature Range
    • -20° to 60°

Standards & Approvals

  • Drop Specifications
    • Multiple 4ft/1.2m drops to concrete (0°-40°)
  • Protection Ratings
    • IP54
  • Tumble Specifications
    • 1000 tumbles at 1.6ft/0.5m

Others

  • Application
    • Asset Management
    • Inventory Management
    • Omni-channel fulfillment
    • Operational Efficiencies
  • For Use With
    • CT40 (booted and non booted)
    • CT60
    • EDA51
  • Operating Temperature
    • -10° to 40°
  • Brand
    • Honeywell
  • Application : Asset Management|Inventory Management|Omni-channel fulfillment|Operational Efficiencies
  • Features : Easy to Charge|Efficient Read Rate|Ergonomic Design|Geiger counting|Large Battery Charge|Wedge Support
  • For Use With : CT40 (booted and non booted)|CT60|EDA51
  • Compatible Device : CT40/XP (booted and non booted)|CT45|CT60/XP|EDA51/K
  • Overall Dimensions : Weight: 430g without Mobile Computer|Without Mobile Computer 185*77.8*147mm
  • Bluetooth Specifications : Bluetooth Pairing: Simple Secure Pairing|V.5.0 DIS Profile, BAS Profile BLE
  • RFID Frequency Band : EU: 865-868 MHz|US: 902-928 MHz
  • Operating Humidity : 5-95% non-condensing
  • Storage Temperature Range : -20° to 60°
  • Operating Temperature : -10° to 40°
  • Drop Specifications : Multiple 4ft/1.2m drops to concrete (0°-40°)
  • Protection Ratings : IP54
  • Tumble Specifications : 1000 tumbles at 1.6ft/0.5m
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
IH25 RFID Reader Data Sheet
application/pdf 131.57 KB
10/7/2021
131.57 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: IH25-0 UHF RFID Reader (IH25-EN-UG Rev D)
application/pdf 1.45 MB
6/3/2024
1.45 MB
IH25-0 UHF RFID Reader Quick Start Guide
application/pdf 1.35 MB
10/7/2021
1.35 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: IH25 RFID Reader (REGSHT-IH25 Rev A)
application/pdf 213.11 KB
8/16/2023
213.11 KB
Catalog
Name
Description
File Size
Date
Size
IH25 RFID Reader Accesories Guide
application/pdf 1.07 MB
10/7/2021
1.07 MB
Name
Description
File Size
Date
Size
IH25 RFID Reader Accesories Guide
application/pdf 1.07 MB
10/7/2021
1.07 MB
Regulatory Sheet: IH25 RFID Reader (REGSHT-IH25 Rev A)
application/pdf 213.11 KB
8/16/2023
213.11 KB
IH25 RFID Reader Data Sheet
application/pdf 131.57 KB
10/7/2021
131.57 KB
User Guide: IH25-0 UHF RFID Reader (IH25-EN-UG Rev D)
application/pdf 1.45 MB
6/3/2024
1.45 MB
IH25-0 UHF RFID Reader Quick Start Guide
application/pdf 1.35 MB
10/7/2021
1.35 MB
Name
Description
File Size
Date
Size
IH25 RFID Reader Data Sheet
131.57 KB
10/7/2021
User Guide: IH25-0 UHF RFID Reader (IH25-EN-UG Rev D)
1.45 MB
6/3/2024
IH25-0 UHF RFID Reader Quick Start Guide
1.35 MB
10/7/2021
Regulatory Sheet: IH25 RFID Reader (REGSHT-IH25 Rev A)
213.11 KB
8/16/2023
IH25 RFID Reader Accesories Guide
1.07 MB
10/7/2021
Product Number
Image
SKU
Description
alt
IH25-0-N001S00CK
UHF RFID Reader for China, power adapter included
alt
IH25-0-N001S00JK
UHF RFID Reader for Japan, power adapter included
alt
IH25-0-N001S00KK
UHF RFID Reader for Korea, power adapter included
Image
SKU
Description
alt
IH25-0-N001S00CK
UHF RFID Reader for China, power adapter included
alt
IH25-0-N001S00JK
UHF RFID Reader for Japan, power adapter included
alt
IH25-0-N001S00KK
UHF RFID Reader for Korea, power adapter included