/content/sps/au/en/search-results.html

Readers

IH45 RFID Handheld Reader

Honeywell's next generation IH45 RFID Reader caters to workers in Retail, Warehouse, Transport & Logistics and Manufacturing.

Overview
IH45 RFID Reader augments retail’s storefront and warehouse inventory management, increasing inventory accuracy, reducing demand mismatch, and keeping inventory stocked. Accurate picking through IH45 drives omni channel enablement.
With IH45 RFID readers warehouse workers can significantly reduce travel time when picking and putting away inventory, and dramatically improve the accuracy of inventory counts, order fulfillment, shipping & verification and proof of delivery. In Transport & Logistic vertical, workers can increase sorting and delivery efficiencies. Manufacturing workers can keep inventory stocked for the manufacturing line thus increasing overall output.
Workers can count inventory in the store, warehouse, and manufacturing plant faster than with barcodes, often in a matter of a few hours, enabling more frequent inventory updates and closer management of inventory levels.

Lightweight and ergonomically designed, Honeywell IH45, paired with a Honeywell high performance mobile computer, offers best in class UHF plus 1D/2D scanning, RFID range and speed. IH45 allows workers to capture RFID tags and barcodes with same device combo. Ideal for standard-range RFID applications, the IH45 can capture RFID tags up to 6 m (20 ft) away. The high capacity field-replaceable battery typically lasts a full shift, boosting task speed and ease of use.

Key features include:
  • IH45 combined with a handheld device is a complete solution for retail inventory count, inventory management and other workflows, which increases revenue, margins, and customer engagement.
  • High tag read rate increases efficiency and reduces costs.
  • The IH45 and mobile computer attached charge together on a single charging station making it easy and faster to charge; Multiple charging options available for device and battery charging
  • Connects directly to device, zeroing device pairing time
  • Ergonomic handle, balanced design provides extended use in different usage scenarios
  • Exceptional read range, increases productivity and decreases manual effort
  • Large, 4000 mAH battery enables uninterrupted use over long periods, with easy to change battery flap
Specifications

Features

  • Features
    • Direct USB Connection
    • Easy to Charge
    • Efficient Read Rate
    • Ergonomic Design
    • Intergraded NFC Tag Reading
    • Large Capacity Battery
    • Light weight
  • Compatible Device
    • CT30 XP
    • CT40/XP
    • CT45/XP
    • CT60/XP
    • EDA51/K
    • EDA52
    • EDA56

Dimensions

  • Overall Dimensions
    • 190 mm x 79 mm x 154 mm (7.5 in x 3.1 in x 6.1 in)

Network

  • RFID Frequency Band
    • EU: 865 MHz to 868 MHz
    • US: 902 MHz to 928 MHz
  • Bluetooth Specifications
    • V5.0 Bluetooth and BLE
  • RFID Specifications
    • EPC Class 1 Gen2
    • ISO 18000- 6c
    • ISO 18000-63

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Storage Temperature Range
    • -20°C to 60°C
  • Operating Humidity
    • 5% to 95% non-condensing

Standards & Approvals

  • Tumble Specifications
    • 1000 tumbles at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete (0° to 40°)
  • Protection Ratings
    • IP54

Others

  • Battery Capacity
    • 4000mAh
  • Operating Temperature
    • -10°C to 40°C

Features

  • Features
    • Direct USB Connection
    • Easy to Charge
    • Efficient Read Rate
    • Ergonomic Design
    • Intergraded NFC Tag Reading
    • Large Capacity Battery
    • Light weight
  • Compatible Device
    • CT30 XP
    • CT40/XP
    • CT45/XP
    • CT60/XP
    • EDA51/K
    • EDA52
    • EDA56

Dimensions

  • Overall Dimensions
    • 190 mm x 79 mm x 154 mm (7.5 in x 3.1 in x 6.1 in)

Network

  • RFID Frequency Band
    • EU: 865 MHz to 868 MHz
    • US: 902 MHz to 928 MHz
  • Bluetooth Specifications
    • V5.0 Bluetooth and BLE
  • RFID Specifications
    • EPC Class 1 Gen2
    • ISO 18000- 6c
    • ISO 18000-63

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Storage Temperature Range
    • -20°C to 60°C
  • Operating Humidity
    • 5% to 95% non-condensing

Standards & Approvals

  • Tumble Specifications
    • 1000 tumbles at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete (0° to 40°)
  • Protection Ratings
    • IP54

Others

  • Battery Capacity
    • 4000mAh
  • Operating Temperature
    • -10°C to 40°C
  • Features : Direct USB Connection|Easy to Charge|Efficient Read Rate|Ergonomic Design|Intergraded NFC Tag Reading|Large Capacity Battery|Light weight
  • Compatible Device : CT30 XP|CT40/XP|CT45/XP|CT60/XP|EDA51/K|EDA52|EDA56
  • Overall Dimensions : 190 mm x 79 mm x 154 mm (7.5 in x 3.1 in x 6.1 in)
  • RFID Frequency Band : EU: 865 MHz to 868 MHz|US: 902 MHz to 928 MHz
  • Bluetooth Specifications : V5.0 Bluetooth and BLE
  • RFID Specifications : EPC Class 1 Gen2|ISO 18000- 6c|ISO 18000-63
  • Battery Types : Li-ion
  • Battery Capacity : 4000mAh
  • Storage Temperature Range : -20°C to 60°C
  • Operating Humidity : 5% to 95% non-condensing
  • Operating Temperature : -10°C to 40°C
  • Tumble Specifications : 1000 tumbles at 0.5 m (1.6 ft)
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete (0° to 40°)
  • Protection Ratings : IP54
Data Sheet
Name
Description
File Size
Date
Size
IH45 RFID Handheld Reader Datasheet
application/pdf 63.82 KB
10/23/2023
63.82 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: IH45 Handheld RFID Reader - Japanese (IH45-RFID-JA-QS-01 Rev A)
application/pdf 1.92 MB
1/17/2024
1.92 MB
Quick Start Guide: IH45 Handheld RFID Reader - Thai (IH45-RFID-TH-QS-01 Rev A)
application/pdf 1.94 MB
1/12/2024
1.94 MB
Quick Start Guide: IH45 Handheld RFID Reader - Korean (IH45-RFID-KO-QS-01 Rev A)
application/pdf 1.89 MB
1/12/2024
1.89 MB
Quick Start Guide: IH45 Handheld RFID Reader - Traditional Chinese (IH45-RFID-TC-QS-01 Rev A)
application/pdf 1.97 MB
1/12/2024
1.97 MB
Quick Start Guide: IH45 Handheld RFID Reader - Simplified Chinese (IH45-RFID-SC-QS-01 Rev A)
application/pdf 1.99 MB
1/12/2024
1.99 MB
Quick Start Guide: IH45 Handheld RFID Reader SDK (IH45-SDK-EN-QS-01 Rev B)
application/pdf 225.15 KB
10/16/2023
225.15 KB
User Guide: IH45 RFID Handheld Reader (IH45-RFID-EN-UG-01 Rev B)
application/pdf 3.1 MB
6/3/2024
3.1 MB
Quick Start Guide: IH45 Handheld RFID Reader (IH45-RFID-EN-QS-01 Rev A)
application/pdf 1.86 MB
9/29/2023
1.86 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: IH45 RFID Reader (IH45-RFID-ML-RS-03 Rev A)
application/pdf 1.72 MB
4/17/2024
1.72 MB
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
Name
Description
File Size
Date
Size
Regulatory Sheet: IH45 RFID Reader (IH45-RFID-ML-RS-03 Rev A)
application/pdf 1.72 MB
4/17/2024
1.72 MB
Quick Start Guide: IH45 Handheld RFID Reader - Japanese (IH45-RFID-JA-QS-01 Rev A)
application/pdf 1.92 MB
1/17/2024
1.92 MB
Quick Start Guide: IH45 Handheld RFID Reader - Thai (IH45-RFID-TH-QS-01 Rev A)
application/pdf 1.94 MB
1/12/2024
1.94 MB
Quick Start Guide: IH45 Handheld RFID Reader - Korean (IH45-RFID-KO-QS-01 Rev A)
application/pdf 1.89 MB
1/12/2024
1.89 MB
Quick Start Guide: IH45 Handheld RFID Reader - Traditional Chinese (IH45-RFID-TC-QS-01 Rev A)
application/pdf 1.97 MB
1/12/2024
1.97 MB
Quick Start Guide: IH45 Handheld RFID Reader - Simplified Chinese (IH45-RFID-SC-QS-01 Rev A)
application/pdf 1.99 MB
1/12/2024
1.99 MB
Quick Start Guide: IH45 Handheld RFID Reader SDK (IH45-SDK-EN-QS-01 Rev B)
application/pdf 225.15 KB
10/16/2023
225.15 KB
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
User Guide: IH45 RFID Handheld Reader (IH45-RFID-EN-UG-01 Rev B)
application/pdf 3.1 MB
6/3/2024
3.1 MB
Quick Start Guide: IH45 Handheld RFID Reader (IH45-RFID-EN-QS-01 Rev A)
application/pdf 1.86 MB
9/29/2023
1.86 MB
IH45 RFID Handheld Reader Datasheet
application/pdf 63.82 KB
10/23/2023
63.82 KB
Name
Description
File Size
Date
Size
IH45 RFID Handheld Reader Datasheet
63.82 KB
10/23/2023
Quick Start Guide: IH45 Handheld RFID Reader - Japanese (IH45-RFID-JA-QS-01 Rev A)
1.92 MB
1/17/2024
Quick Start Guide: IH45 Handheld RFID Reader - Thai (IH45-RFID-TH-QS-01 Rev A)
1.94 MB
1/12/2024
Quick Start Guide: IH45 Handheld RFID Reader - Korean (IH45-RFID-KO-QS-01 Rev A)
1.89 MB
1/12/2024
Quick Start Guide: IH45 Handheld RFID Reader - Traditional Chinese (IH45-RFID-TC-QS-01 Rev A)
1.97 MB
1/12/2024
Quick Start Guide: IH45 Handheld RFID Reader - Simplified Chinese (IH45-RFID-SC-QS-01 Rev A)
1.99 MB
1/12/2024
Quick Start Guide: IH45 Handheld RFID Reader SDK (IH45-SDK-EN-QS-01 Rev B)
225.15 KB
10/16/2023
User Guide: IH45 RFID Handheld Reader (IH45-RFID-EN-UG-01 Rev B)
3.1 MB
6/3/2024
Quick Start Guide: IH45 Handheld RFID Reader (IH45-RFID-EN-QS-01 Rev A)
1.86 MB
9/29/2023
Regulatory Sheet: IH45 RFID Reader (IH45-RFID-ML-RS-03 Rev A)
1.72 MB
4/17/2024
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
479.02 KB
9/29/2023