/content/sps/au/en/search-results.html

Readers

IP2L RFID Handheld Reader

IP2L RFID Handheld Reader

Overview

Easily add dual LF and UHF RFID capability to your Honeywell CN70 and CN70e mobile computers. This snap-on module is suitable for short-range RFID applications where WWAN connectivity is required, including mobile, field-based asset tracking and maintenance verification solutions in oil and gas, heavy industrial and more.

....
    ....
  • Easy snap-on installation to Intermec CN70 and CN70e mobile computers • UHF RFID protocol support (EPCglobal Class 1 Gen 2, 902-928 MHz)
  • ....
  • UHF RFID protocol support (EPCglobal Class 1 Gen 2, 902-928 MHz)
  • ....
  • LF RFID protocol support (TI TIRIS, 134.2 kHz)
  • ....
  • Adds RFID functionality without compromising any computer features, including all wireless network options
  • ....
  • Powered from the host computer, no additional battery required
  • ....
  • Pass-through connection enables docks and chargers without removing the reader module
  • ....
  • Optional UL Class I, Division 2, non-incendive (NI) rated configuration
  • ........
....

For your asset tracking and maintenance verification applications, either inside the four walls or in the field, the IP2L snap-on reader enables short-range LF or UHF RFID reading without compromising the full feature set of CN70 and CN70e mobile computers. That feature set includes:•....Advanced barcode scanning•....GPS location association•....Communication via multiple network radios, including the latest wireless WAN (cellular) technologiesThe IP2L Snap-on LF/UHF RFID Reader is ready for rough, demanding field environments, thanks to its durable IP54 environmental rating and optional UL Class I, Division 2 non-incendive configuration.Additional features and benefits include:•....UHF RFID protocol support (EPCglobal Class 1 Gen 2, 902-928 MHz)•....LF RFID protocol support (TI TIRIS, 134.2 kHz)•....Supports traditional LF and UHF applications and mixed environments of both tag types•....Pass-through connection enables docks and chargers without removing the reader moduleWith support for Wi-Fi and wireless WAN connectivity through the CN70 or CN70e mobile computer, the IP2L reader supports a data connection nearly anywhere. It also enables GPS location association for real-time asset, source and service tracking.The IP2L is part of our comprehensive line of mobile RFID readers. For long-range applications, choose the IP30 handheld RFID reader. And for medium to long-range applications that do not require WWAN, the 70 Series RFID is the ideal family of fully integrated, RFID-enabled mobile computers.

Specifications

Dimensions

  • Overall Dimensions
    • 2.51 x 3.13 x 1.34 in
    • 6.38 x 7.95 x 3.4 cm

Network

  • RFID Frequency Band
    • UHF 902-928 MHz

Environmental

  • Operating Humidity
    • 10 to 95% (non-condensing)
  • Storage Temperature Range
    • -22° F to 158° F
    • -30° C to 70° C

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • Withstands 4 foot drop (1.3m) 26 times to concrete Mil-Std-810F

Others

  • For Use With
    • CN70
    • CN70e
  • Operating Temperature
    • -4° F to 122° F
    • 20° C to 50° C
  • Brand
    • Honeywell

Dimensions

  • Overall Dimensions
    • 2.51 x 3.13 x 1.34 in
    • 6.38 x 7.95 x 3.4 cm

Network

  • RFID Frequency Band
    • UHF 902-928 MHz

Environmental

  • Operating Humidity
    • 10 to 95% (non-condensing)
  • Storage Temperature Range
    • -22° F to 158° F
    • -30° C to 70° C

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • Withstands 4 foot drop (1.3m) 26 times to concrete Mil-Std-810F

Others

  • For Use With
    • CN70
    • CN70e
  • Operating Temperature
    • -4° F to 122° F
    • 20° C to 50° C
  • Brand
    • Honeywell
  • For Use With : CN70|CN70e
  • Overall Dimensions : 2.51 x 3.13 x 1.34 in|6.38 x 7.95 x 3.4 cm
  • RFID Frequency Band : UHF 902-928 MHz
  • Operating Temperature : -4° F to 122° F|20° C to 50° C
  • Operating Humidity : 10 to 95% (non-condensing)
  • Storage Temperature Range : -22° F to 158° F|-30° C to 70° C
  • Protection Ratings : IP54
  • Drop Specifications : Withstands 4 foot drop (1.3m) 26 times to concrete Mil-Std-810F
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
IP2L RFID Handheld Reader Data Sheet
application/pdf 146.7 KB
10/7/2021
146.7 KB
Manuals and Guides
Name
Description
File Size
Date
Size
IP2L Snap-On LF/UHF RFID Reader User Guide
application/pdf 1.77 MB
10/7/2021
1.77 MB
Name
Description
File Size
Date
Size
IP2L Snap-On LF/UHF RFID Reader User Guide
1.77 MB
10/7/2021
1.77 MB
IP2L RFID Handheld Reader Data Sheet
146.7 KB
10/7/2021
146.7 KB
Name
Description
File Size
Date
Size
IP2L RFID Handheld Reader Data Sheet
146.7 KB
10/7/2021
IP2L Snap-On LF/UHF RFID Reader User Guide
1.77 MB
10/7/2021