/content/sps/au/en/search-results.html

Readers

IP30 RFID Handheld Reader

IP30 RFID Handheld Reader

Overview
The IP30 add-on passive UHF RFID handle is a cost-effective, compact handheld RFID solution for long-range applications in both industrial and enterprise environments. Use it to add mobile RFID read/write capability to the CN70/70e, CK70, CK71, CK3X, CN75/75e, or CK75 mobile computers.
  • Available in multiple frequency bands for global operation.
  • Based on EPCglobal certified radio.
  • Optional non-incendive (NI) configurations.
  • Seamless software application portability between Intermec fixed readers and IP30.
  • Lightweight ergonomic design.
  • Easy, snap-on installation to Intermec mobile computers, featuring near/far area imaging and multiple network communication options.
The IP30 reader supports both in-premise and in-field applications, including:
  • Warehouse operations
  • Enterprise asset management
  • Retail and enterprise inventory management
  • Field service
  • Exception handling
Combine the IP30 reader with one of our powerful mobile computers for unmatched data collection and communication capabilities. Plus, combining RFID with multiple network communication options in a single handheld unit also enables pinpoint location accuracy for real-time asset, source and service tracking. For unprecedented versatility both inside and outside of the four walls, team the IP30 reader with a 70 Series handheld computer. They combine advanced data collection methods, GPS location association, and communication via multiple network radios, including the latest cellular technologies. Are harsh and hazardous environments making RFID one of the only viable identification and data-collection methods for you? Then team the non-incendive (NI) rated version of the IP30 reader with an NI version of the 70 Series mobile computer. Together they provide a solution that’:s certified by Underwriters Laboratories (UL) for use in environments in the United States and Canada where gases, dusts, and fliers or fibers may be present. Find out more about what you can accomplish with the IP30 Handheld RFID Reader and Honeywell RFID solutions.
Specifications

Features

  • Features
    • 5 Wireless Technologies, 1 System
    • Application Portability
    • Easy Installation
    • Ergonomic
    • Optional Non-Incendive Models

Network

  • RFID Frequency Band
    • 865 MHz
    • 915 MHz

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 95 %

Standards & Approvals

  • Drop Specifications
    • Withstands 4 foot drop (1.2m) 26 times to concrete
  • Protection Ratings
    • IP64
  • Vibration Resistance
    • Quasi Random Vibration 17.5 Grms for 2 hours, each of 3 axis

Others

  • Form Factor
    • Handheld
  • For Use With
    • Handheld Computers
  • Application
    • Retail
    • Warehouse
  • Operating Temperature
    • - 15 - 50 °C
    • 5 - 122 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell

Features

  • Features
    • 5 Wireless Technologies, 1 System
    • Application Portability
    • Easy Installation
    • Ergonomic
    • Optional Non-Incendive Models

Network

  • RFID Frequency Band
    • 865 MHz
    • 915 MHz

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 95 %

Standards & Approvals

  • Drop Specifications
    • Withstands 4 foot drop (1.2m) 26 times to concrete
  • Protection Ratings
    • IP64
  • Vibration Resistance
    • Quasi Random Vibration 17.5 Grms for 2 hours, each of 3 axis

Others

  • Form Factor
    • Handheld
  • For Use With
    • Handheld Computers
  • Application
    • Retail
    • Warehouse
  • Operating Temperature
    • - 15 - 50 °C
    • 5 - 122 °F
  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Form Factor : Handheld
  • For Use With : Handheld Computers
  • Features : 5 Wireless Technologies, 1 System|Application Portability|Easy Installation|Ergonomic|Optional Non-Incendive Models
  • Application : Retail|Warehouse
  • RFID Frequency Band : 865 MHz|915 MHz
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Humidity : 10 - 95 %
  • Operating Temperature : - 15 - 50 °C|5 - 122 °F
  • Drop Specifications : Withstands 4 foot drop (1.2m) 26 times to concrete
  • Protection Ratings : IP64
  • Vibration Resistance : Quasi Random Vibration 17.5 Grms for 2 hours, each of 3 axis
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
IP30 RFID Handheld Reader Data Sheet
application/pdf 365.1 KB
10/7/2021
365.1 KB
Manuals and Guides
Name
Description
File Size
Date
Size
SR61B 1-Bay Charger (AC5) Instructions (P/N 943-019-001)
application/pdf 1.82 MB
10/7/2021
1.82 MB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
10/7/2021
2.49 MB
User Guide: IP30C Handheld RFID Reader (IP30C-A-EN-UG-01 Rev D)
application/pdf 1.43 MB
6/3/2024
1.43 MB
IP30 and SR61B Multibay Charger (AC6, AC7, AC8) Instructions
application/pdf 2.38 MB
10/7/2021
2.38 MB
IP30 and SR61B Battery (AB3 and AB19) Instructions (P/N 943-018-006)
application/pdf 501.92 KB
10/7/2021
501.92 KB
Basic Reader Interface Programmer's Reference Manual (BRI version 3.17)
application/pdf 2.7 MB
10/7/2021
2.7 MB
Regulatory Information
Name
Description
File Size
Date
Size
IP30C (900 MHz) Non-Incendive (NI) Compliance Insert (IP30C-NI-ML-RS-02 Rev A)
application/pdf 843.68 KB
10/7/2021
843.68 KB
AC5 Compliance Insert (P/N 933-016-002)
application/pdf 620.11 KB
10/7/2021
620.11 KB
IP30C (900 MHz) Compliance Insert (P/N 933-346-004 Rev A)
application/pdf 175.22 KB
10/7/2021
175.22 KB
AC6, AC7, and AC8 Compliance Insert (P/N 933-005-003)
application/pdf 1.06 MB
10/7/2021
1.06 MB
IP30 (900 MHz) Compliance Insert (P/N 933-135-006)
application/pdf 2.09 MB
10/7/2021
2.09 MB
IP30C (865 MHz) Compliance Insert (933-345-004 Rev A)
application/pdf 994.7 KB
10/7/2021
994.7 KB
Name
Description
File Size
Date
Size
SR61B 1-Bay Charger (AC5) Instructions (P/N 943-019-001)
application/pdf 1.82 MB
10/7/2021
1.82 MB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
10/7/2021
2.49 MB
IP30 RFID Handheld Reader Data Sheet
application/pdf 365.1 KB
10/7/2021
365.1 KB
User Guide: IP30C Handheld RFID Reader (IP30C-A-EN-UG-01 Rev D)
application/pdf 1.43 MB
6/3/2024
1.43 MB
IP30 and SR61B Multibay Charger (AC6, AC7, AC8) Instructions
application/pdf 2.38 MB
10/7/2021
2.38 MB
IP30C (900 MHz) Non-Incendive (NI) Compliance Insert (IP30C-NI-ML-RS-02 Rev A)
application/pdf 843.68 KB
10/7/2021
843.68 KB
AC5 Compliance Insert (P/N 933-016-002)
application/pdf 620.11 KB
10/7/2021
620.11 KB
IP30C (900 MHz) Compliance Insert (P/N 933-346-004 Rev A)
application/pdf 175.22 KB
10/7/2021
175.22 KB
IP30 and SR61B Battery (AB3 and AB19) Instructions (P/N 943-018-006)
application/pdf 501.92 KB
10/7/2021
501.92 KB
AC6, AC7, and AC8 Compliance Insert (P/N 933-005-003)
application/pdf 1.06 MB
10/7/2021
1.06 MB
Basic Reader Interface Programmer's Reference Manual (BRI version 3.17)
application/pdf 2.7 MB
10/7/2021
2.7 MB
IP30 (900 MHz) Compliance Insert (P/N 933-135-006)
application/pdf 2.09 MB
10/7/2021
2.09 MB
IP30C (865 MHz) Compliance Insert (933-345-004 Rev A)
application/pdf 994.7 KB
10/7/2021
994.7 KB
Name
Description
File Size
Date
Size
IP30 RFID Handheld Reader Data Sheet
365.1 KB
10/7/2021
SR61B 1-Bay Charger (AC5) Instructions (P/N 943-019-001)
1.82 MB
10/7/2021
Intermec Settings Command Reference Manual (P/N 937-016-003)
2.49 MB
10/7/2021
User Guide: IP30C Handheld RFID Reader (IP30C-A-EN-UG-01 Rev D)
1.43 MB
6/3/2024
IP30 and SR61B Multibay Charger (AC6, AC7, AC8) Instructions
2.38 MB
10/7/2021
IP30 and SR61B Battery (AB3 and AB19) Instructions (P/N 943-018-006)
501.92 KB
10/7/2021
Basic Reader Interface Programmer's Reference Manual (BRI version 3.17)
2.7 MB
10/7/2021
IP30C (900 MHz) Non-Incendive (NI) Compliance Insert (IP30C-NI-ML-RS-02 Rev A)
843.68 KB
10/7/2021
AC5 Compliance Insert (P/N 933-016-002)
620.11 KB
10/7/2021
IP30C (900 MHz) Compliance Insert (P/N 933-346-004 Rev A)
175.22 KB
10/7/2021
AC6, AC7, and AC8 Compliance Insert (P/N 933-005-003)
1.06 MB
10/7/2021
IP30 (900 MHz) Compliance Insert (P/N 933-135-006)
2.09 MB
10/7/2021
IP30C (865 MHz) Compliance Insert (933-345-004 Rev A)
994.7 KB
10/7/2021
Product Number
Image
SKU
Description
alt
IP30B0B7014
Std, BT, CK3B/CK3X Reserved, 902-928 FCC (order 075082-002 battery separately) (Does not work with CK65)
alt
IP30B0BA014
Std, BT, CN70/CN70E, Reserved, 902-928 FCC (order 075082-002 battery separately)
Image
SKU
Description
alt
IP30B0B7014
Std, BT, CK3B/CK3X Reserved, 902-928 FCC (order 075082-002 battery separately) (Does not work with CK65)
alt
IP30B0BA014
Std, BT, CN70/CN70E, Reserved, 902-928 FCC (order 075082-002 battery separately)