/content/sps/au/en/search-results.html

2D Barcode Scan Engines

N360X Series 2D Compact Scan Engine

Very compact. Easy to integrate. Undecoded. LED (N3601) or laser (N3603) aiming systems. Compatible with N660X Series and N670X Series

Overview

The N360X Series 2D barcode scan engine is a very compact, undecoded 2D imager designed for use in mobile devices. The N360X Series inherits Honeywell's long history of successful decoding experience and hardware performance to provide an easier-to-integrate, enhanced performance device that fits into tight mobile device designs.

Parallel or MIPI interface availability helps simplify integration into mobile devices that require the most current, as well as traditional, processor interfaces. The dimensions (8,1 mm [0.32 in] height x 10,8 mm [0.43 in] depth) are some of the most compact in its class. The reduced footprint frees up room for other technology integration.

The N360X Series does not compromise on performance. Based on a 1 Mpx rolling shutter sensor, the N360X Series increases its read range by 80% versus traditional VGA sensor-based imagers and can read EAN 100% at 541 mm [21.3 in] distance (typical read range). Its new sensor enables the reading of higher resolution codes (down to 3 mils on Code 39 1D barcode) and the white LED illumination system enhances image capture results and readability of colored barcodes. The N360X Series is equipped with either a high definition green LED dot aimer (N3601), adapted for customer facing and healthcare applications, or a thin, bright laser aiming system (N3603) that enables reading multiple barcodes close to each other and is more visible in low light or bright light environments.

The wide operational temperature range (-20°C to 50°C [-4°F to 122°F]) allows expansion into more demanding applications and the lower power consumption (152 mA to 170 mA at 3.3 V, typical) increases the battery life provided by a single charge.

This product is compatible with Honeywell's N660X Series and N670X High Performance 2D Imager and uses the same connector as these two scan engine families, reducing integration time and design costs while increasing design flexibility and choice. The N670X is even slimmer than the N360X Series and both can fit in compact enclosures. This means that you may offer two different levels of barcode scanning performance to your customers without a housing change or additional accessory design.

Features
  • Parallel or MIPI interface availability helps simplify integration.
  • Compact size allows use in tight mobile device designs.
  • Higher performance includes increased read range and higher resolution readability.
  • White LED enhances image capture and colored barcode readability.
  • Choice of high definition LED or laser aiming system to match your application requirements.
  • Wider operational temperature range increases potential applications.
  • Lower power consumption increases battery life.
  • Compatible with other Honeywell scan engine families for reduced integration time and design costs, as well as increased design flexibility and choice.
  • Supports optional Honeywell functionalities such as OCR and EasyParse for potential use with driving licences and boarding passes.
Potential Applications

Designed for use in professional-grade, mobile devices such as tablets, wearable scanners, mobile terminals, accessories in retail stores, warehouses, and healthcare facilities, as well as delivery, pick-up/drop-off, and field servicing.

Data Sheet
Name
Description
File Size
Date
Size
N360X Series 2D Scan Engines Datasheet
application/pdf 456.98 KB
10/7/2021
456.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Xenon 1900 Quick Start Guide
application/pdf 534.05 KB
6/12/2023
534.05 KB
Xenon 1900 Quick Start Guide
application/pdf 480.24 KB
6/12/2023
480.24 KB
Barcode Scanning OEM Solutions Pocket Range Guide
application/pdf 4.48 MB
7/11/2024
4.48 MB
Brochure
Name
Description
File Size
Date
Size
Work Smarter With Honeywell Logistic Sensing --
application/pdf 4.07 MB
11/23/2022
4.07 MB
Case Study
Name
Description
File Size
Date
Size
Two Technologies Case Study
application/pdf 303.34 KB
10/7/2021
303.34 KB
Product Photo
Name
Description
File Size
Date
Size
N360X Series 2D Scan Engines Product Photo
application/zip 393.6 KB
10/7/2021
393.6 KB
Name
Description
File Size
Date
Size
Xenon 1900 Quick Start Guide
application/pdf 534.05 KB
6/12/2023
534.05 KB
Xenon 1900 Quick Start Guide
application/pdf 480.24 KB
6/12/2023
480.24 KB
Work Smarter With Honeywell Logistic Sensing --
application/pdf 4.07 MB
11/23/2022
4.07 MB
N360X Series 2D Scan Engines Datasheet
application/pdf 456.98 KB
10/7/2021
456.98 KB
Barcode Scanning OEM Solutions Pocket Range Guide
application/pdf 4.48 MB
7/11/2024
4.48 MB
N360X Series 2D Scan Engines Product Photo
application/zip 393.6 KB
10/7/2021
393.6 KB
Two Technologies Case Study
application/pdf 303.34 KB
10/7/2021
303.34 KB
Name
Description
File Size
Date
Size
N360X Series 2D Scan Engines Datasheet
456.98 KB
10/7/2021
Xenon 1900 Quick Start Guide
534.05 KB
6/12/2023
Xenon 1900 Quick Start Guide
480.24 KB
6/12/2023
Barcode Scanning OEM Solutions Pocket Range Guide
4.48 MB
7/11/2024
Work Smarter With Honeywell Logistic Sensing --
4.07 MB
11/23/2022
Two Technologies Case Study
303.34 KB
10/7/2021
N360X Series 2D Scan Engines Product Photo
393.6 KB
10/7/2021