2D Barcode Scan Engines
N5780 Series 2D Decoded Scan Engine
Exceptional motion tolerance. Powerful image processor. Beyond barcode reading capabilities for OCR. Optimized reading of QR codes.
A successor to the popular N5680 series, the N5780 is packed with powerful performance at a higher 1 Mpx resolution, a wider field of view on the standard version, and excellent snappiness for advanced performance in a compact, one-piece design. Current and new customers will benefit from higher throughputs and an intuitive end-user scan experience, without compromising design flexibility. The N5780 can perform even under challenging conditions and when faced with damaged barcodes and difficult images.
Features and Benefits
- Fully integrated, one-piece design scan engine, so there's no need for an extra decoder board or host decoder programming. The N5780 Series does not require a separate CPU or OS for integration into a device
- Powerful decoding and imaging processor of the Smart Adaptus™ 7.0 platform and form-factor enables rapid development and reduces time to market
- 1 Mpx resolution and global shutter technology enables excellent snappiness and motion tolerance to provide greater productivity and throughput in kiosk applications
- Lower power consumption enhances application performance and functionality in the application’s workflow
- Supports beyond barcode reading capabilities such as OCR and microservices that are licensable as add-ons, such as Honeywell EasyDL™
Others
- Aimer Type
- Green cross LED
- Sensor Type
- Global shutter
- Scan Rate
- 60 FPS
- Input Voltage
- TTL Serial: 3.3 Vdc ±5 %
- USB: 5.0 Vdc ±5 %
- Illumination
- White LED
- Motion Tolerance
- 6 m/s
- Host Interface
- TTL
- USB
- Dimension
- 0.46 in × 0.83 in × 0.57 in
- 11,7 mm × 21,15 mm × 14,6 mm
- Mean Time Between Failure
- 1.55 million hours
Others
- Aimer Type
- Green cross LED
- Sensor Type
- Global shutter
- Scan Rate
- 60 FPS
- Input Voltage
- TTL Serial: 3.3 Vdc ±5 %
- USB: 5.0 Vdc ±5 %
- Illumination
- White LED
- Motion Tolerance
- 6 m/s
- Host Interface
- TTL
- USB
- Dimension
- 0.46 in × 0.83 in × 0.57 in
- 11,7 mm × 21,15 mm × 14,6 mm
- Mean Time Between Failure
- 1.55 million hours
- Aimer Type : Green cross LED
- Sensor Type : Global shutter
- Scan Rate : 60 FPS
- Input Voltage : TTL Serial: 3.3 Vdc ±5 %|USB: 5.0 Vdc ±5 %
- Illumination : White LED
- Motion Tolerance : 6 m/s
- Host Interface : TTL|USB
- Dimension : 0.46 in × 0.83 in × 0.57 in|11,7 mm × 21,15 mm × 14,6 mm
- Mean Time Between Failure : 1.55 million hours