/content/sps/au/en/search-results.html

Barcode Scan Modules

CM Series 2D Imager Module

Compact. Slider bracket securely holds USB cable. 10 mounting holes. Red or white LED. Four optics options. Withstands extreme temperatures

Overview
The CM Series Compact 2D Imager Module provides a self-contained 1D and 2D barcode scanning solution, whether decoding mobile phone screens or paper. It offers many differentiating features that simplify installation (e.g., cable connector compatibility and more mounting options) and enhance performance (e.g., Wide Angle and Megapixel optics options, wider choice of non-laser aimers and illumination, enhanced scan time and print contrast, and higher operating temperature range).Its unique design simplifies installation and deployment for a wide range of kiosk applications.
Features
  • Compact size: The cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration.
  • Enhances durability: Slider bracket holds the customer-supplied micro-USB cable securely in place so it does not become disconnected easily.
  • Simplifies integration: Ten mounting holes, all-in-one design, compact size, connector compatibility and slider bracket expedite integration.
  • Enhances performance: Choice of red or white LED illumination. Select white to expedite decoding of colored barcodes and for customer-facing applications.
  • Four optics options: Select the performance your application requires: Standard or Enhanced (Standard Range), or Specialized (Mega Pixel or Wide Angle).
  • Withstands extreme temperatures: Industrial-grade technology allows the imager module to tolerate temperatures from -30°C to 60°C [-22°F to 140°F].
Key Applications
  • Self-service, interactive kiosks and smart lockers
  • Access control and check-in
  • Ticket validation
  • Retail point-of-sale
  • Financial
  • Medical diagnostic and analytical equipment
Data Sheet
Name
Description
File Size
Date
Size
CM Series 2D Imager Module Datasheet
application/pdf 410.88 KB
2/6/2024
410.88 KB
Manuals and Guides
Name
Description
File Size
Date
Size
CM4680 2D Imager Module Quick Start Guide
application/pdf 644.97 KB
10/7/2021
644.97 KB
Quick Start Guide: CM5780SR 2D Imager Module (CM5780-EN-QS Rev A)
application/pdf 625.09 KB
3/1/2024
625.09 KB
User Guide: N5780SR Decoded Scan Engine/CM5780SR 2D Imager Module (N5780-EN-UG Rev B)
application/pdf 7.39 MB
3/1/2024
7.39 MB
Optical Sensing Pocket Guide --
application/pdf 2.56 MB
11/1/2022
2.56 MB
Xenon 1900 Quick Start Guide
application/pdf 630.75 KB
10/7/2021
630.75 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CM Series 2D Imager Modules (CM2D-ML-RS-03 Rev A)
application/pdf 984.71 KB
1/18/2024
984.71 KB
Brochure
Name
Description
File Size
Date
Size
Work Smarter With Honeywell Logistic Sensing --
application/pdf 4.07 MB
11/23/2022
4.07 MB
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
10/7/2021
10.15 MB
Product Photo
Name
Description
File Size
Date
Size
CM Series 2D Imager Modules Product Photo
application/zip 122.61 KB
10/7/2021
122.61 KB
EULA
Name
Description
File Size
Date
Size
Third Party Open Source License Agreements: N5780 (N5780-EN-OSL Rev C)
application/pdf 120.02 KB
2/14/2024
120.02 KB
Name
Description
File Size
Date
Size
CM4680 2D Imager Module Quick Start Guide
644.97 KB
10/7/2021
644.97 KB
Quick Start Guide: CM5780SR 2D Imager Module (CM5780-EN-QS Rev A)
625.09 KB
3/1/2024
625.09 KB
User Guide: N5780SR Decoded Scan Engine/CM5780SR 2D Imager Module (N5780-EN-UG Rev B)
7.39 MB
3/1/2024
7.39 MB
Third Party Open Source License Agreements: N5780 (N5780-EN-OSL Rev C)
120.02 KB
2/14/2024
120.02 KB
Regulatory Sheet: CM Series 2D Imager Modules (CM2D-ML-RS-03 Rev A)
984.71 KB
1/18/2024
984.71 KB
Work Smarter With Honeywell Logistic Sensing --
4.07 MB
11/23/2022
4.07 MB
Optical Sensing Pocket Guide --
2.56 MB
11/1/2022
2.56 MB
CM Series 2D Imager Modules Product Photo
122.61 KB
10/7/2021
122.61 KB
Xenon 1900 Quick Start Guide
630.75 KB
10/7/2021
630.75 KB
CM Series 2D Imager Module Datasheet
410.88 KB
2/6/2024
410.88 KB
Sensors and Switches for Medical Applications
10.15 MB
10/7/2021
10.15 MB
Name
Description
File Size
Date
Size
CM Series 2D Imager Module Datasheet
410.88 KB
2/6/2024
CM4680 2D Imager Module Quick Start Guide
644.97 KB
10/7/2021
Quick Start Guide: CM5780SR 2D Imager Module (CM5780-EN-QS Rev A)
625.09 KB
3/1/2024
User Guide: N5780SR Decoded Scan Engine/CM5780SR 2D Imager Module (N5780-EN-UG Rev B)
7.39 MB
3/1/2024
Optical Sensing Pocket Guide --
2.56 MB
11/1/2022
Xenon 1900 Quick Start Guide
630.75 KB
10/7/2021
Regulatory Sheet: CM Series 2D Imager Modules (CM2D-ML-RS-03 Rev A)
984.71 KB
1/18/2024
Work Smarter With Honeywell Logistic Sensing --
4.07 MB
11/23/2022
Sensors and Switches for Medical Applications
10.15 MB
10/7/2021
CM Series 2D Imager Modules Product Photo
122.61 KB
10/7/2021
Third Party Open Source License Agreements: N5780 (N5780-EN-OSL Rev C)
120.02 KB
2/14/2024