/content/sps/au/en/search-results.html

Arc Flash PPE

PrismShield™ Plus Arc Flash Head & Face Protection

PrismShield™ Plus Arc Flash Head & Face Protection

Overview
The innovative design of the PrismShield™; Plus face shield provides even clearer vision for workers. A new nanoparticle-coating allows for enhanced color differentiation and improves light transmittance, while the double curved lens provdes superior optical performance and greatly reduces eyestrain while wearing the face shield. User comfort is heightened by a venting system allowing fresh air in from the bottom and moisture to escape from the top.The PrismShield™; Plus lens is integrated into 3 models: Lift Front Hood, Weight Balancing Face Shield, and the Pro-hood (beekeeper style).The PrismShield™ Plus Lift Front Hoods are available in the following:
  • 20 cal/cm2 with Pro-wear™; Plus shroud
  • 40 cal/cm2 with Pro-wear™; Plus shroud
  • 40 cal/cm2 with Pro-wear™; Plus premium light weight shroud
  • 65 cal/cm2 with Pro-wear™; Plus premium light weight shroud *NEW*
  • 100 cal/cm2 with Pro-wear™; Plus premium light weight shroud *NEW*
All Lift Front Hoods above come with protective face shield bag (AS BAG). Unlike the 20 and 40 cal/cm2 models, the fabric shroud covers the hard hat in the 65 and 100 cal/cm2. Honeywell Salisbury is the only company to offer a lift front hood in over 65 cal/cm2!Honeywell Salisbury now offers the PrismShield™; Plus Lift Front Hood with a premium orange shroud in 25 cal/cm2 (SKU : LFH25PO-PP). This product was created based off demand from the Canadian utility market.The Weight Balancing Face Shield with PrismShield™; Plus is available in 12 cal/cm2 and 20 cal/cm2 as well as for hard hats with full brim and those without. The Weight Balancing Face Shield is available with specific clips that fit into MSA V-Gard® hard hats. Relevant SKUs are AS1200-MSA-PP and AS2000-MSA-PP. Those with an MSA V-Gard® hard hat can also utilize the PrismShield™; Plus Universal Face Shield (AS1200U-PP and AS2000U-PP). The difference between the two is that the latter has a strap that fits around any manufacturer and style of hard hat. The AS1200-MSA-PP and AS2000-MSA-PP only work with the MSA V-Gard®.The PrismShield™; Plus Pro-hoods (beekeeper) are available in 8, 12, 20, 40, 65, and 100 calories/cm2. In 40 calories/cm2 there is a premium light weight fabric option (sku: FH40PRG-PP). Both the 65 and 100 calorie/cm2 hoods only come with this premium light weight fabric.Features & Benefits of the PrismShield™; Plus models:
  • Double curved lens limits visual distortion and greatly reduces eye strain
  • Nanotechnology allows improved shield transparency which provides better visibility and color recognition in poorly lit rooms
  • Honeywell Salisbury's exclusive weight balancing frame increases comfort by reducing neck strain for users
  • Frameless design increases viewing area by over 20%
  • Venting allows usage for longer periods of time
  • 3 times more scratch resistant than the original PrismShield™; lens for an extended product life
  • Compliant with ASTM F2178, ANSI Z87.1 +S, and NFPA 70E