Anchorage Connectors
Manulink™ Anchorage Connectors
Manulink anchorage connectors are used to hook personal protective equipment to round, square or U-shaped metal structures that conform to the anchorage requirements set out in AS/NZS 1891.4.
Key Features
- Used to hook personal protective equipment to a structure.
- Tong opening style anchorage connector.
- Suitable for one person anchorage 15kN.
- Small size suits structures up to 75mm.
- Medium size suits structures up to 100mm in diameter.
- Large size suits structures up to 140mm in diameter.
- Manufactured in Stainless Steel
Recommended Industries/Use
- Construction
- Manufacturing
- Mining
- Oil and Gas
- Utilities
Hazards
- Fall from height
Regulations