Anchorage Connectors
Millerfix (AUS)
The MILLERFIX anchor point provides a safe and secure anchor point for maintenance and roof work.
Key Features
⇒ Can be used as a Fall Arrest Anchor Point for 1 person.
⇒ Easy to install.
⇒ The MILLERFIX can be used as an end anchor point for a Miller Techline (HLLR2/30FT & HLLR2/60FT), temporary horizontal lifeline assembly.
⇒ For Xenon and other lines it can be used as a support of intermediates (such as the Xenon (1010609).
⇒ Each unit is fitted with a weather seal and is supplied with mounting rivets.
Recommended Industries/Use
- Construction
Hazards
- Fall from height
Regulations
- If installed as per Manufacturer instructions this unit complies with AS/NZS 1891‐4, as a Fall Arrest or Restraint Anchor Point.
Warranty Information