Anchorage Connectors
Söll Turntable Anchorage Eye
The Söll Turnable Anchorage Eye provides users with an anchor point rated for single person use.
Key Features
- Single person Fall Arrest Anchor Point.
- Rotates 3600.
- Compact and light-weight.
- Easily attaches to a structure. Structures must be capable of withstanding forces involved in arresting a force.
- Please refer AS/NZS 1891.4.2009 for more details on Anchor Points.
- An M16 bolt is required to fit the anchor point to the structure (length to be determined by an engineer or height safety inspector).
- Please note: the bolt is not supplied with the Anchor Point.
Recommended Industries/Use
- Construction
- Manufacturing
- Mining
- Oil and Gas
- Utilities
Hazards
- Fall from height
Regulations
- AS/NZS 1891.4 -