Anchorage Connectors
Triple Action Karabiner
Karabiners act as a connection point between a harness and an ancillary fall arrestor, or between a fall arrestor and anchorage point. These connectors are convenient and lightweight, offering the worker mobility.
Key Features
- Forged alloy steel karabiner
- 23mm gate opening / triple action gate
- 45kN strength in straight pull
- Weight 258g
- Size 126mm x 74mm
Recommended Industries/Use
- Construction
Hazards
- Fall from height
Regulations
- AS/NZS 1891.4 -