Fall Protection Kits
Falcon Kit for Off Shore Windmill Industry
The Falcon Kit is especially designed to be used in the off shore windmill industry.
Key Features
- The kit consists of the following components
- Falcon 20m Stainless Steel Block
- Stainless Steel Sling c/w Protective Coating
- Stainless Steel Swivel
- Stainless Steel Screw-gate Karabiner
- 20m of Retrieval Rope
- UV Resistant Protective Bag
- The block is complete in corrosion resistant stainless steel and aluminium internal components for extended service life
- The protective bag can also be purchased as a separate item.
Recommended Industries/Use
- Construction
- Oil and Gas
- Utilities
- Wind Energy
Hazards
- Fall from height
Regulations
- AS/NZS 1891.3 - type 2 fall arrest device