Harnesses, Belts & Accessories
Honeywell Fall Arrest Harness
The Honeywell Fall Arrest Harness is suitable for any general working at height application. The highly visible polyester webbing makes it easy to detect worker compliance.
Key Features
- Frontal belay loops for fall arrest (must be used together).
- Large rear fall arrest d-ring.
- Push-through alloy steel buckles.
- Vest style makes it easy to don.
- Fully adjustable: chest strap, shoulder, leg straps,
- All attachment points are clearly labelled and define the attachment’s application.
- Brightly coloured webbing enables the user to be easily identified whilst working at heights.
- Webbing has excellent UV resistant properties.
Recommended Industries/Use
- Other
- Construction
- Manufacturing
- Steel and Metals
- Utilities
Hazards
- Fall from height
Regulations
- AS/NZS 1891.1 - 2007 -