Harnesses, Belts & Accessories
Miller Ladder Grip
The Miller Ladder Grip is a low profile ladder bracket/fall arrest anchor point that can be permanently attached to the roof to prevent a ladder from moving/tipping over.
Key Features
- Can be used as a Fall Arrest Anchor
- Point for 1 person
- Easy to install
- Complete with a handle to hold on to
- when getting on to and off the roof
- Each unit is fitted with a weather seal
- and is supplied with mounting rivets.
- The Ladder Bracket can be mounted on
- a single ridge or across multiple ridges.
- Low profile design for minimal visual
- intrusion.
Recommended Industries/Use
- Construction
Hazards
- Fall from height
Regulations
- If installed as per Manufacturer instructions this unit co plies with AS/NZS 1891‐4 as a Fall Arrest or Restraint Anchor Point.
Warranty Information