Harnesses, Belts & Accessories
Miller® Roof Clamp
The Miller Temporary Roof Clamp provides a safe and secure anchorage point for roof and maintenance work.
Key Features
- Single person fall arrest anchor point
- Easily clamps on to roofing material
- Complete in orange for high visibility
- Should be attached to a structure which conforms to the load requirements in AS/NZS 1891.4.2009
Recommended Industries/Use
- Construction
- Manufacturing
- Oil and Gas
- Utilities
Hazards
- Fall from height