/content/sps/au/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Rescue & Descent

Miller® Davit Base and Arm System

The Davit Arm and Base when coupled together provide a fixed anchorage point for work winches or rescue systems and for entering into confined spaces.

Key Features

  • Davit arm will swivel 360° and can be detached from the base.
  • The Miller® ManHandler™ winch can be mounted directly onto the base without the use of a secondary plate.
  • Designed principally around the lifting of personnel.
  • Anchor point suited to fall arrest.

Recommended Industries/Use

Hazards

Regulations

  • EN 795: 1996 -
  • AS/NZS 1891.4 - single person fall arrest 15kN