Rescue & Descent
Miller SafEscape ELITE Rescue/Descent Device
A proper safety at height program includes the necessary steps for safe and quick rescue in an emergency.
Key Features
The new Miller SafEscape™ ELITE RDD is the next generation globalsolution for rescue/descent that meets all applicable safety standardsthroughout the world, lowers cost of ownership, enhances safety and iseasy to use.
- Meets All Applicable Safety Standards Globally
- No Annual Factory Recertification
- User-Rated for Up to Two (2) Workers
- Approved for Multiple Descents
- Bi-Directional Design
- Up to 1640 ft. (500 m) Lifeline Descent Capacity
- Lightweight and Compact Design
- Optional Hoisting Wheel and/or Ladder Bracket Available
- Convenient kit options available
Hazards
- Confined Space
- Fall from height
Regulations
- New EN 341:2008 -
- EN 1496 -
- ISO 22159 -
- ANSI Z359.4‐2007 -
Warranty Information