Self-Retracting Lifelines & Personal Fall Limiters
Miller®Sharp Edge Scorpion™ Fall Arrestor
When working at height a sharp edge is an especially challenging environment both for equipment and for people.
Key Features
- Compact and light-weight
- Quick activating high strength stainless steel braking system - arrests free fall within centimeters
- No annual factory recertification required
- Complete with 25mm Polyamide sharp edge rated webbing
- Corrosion resistance internal components. Stainless Steel / Aluminium body encased in a high impact polymer cover.
- The sharp edge scorpions can be used in horizontal applications however the shock absorber MUST be attached to the back D-ring of the harness when using the units horizontally.
Recommended Industries/Use
- Construction
- Manufacturing
- Utilities
Hazards
- Fall from height
Regulations
- AS/NZS 1891.3 -