/content/sps/au/en/search-results.html

Commercial Gas Detection

301C Controller

301C Controller

Overview

Designed for simple installation and operation, the 301C continuously monitors and controls toxic gases, combustible gases and oxygen hazards.

Product Overview:

Using an addressable RS-485 Modbus communication protocol, the 301C uses daisy chain wiring requiring only 2 pairs of wires to connect up to 96 transmitters on the 3 input channels. This simplifies installation, in turn lowering costs. The 301C’s zoning and averaging abilities significantly reduce operational and maintenance costs.

Zoning / Averaging:

The 301C controller offers unique zoning capabilities which permit the averaging and comparison of multiple sensor readings. Zoning can reduce operational costs by ensuring that localized brief fluctuations registered at a single transmitter do not activate relays. For example, a car idling in a parking structure may locally increase a reading at a nearby transmitter. Rather than activating a fan as a result of the temporary localized fluctuation, zoning can be used to limit relay activation until the average reading for a zone exceeds a set-point. This can reduce run time of fans, yielding savings in both energy usage and wear and tear. The 301C has the capacity to manage input from three Modbus channels for up to 96 transmitters and up to 50 wireless transmitters that can be associated with up to 126 zones. Transmitters can belong to an unlimited number of zones, providing maximum operational and control flexibility.

Additional Features and Benefits:

  • Zero maintenance
  • User Friendly
  • Automatic quick self-test and warm-up
  • Continuous alphanumeric display

Inexpensive and Reliable:

  • Low installation costs
  • Allows for up to 126 zoning groups which can save energy and extend fan and relay life
  • Manages up to 768 events with programmable latching alarms

Flexible Operation:

  • Optional BACnet/IP available
  • Interchangeable transmitters able to detect different gases
  • Expands to handle up to 96 transmitters or relay modules
  • Programmable time delays
  • Integrated time clock enables scheduling of system operations

Safety Measures:

  • Full array of visual indicators and integrated 65dBA alarm levels
  • Fully programmable relays (can be set as fail-safe or not)

Beneficial Options:

  • Available in a heavy-duty industrial housing
  • Datalogging option

Features & Benefits:

  • User friendly with zero maintenance
  • Low installation costs
  • Automatic quick self-test and warm-up

Quick Specs:

  • Power requirement: 17-27 VAC, 24-38 VDC, 500 mA
  • Size: 11 (W) x 8 (H) x 2.8 (D) in. (28 x 20.3 x 7 cm)
  • Weight: 2.4 lbs. (1.1 kg)
Specifications

Brand

  • Brand
    • Honeywell
    • Notifier

Features & Benefits

  • Features
    • Automatic quick self-test and warm-up
    • Low installation costs
    • User friendly with zero maintenance

Brand

  • Brand
    • Honeywell
    • Notifier

Features & Benefits

  • Features
    • Automatic quick self-test and warm-up
    • Low installation costs
    • User friendly with zero maintenance
  • Brand : Honeywell|Notifier
  • Features : Automatic quick self-test and warm-up|Low installation costs|User friendly with zero maintenance
Data Sheet
Name
Description
File Size
Date
Size
301C Controller Datasheet
application/pdf 109.27 KB
10/7/2021
109.27 KB
Manuals and Guides
Name
Description
File Size
Date
Size
301C Controller Wiring Details
application/pdf 212.71 KB
10/7/2021
212.71 KB
301C Manual EN
application/pdf 2.39 MB
10/7/2021
2.39 MB
Brochure
Name
Description
File Size
Date
Size
E3Point,301EM-20 Controller,301C Controller Brochure
application/pdf 1.59 MB
10/7/2021
1.59 MB
301C Brochure EN
application/pdf 317.63 KB
10/7/2021
317.63 KB
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
application/pdf 1016.7 KB
10/7/2021
1016.7 KB
E3Point,301C Controller Brochure
application/pdf 794.45 KB
10/7/2021
794.45 KB
Technical Note
Name
Description
File Size
Date
Size
301C Controller Product Submittal
application/pdf 362.32 KB
10/7/2021
362.32 KB
301C Controller Network Examples
application/pdf 410.35 KB
10/7/2021
410.35 KB
Certificate
Name
Description
File Size
Date
Size
Authority to Mark 301C 301EM 301EMRP AirAlert-96d (AA96D) 301-R 301ADI AA96D-R
application/pdf 139.89 KB
12/16/2022
139.89 KB
Name
Description
File Size
Date
Size
E3Point,301EM-20 Controller,301C Controller Brochure
1.59 MB
10/7/2021
1.59 MB
Authority to Mark 301C 301EM 301EMRP AirAlert-96d (AA96D) 301-R 301ADI AA96D-R
139.89 KB
12/16/2022
139.89 KB
301C Brochure EN
317.63 KB
10/7/2021
317.63 KB
301C Controller Product Submittal
362.32 KB
10/7/2021
362.32 KB
301C Controller Wiring Details
212.71 KB
10/7/2021
212.71 KB
301C Controller Datasheet
109.27 KB
10/7/2021
109.27 KB
301C Manual EN
2.39 MB
10/7/2021
2.39 MB
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/7/2021
1016.7 KB
E3Point,301C Controller Brochure
794.45 KB
10/7/2021
794.45 KB
301C Controller Network Examples
410.35 KB
10/7/2021
410.35 KB
Name
Description
File Size
Date
Size
301C Controller Datasheet
109.27 KB
10/7/2021
301C Controller Wiring Details
212.71 KB
10/7/2021
301C Manual EN
2.39 MB
10/7/2021
E3Point,301EM-20 Controller,301C Controller Brochure
1.59 MB
10/7/2021
301C Brochure EN
317.63 KB
10/7/2021
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/7/2021
E3Point,301C Controller Brochure
794.45 KB
10/7/2021
301C Controller Product Submittal
362.32 KB
10/7/2021
301C Controller Network Examples
410.35 KB
10/7/2021
Authority to Mark 301C 301EM 301EMRP AirAlert-96d (AA96D) 301-R 301ADI AA96D-R
139.89 KB
12/16/2022
Product Number
SKUs
Image
SKU
Description
alt
301-ADI
alt
301-C
alt
301-C-DLC
alt
301-C-DLC-BIP
alt
301C24-DLC
Image
SKU
Description
alt
301-ADI
alt
301-C
alt
301-C-DLC
alt
301-C-DLC-BIP
alt
301C24-DLC