High Tech & Semiconductor
SPM Flex
Improve safety and productivity with the most flexible, user-friendly tape-based gas detector for low-level toxics • Quick Specs • Weight: 9.1 lbs. • No ChemKeys • TM • required • Intuitive LCD menu
Whether you’re responding to an emergency, investigating a suspected leak or performing routine tool maintenance, you can count on Honeywell Analytics’ SPM Flex for unmatched accuracy, intuitive operation and flexible integration — even in challenging environments. This portable, single point Chemcassette® tape-based monitor detects the ultrasensitive gases inherent in your operations — including hydrides, mineral acids, oxidizers and amines.
Others
- Features
- Stands up to harsh conditions
- Remote viewing through the web
- Duty cycle and k-factor multiplier options
- Visible at a distance with crisp, colorful LED bar on top of unit with flip screen
Others
- Features
- Stands up to harsh conditions
- Remote viewing through the web
- Duty cycle and k-factor multiplier options
- Visible at a distance with crisp, colorful LED bar on top of unit with flip screen
- Features : Stands up to harsh conditions|Remote viewing through the web|Duty cycle and k-factor multiplier options|Visible at a distance with crisp, colorful LED bar on top of unit with flip screen