Portables
GasAlertMicro 5 Series
Providing protection from up to 5 potential atmospheric hazards including oxygen, combustibles and toxic gases, this portable gas detector is unmatched in its versatility. • Quick Specs • Size: 5.7 x 2.9 x 1.5 in.14.5 x 7.4 x 3.8 cm
Providing protection from up to five potential atmospheric hazards including oxygen, combustible and toxic gases, GasAlertMicro 5 is unparalleled in its versatility, capability and overall value. BW Technologies by Honeywell's newest addition to its water-resistant line of portable gas detectors has transformed the market with its matchless array of features.
Continuously monitoring and displaying concentrations of up to five gases, the compact and lightweight GasAlertMicro 5 was designed and engineered with an extensive host of applications in mind.
Additional Features:
- Integral concussion-proof boot
- Optional integral motorized pump option for remote sampling
- Powered by three AA alkaline batteries or a hot-swappable rechargeable battery pack
- Triple alarms (audible, visual and vibrating)
- Multi-language support in English, French, German, Spanish and Portuguese
- Large, user selectable backlit LCD
- Four alarm levels: Low, High, TWA and STEL
- Compatible with MicroDock II Automatic Test and Calibration Station
- Datalogging models store and recall event information
- Wide range of user selectable field options including password protection, safe and stealth modes.
Self-Tests
- Full function self-test confirms sensor, battery and circuitry integrity and audible/visual alarms on activation
GasAlertMicro 5 PID
Smaller and 50% lighter than competitive instruments, this portable, multi-gas detector delivers a high-level of protection wherever it’s needed.
Features & Benefits
- Monitors VOCs (PID), H2S, CO, O2, SO2, PH3, CI2, NH3, NO2, HCN, CIO2, O3 and combustibles
- Water-resistant
- 0 -1000 ppm measurement of VOCs (Volatile Organic Compounds)
Protect Yourself
- Smaller and over 50% lighter than competitive instruments
- Water-resistant design in an integral concussion-proof enclosure
- Continuous LCD shows simultaneous gas concentrations for five gases
- 0 - 1000 ppm measurement of VOCs (Volatile Organic Compounds)
- Integral motorized pump option for remote sampling
- Two power options: AA alkaline or rechargeable hot-swappable battery pack
- Provides 95 dB alarm tone and two bright wide-angled alarm bars
- Equipped with internal vibrating alarm for high noise areas
- Multi-language support in English, French, German, Spanish, and Portuguese
- Three backlight options: standard- activates in low light (auto), in alarm (auto) and reactivates on-demand; alarm only- activates in alarm conditions and reactivates on-demand; stealth mode
- Four alarm levels: instantaneous Low and High Alarm for all gases; TWA (time-weighted average) and STEL (short-term exposure limit) for VOCs and toxic gases
- Simple automatic calibration procedure; compatible with BW Technologies by Honeywell MicroDock II automatic test and calibration station
- Records TWA, STEL, and maximum exposures to gas and displays readings on command
- User selectable field options include: PID correction factor, language selection, confidence beep, span level, set TWA/STEL calculation choice, set calibration due date, pass code protection, latching alarm, 'SAFE' display function, stealth mode, and selectable ppm resolution for some gases (e.g. SO2 0.1 ppm)
- Full function self-test of: sensor, battery and circuit integrity; and audible/visual alarms
GasAlertMicro 5 IR
Compact and lightweight, simultaneously monitors up to five atmospheric hazards and alerts you I the event of low, high, TWA or STEL alarm condition.
Features & Benefits
- Monitors CO2 (IR), H2S, CO, O2, SO2,NH3, O3 and combustibles
- 0-5% vol (0-50,000 ppm) measurements of carbon dioxide
- Simple automatic calibration procedure
Product Overview
GasAlertMicro 5 IR portable gas detector simultaneously monitors up to five atmospheric hazards including carbon dioxide (CO2), oxygen (O2), combustible gas (%LEL), and a wide selection of toxic gases. Compact and lightweight, GasAlertMicro 5 IR activates audible, visual and vibrating alarms in the event of a low, high, TWA or STEL alarm condition.
Additional Features:
- 0-5% vol (0-50,000 ppm) measurement of carbon dioxide
- Integral concussion-proof enclosure for the most rugged environments
- Continuous LCD shows simultaneous gas concentrations for up to five gases
- Two power options: three AA alkaline batteries or a rechargeable battery pack
- Simple automatic calibration procedure; compatible with BW Technologies by Honeywell's MicroDock II system
- Provides 95 dB alarm tone, two bright wide-angled alarm bars and internal vibrating alarm for high noise areas
- Multi-language support in English, French, German, Spanish and Portuguese
- Full function self-test of sensor, battery and circuit integrity, and audible/visual alarms
- Two year warranty including sensors (1 year NH3)
Packaging Contents:Standard Versions: Complete with monitor and sensors (as specified), sensor compartment cover for diffusion operation, calibration adaptor and hose, quick reference guide and technical documentation CD, integral concussion-proof boot, and three AA alkaline batteries.Confined Space Kits: Includes standard version contents plus foam lined carrying case for instrument and accessories, 34 L cylinder(s) of calibration gas required for sensors installed, 0.5 LPM/1.0 LPM calibration regulator (male) and tubing.
Others
- Features
- , NH
- , NO
- , CI
- and combustibles
- S, CO, O
- , O
- Monitors H
- , PH
- , SO
- Triple alarms (audible, visual, vibrating)
- , HCN, CIO
- Integral concussion-proof boot
Others
- Features
- , NH
- , NO
- , CI
- and combustibles
- S, CO, O
- , O
- Monitors H
- , PH
- , SO
- Triple alarms (audible, visual, vibrating)
- , HCN, CIO
- Integral concussion-proof boot
- Features : , NH|, NO|, CI|and combustibles|S, CO, O|, O|Monitors H|, PH|, SO|Triple alarms (audible, visual, vibrating)|, HCN, CIO|Integral concussion-proof boot