Portables
Honeywell BW™ Max XT II
Honeywell BW™ Max XT II
Go the distance and save with this smart, simple and economical way to compliance. Product Overview: Honeywell BW™ Max XT ll is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity. Simple operation, with SmartSample pump. Honeywell BW™ Max XT ll reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The Honeywell BW™ Max XT ll is fully compatible with MicroDock II automated test and calibration system.
Features & Benefits:
- Monitors H2S, CO, O2 and combustibles
- One-button operation with robust, motorized pump
- Compatible with MicroDock II
Quick Specs:
- Size: 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
- Weight: 11.5 oz. / 328 g
- Temperature: -4 to 122°F / -20 to 50°C
- Readily enables to communicate with Motorola MOTOTRBO
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Features & Benefits
- Features
- Compatible with MicroDock II
- Monitors H
- One-button operation with robust, motorized pump
- S, CO, O
- and combustibles
Features & Benefits
- Features
- Compatible with MicroDock II
- Monitors H
- One-button operation with robust, motorized pump
- S, CO, O
- and combustibles
- Features : Compatible with MicroDock II|Monitors H|One-button operation with robust, motorized pump|S, CO, O|and combustibles