/content/sps/au/en/search-results.html

Portables

Honeywell RAEPoint

Fixed Wireless Router

Overview

Honeywell RAEPoint is a permanently mounted wireless router forRAE Systems wirelessly-enabled gas monitoring systems. The Honeywell RAEPointoperates as a router in hazardous areas to route gas monitors’ data to aPC-based Safety Suite host controller or EchoView Host handheldcontroller. A single RAEPoint can support up to 50 compatible gasmonitors in various configurations.

Applications

  • Industrial safety
  • Worker exposure monitoring
  • Environmental
  • Plant safety

Features & Benefits

  • Continuously poweredby standard 12 to28VDC input
  • Class I, Division 1(ATEX Zone 1)hazardous areacertification
  • Explosion-proofenclosure forhazardousenvironmentapplications
  • Transmits wirelessdata from compatiblewireless enabled gasmonitors
  • Hazardous-areacertification
  • C-poweredpermanent mountwireless router formesh network system
  • Functions as a wirelessrouter, extending therange of a wirelessmesh network
  • Mesh Wireless transmission distance of 1000 ft (300m) point to point. Range can be extended by using multiple RAEPoints to relay the signal
  • LORA Wireless transmission distance of 3281 ft (1km) point to point. Range can be extended by using multiple RAEPoints to relay the signal
Specifications

Others

  • Brand
    • RAE
  • Weight
    • 7.7 lbs (3.5 kg) gram
  • Minimum Temperature
    • -4° F (-20° C)
  • Maximum Temperature
    • 131° F (55° C)
  • Certifications - Other
    • IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
  • Display Type
    • 4 LEDs (Network, Alarm, Communication, Mode)
  • Features
    • <<Suppports up to 50 compatible gas monitors<<Mesh wireless transmion distnce of 1000 ft (300m) point to point. Range can be extended by using multiple RAEPoints to relay the signal <<DC-powered permanent mount wireless router for mesh network system<<Explosion-proof enclosure for harzardous environment applications <<Transmits wireless data from compatible wireless enabled gas monitors

Others

  • Brand
    • RAE
  • Weight
    • 7.7 lbs (3.5 kg) gram
  • Minimum Temperature
    • -4° F (-20° C)
  • Maximum Temperature
    • 131° F (55° C)
  • Certifications - Other
    • IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
  • Display Type
    • 4 LEDs (Network, Alarm, Communication, Mode)
  • Features
    • <<Suppports up to 50 compatible gas monitors<<Mesh wireless transmion distnce of 1000 ft (300m) point to point. Range can be extended by using multiple RAEPoints to relay the signal <<DC-powered permanent mount wireless router for mesh network system<<Explosion-proof enclosure for harzardous environment applications <<Transmits wireless data from compatible wireless enabled gas monitors
  • Brand : RAE
  • Weight : 7.7 lbs (3.5 kg) gram
  • Minimum Temperature : -4° F (-20° C)
  • Maximum Temperature : 131° F (55° C)
  • Certifications - Other : IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
  • Display Type : 4 LEDs (Network, Alarm, Communication, Mode)
  • Features : <<<
Product Number
SKUs
Image
SKU
Description
alt
F08-0002-100
Honeywell RAEPoint (868 MHZ)
alt
F08-0011-000
Honeywell RAEPoint (2.4 GHZ)
alt
F08-0012-200
Honeywell RAEPoint (915 MHZ)
Image
SKU
Description
alt
F08-0002-100
Honeywell RAEPoint (868 MHZ)
alt
F08-0011-000
Honeywell RAEPoint (2.4 GHZ)
alt
F08-0012-200
Honeywell RAEPoint (915 MHZ)