Portables
IntelliDoX
The IntelliDoX system combines smart docking modules and device management software to provide automated instrument management for Honeywell BWTM Solo, Honeywell BWTM Ultra, BWTM MaxXTII, BWTM Clip Series, Honeywell BWTM Clip4
With the IntelliDoX instrument management system, simply place a detector in the docking module, and it automatically performs certain activities based on your specifications in the Fleet Manager II or Honeywell Safety Suite software. You can set each module to do a bump test, reconfigure the detector’s high and low alarm set points, and more. Also use the software to analyze the data from each gas detector, run reports, track compliance and even send email reminders to workers.
Thanks to the unique design of IntelliDoX, each docking module has its own LCD and keypad for independent operation, so when you gang multiple modules together, you can perform different activities for different detectors - all at the same time.
Compatible:
- Honeywell BW™ MicroClip Series – Multi-Gas Detector
- Honeywell BW™ Clip4 – Multi-Gas Detector
- Honeywell BW™ Ultra - Multi-Gas Detector
- Honeywell BW™ MaxXTII – Mulit-Gas Detector
- BW™ Clip Series – Single Gas Detector
- BW™ Solo – Single Gas Detector
Others
- Features
- Enables bump test tracking, email notices and easy recordkeeping for improved compliance
- Performs the quickest bump test in the industry for increased uptime and no wasted calibration gas
- Enables the ability to change alarm set points, set a noncompliance indicator when a bump test is due, and adjust other parameters for maximum flexibility
Others
- Features
- Enables bump test tracking, email notices and easy recordkeeping for improved compliance
- Performs the quickest bump test in the industry for increased uptime and no wasted calibration gas
- Enables the ability to change alarm set points, set a noncompliance indicator when a bump test is due, and adjust other parameters for maximum flexibility
- Features : Enables bump test tracking, email notices and easy recordkeeping for improved compliance|Performs the quickest bump test in the industry for increased uptime and no wasted calibration gas|Enables the ability to change alarm set points, set a noncompliance indicator when a bump test is due, and adjust other parameters for maximum flexibility