Specialty Gloves
CHAINEXIUM
Stainless steel chainmail (4mm) with patented stainless steel spring strap. Version in titanium or detectable stainless steel. Food contact.
Key Features
The Chainexium line features stainless steel metal mesh gloves with patented stainless steel spring strap.
COMFORT
Due to their natural elasticity, the spring-type steel straps is self-adjustable.
SAFETY
The traditionnal plastic or textile straps with press stud fastening is replaced by "spring" straps with no risk for these straps to be unbuckled.The gloves have been made without any opening ensuring therefore complete protection for the hand and the forearm against the sharpest knive.Version in Titanium and detectable stainless steel.
HYGIENE
The 100% stainless steel guarantees a totally hypoallergenic glove, with no contamination risk from the fastening strap. It is bacteria-proof and easy to clean. Stainless steel can be used when in contact with food.
Recommended Industries/Use
- Food Services
Hazards
- Cut / Puncture
Regulations
- Category 2 : Intermediate risks
- Standards EN 1082 - Gloves and arm guards protection against cuts and stabs by hand knives
- Food contact -
Historical Brand
Warranty Information