Face Shields
Honeywell Turboshield
Together, We're Changing the Face of Safety!
Key Features
- Flexible Head-Cushioning suspension cradle provides 300% greater contact area than traditional suspensions.
- Easy visor exchange with a simple push button release
- Improved Protection with 50% more chin coverage compared to traditional visors
- Adjustment knobs are large and ergonomically designed for simple, easy adjustment - even wearing gloves!
- Patented Hard Hat Adapter that allows visors to slide back 170 mm overhead when faceshield is in the up-right position for better balance and weight distribution.
Recommended Industries/Use
- Chemical
- Construction
- Food Services
- Manufacturing
- Medical
- Oil and Gas
- Pharmaceutical
- Steel and Metals
Hazards
- Abrasion
- Airborne Particulates
- Chemical
- Extreme Environment
- Impact
- Splash
Regulations
- DIN EN 166:2001 -
- DIN EN 169:2002 -
- DIN EN 170:2002 -
- DIN EN 172:1994+A1:2000+A2:2001 -
- Essential requirements according to Annex II of the PPE-Directive 89/686/EEC -
- AS/NZS 1337.1 2010 - Australian New Zealand Standards. Extra High Impact, Splash Resistance, Molten Metal & Hot Solids LIC 02209/3
Warranty Information
Others
- Shape
- Toric (curved on two planes)
- Thickness
- 2.2 mm at Optical Axis millimetre
- Maximum Operating Temperature
- 97 Degrees Celcius
- 191 degrees Celcius
Others
- Shape
- Toric (curved on two planes)
- Thickness
- 2.2 mm at Optical Axis millimetre
- Maximum Operating Temperature
- 97 Degrees Celcius
- 191 degrees Celcius
- Shape : Toric (curved on two planes)
- Thickness : 2.2 mm at Optical Axis millimetre
- Maximum Operating Temperature : 97 Degrees Celcius|191 degrees Celcius