Safety Eyewear
Honeywell Strategy Goggle
The Strategy® Goggle is an economical over-the -glass (OTG) goggle that delivers both premium comfort and maximum protection.
Key Features
- Fashionable Sports Styling
- Lightweight, TPE body provides exceptional comfort and a snug fit for maximum protection
- Available in 2 models for a variety of work applications: closed vent, and indirect vent with foam lining for fine particle protection
- Anti-fog coating minimizes fogging
- Neoprene Headband
- Fits over most prescription eyewear
- Approved to Medium Impact & Splash Protection AS/NZS 1337
Recommended Industries/Use
- Chemical
- Construction
- Manufacturing
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Chemical
- Gas, Vapors, Smoke
- Impact
- Low Visibility
- Splash
Regulations
- AS/NZS 1337 - Medium Impact & Splash Protection
- SMK 02209/1 - Medium Impact & Splash Protection