Earplugs
FirmFit Disposable Earplugs
Firm Foam Reinvented. More Comfort. More Protection.
Key Features
Extensive research into earplug preferences revealed that some workers prefer a firm foam earplug. They gain a sense of security from feeling the earplug in their ear. And while they like knowing the earplug is there, workers want greater comfort. Independent tests reveal that FirmFit outperforms the leading classic-style earplug, providing workers with a more comfortable option.
Longer wear time comfort: More protection. Greater compliance.
Greater Protection: Effective NRR 30dB provides excellent protection in most medium-to-high noise environments.
Easy to Insert: Requires less pressure to roll down. Slow recovery rate gives you plenty of time to correctly insert in ear canal.
Easy to See: Distinct warning orange color makes compliance checks easy.
Softer: You can feel that FirmFit is softer when you hold it.
Less Pressure: FirmFit exerts less expansion pressure on the ear canal.
Recommended Industries/Use
- Agriculture
- Construction
- Fire Protection
- Forestry
- Government
- Law Enforcement
- Manufacturing
- Mining
- Steel and Metals
- Transportation
- Utilities
- Welding
Hazards
- Noise
Regulations
- ANSI S3.19-1974 - NRR 30
- Canada Class - A(L)
- EU Certifications - EN 352-2:2002, European Directives – 89/686/EEC, EC Category PPE – Category II, Laboratory – Michael's Lab
- AUS Certifications - AS/NZS 1270:2002, Standardsmark License #1579
Historical Brand