Earplugs
Fusion Multiple-Use Earplug
Dual-material design for all-day comfort, easy handling
Key Features
- Patented dual material design combines firm core for easy handling with soft flanges for comfort and fit
- FlexiFirm stem is easy to grasp, ensuring easy insertion into the ear canal
- SoftFlanges creates comfortable seal in the ear canal for superior comfort and protection
- Unique detachable nylon cord system adapts to virtually any application
- Two sizes fine-tune fit for personal comfort and safety
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocol (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EC Directive/PPE
- Category II - EC Category/PPE
- EN 352-2:2002 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Historical Brand
Others
- Shape
- 4 flange
- Packaging
- HearPack
Others
- Shape
- 4 flange
- Packaging
- HearPack
- Shape : 4 flange
- Packaging : HearPack