Earplugs
Multi Max Single-Use Earplug
Two sizes in one
Key Features
- Improves individual fit while simplifying inventory
- Smooth, soil-resistant closed cell-foam skin prevents dirt build-up
- Self-adjusting polyurethane foam expands to fit virtually every wearer
- Available in paper bag for process industries [pulp & paper]
- Bulk refills for Leight Source 400 and Leight Source 500 Earplug Dispensers save time, waste and space
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocl (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- Category II - EC Category/PPE
- EN 352-2:1993 - EU Standards
- EN-24869-1:1993 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Historical Brand
Others
- Shape
- Pill
Others
- Shape
- Pill
- Shape : Pill