Earplugs
QB2HYG Banded Earplugs
Supra-aural banded protection
Key Features
- Soft pods rest partially in the ear for a balance of protection and comfort
- Patented band design prevents ear pods from touching dirty or contaminated surfaces
- Lightweight and portable designed especially for environments with intermittent noise hazards
- Includes pair of replacement pods
Recommended Industries/Use
- Agriculture
- Chemical
- Construction
- Food Services
- Government
- Law Enforcement
- Manufacturing
- Medical
- Military
- Mining
- Municipal Services
- Oil and Gas
- Pharmaceutical
- Steel and Metals
- Transportation
- Utilities
- Welding
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocl (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- Category II - EC Category/PPE
- EN 352-2:1993 - EU Standards
- EN-24869-1:1993 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Historical Brand