Earplugs
SmartFit Detectable Earplug
Ears are like people — each one is unique and different. That’s what makes SmartFit Detectable such a marvel of user-friendly design.
Key Features
- Conforming Material Technology adapts to the shape of the surrounding ear canal when in your ear, and returns the earplug to its original shape when removed
- Delivers superior comfort and a truly individual fit
- Simplifies inventory control - a single product can fit almost every wearer
- Blue color provides high visibility in detection
- Metal ring on stem detectable by automated equipment
Recommended Industries/Use
- Food Services
- Pharmaceutical
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocol (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- Category II - EC Category/PPE
- EN 352-2:2002 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Historical Brand
Others
- Shape
- 3 Flange
- Packaging
- Polybag
Others
- Shape
- 3 Flange
- Packaging
- Polybag
- Shape : 3 Flange
- Packaging : Polybag